Equipment Modules
An equipment module can
carry out a finite number of specific, minor processing activities. It combines all
necessary physical processing and control equipment to perform those
activities.
Physically, an equipment module can be made up of control modules and subordinate equipment modules. For example, a wave soldering machine may be made up of equipment modules for flux application, wave generation, cleaning, or heating, plus a control module for managing the movement of a board through the various equipment modules. A wave generation equipment module might consist of another equipment module for controlling temperature, plus a control module for adjusting wave height
Equipment modules are controlled procedurally through complex logic. They may have multiple states and run through sequences of operations.
Equipment modules are connected to other equipment and systems through control modules.
An equipment module can be a terminating resource; that is, the last resource in a hierarchy.
The following information describes the hierarchy of this resource:
Required: | no; optional |
Contained by: | Equipment module; Unit; Storage unit; Work cell |
Can Contain: | one or more control module; Equipment modules |
Details Tab
Attribute | Value | Description |
---|---|---|
Name | Required; user-defined up to 50 characters | Specifies a display name for a resource. |
Description | User-defined up to 255 characters | Provides more information about a resource that a user may find helpful. |
Properties Tab
For more information see Equipment Properties.
Classes Tab
For more information, see Equipment Classes.