Automation Rules: General
Reliability Automation Rule Data Model
The following diagram shows how the families used in Reliability Automation Rules are related to one another.
About Site Filtering in Automation Rules
In Automation Rules, when a rule is created , the site is assigned based on the user's selection in the Site control, and all subsequent analyses that are executed will inherit the Site Reference Key from the rule.
Automation Rules that are created for a single site and that are based on a query containing multi-site data will contain multi-site data. A single-site user with access to the Automation Rule can open the Automation Rule and view all of the multi-site data in it.
When creating query-based and event/date-based automation rules, you can specify the sites of data on which the analyses are based. When the rule is executed, the analyses will use data from the specified sites.
In Automation Rules, users will see only data that is assigned to their site(s) or that is global data.
Consider an organization that has three sites, Site X, Site Y, and Site Z. The following Automation Rule records exist:
- Automation Rule A: Assigned to Site X
- Automation Rule B: Assigned to Site Y
- Automation Rule C: Assigned to Site Z
- Automation Rule D: No site assigned (global record)
Scenario 1: User assigned to only Site X
This user will see Automation Rules A and D.
If a child record assigned to Site X and a child record assigned to Site Y are linked to Automation Rule D, the Site X user will see only the records assigned to Site X.
Scenario 2: User assigned to both Site X and Site Y
This user will see Automation Rules A, B, and D.
Scenario 3: Super User
This user will see Automation Rules A, B, C, and D.
Automation Rule Folder
The Catalog folder \\Public\Meridium\Modules\Reliability Manager\Automation Rule contains the following items.
Item Name |
Behavior and Usage |
---|---|
Queries Subfolder | |
TileListOfAutomationRule |
Returns the list of Automation Rules in the Automation Rules list on the RA Overview page. |