power electronics
MM7 modular multilevel converter
Our modular multilevel converter (MMC) for various applications
![GE](/power-conversion/sites/default/files/2021-11/MM7_HeaderPic1.png)
Around the world, industrial customers, renewable/utility and rail grid operators are facing growing challenges of increasing grid availability, improving power quality, to meet growing energy demand, improved reliability and scalable solution to address the complex market needs.
The MM7 provides a modular approach to achieve a customized solution across different applications. It is a multifaceted premium converter (transformer-less, N+1 or 2 redundancy, lower losses, remote support capabilities and grid monitoring) that improves power quality to meet grid requirements, increases operational efficiency for industrial application and provides higher availability.
Customers aim for highest operational efficiency and the highest possible availability.
With MM7 you are able to increase MTBF (Mean Time Between Failure) as well as decrease MTTR (Mean Time to Repair).
In addition, MM7 will provide you with an increased system performance, thanks to a modular multilevel design and active filtering on grid side.
This solution will answer your requirements providing the highest return on your investment.
Optimized performance
Increased system stability and power quality
Reduces footprint
Up to 20% footprint reduction is achievable thanks to high performance active filtering
Increased uptime
MM7 provides plant monitoring system that increases customer’s process uptime
Improved efficiency
The active part efficiency increases up to 99.3%
Reliable availability
MM7 provides a high level of planning security and will protect you from unplanned downtime
Smart investment
Overall system's cost of ownership is competitive to available marketed solution
High reliability and availability
Over 14 million hours in operation across an installed base of over 15+GW speaks for itself. MM7 is based on a proven and mature technology, just taken to the next level
With its multiple configuration options it is adaptable to wide range of industry applications. Various configurations are possible ─at improved delivery time and competitive price.
In order to maintain the reliability and quality of the energy supply under any circumstances, dynamic voltage support and reactive power compensation are required.
Due to the intermittency of renewable energy sources, larger energy storage solutions like pumped storage power plants (PSPP) are necessary. For these, flexible, compact and efficient converters are required.
Engineered drive solutions for coordinated drive and complex control applications
High performance modular drive for industrial applications
Low voltage power conversion and control for global industrial and energy applications
Flexible general purpose medium voltage drive
Medium voltage, medium power drive technology for efficient and flexible power control
High industry standard Powersemi for various applications
Drive technology delivering efficient and flexible control of electric power
The combination of Static Excitation Equipment and a Static Frequency Converter enables smooth generator starting while managing grid power variation, with one single interface to the power plant control.
Power Conversion’s medium voltage VDM25000 drive is a modular, multiphase naval marine drive, fully shock-rated and available as direct sea water or fresh-water cooled.