Large-scale expansion of a new electric age
Power Conversion's drives can substantially improve the quality and efficiency of your process or production. Our SD 7000 is a medium voltage load commuted inverter that offers high efficiency and reliability. SD 7000 is high power drive technology that enables efficient conversion of electrical power. A mature and proven solution, our medium voltage drive SD7000 LCI is dedicated to high power applications. It is suitable for applications where high performance of large power is required, such as compressors for gas injection/export and power generators.
Features & benefits
- Power quality: Up to 12 pulses on network and motor bridges, power factor up to 0.9
- High efficiency: Up to 98.5% performance
- Reliability: Robust Thyristor bridge technology
- Protection: Under and over-voltage, over-speed, over-flux and up to 110% torque overload supported
Power Electronics portfolio
LV7 Industry Drives
Engineered drive solutions for coordinated drive and complex control applications
More Info
LV8 High Performance Modular LV Drives
High performance modular drive for industrial applications
More Info
MM7 Modular Multilevel Drives
Modular multilevel converter for various applications, based on proven and mature MV7 technology
More Info
MV3000 AFE
Low voltage power conversion and control for global industrial and energy applications
More Info
MV6 Low Power Variable Frequency Drives (VSI)
Flexible general purpose medium voltage drive
More Info
MV7 Variable Frequency Drives (VSI)
Medium voltage, medium power drive technology for efficient and flexible power control
More Info
Powersemi Thyristor Based Converters
High industry standard Powersemi for various applications
more info
Static Frequency and Excitation
The combination of Static Excitation Equipment and a Static Frequency Converter enables smooth generator starting while managing grid power variation, with one single interface to the power plant control.
More Info
VDM25000
GE’s medium voltage VDM25000 drive is a modular, multiphase naval marine drive, fully shock-rated and available as direct sea water or fresh-water cooled.