rotating machines
Rotating Stabilizer
Helping stabilize weak grids and enable higher penetration of renewable energy
![GE](/power-conversion/sites/default/files/2022-01/Rotating_StabilizerHero.png)
Power Conversion’s Rotating Stabilizers are high-inertia rotating machines that can support the grid network in delivering efficient and reliable synchronous inertia and can help stabilize frequency deviations by generating and absorbing reactive power.
Rotating Stabilizers can help reduce emissions and maintain grid performance by providing the same synchronous inertia as coal or gas power plants without the associated CO2 emissions and high running costs.
This flexible technology can be deployed as/when required by the system operator.
Our wide range of electrification solutions include motors, generators and power electronics-based turbine starting static frequency converters (SFC) and static excitation equipment (SEE), variable speed drive systems for power plant auxiliary systems, MVDC, power quality systems and automation and controls.
Power Conversion’s range of high speed motors provides high quality and reliability with low maintenance and long life.
Our induction motors are fully customizable to match our customers requirements at whatever speed, from the method of cooling to the smallest accessory.
Our medium power induction motors' frame and stator have been specially developed to offer a highly efficient cooling, then allowing higher power ratings with smaller frame sizes.
Power Conversion’s Advanced Induction Motor (AIM) solution is a multi-phase, power-dense induction motor specifically configured for naval marine propulsion applications.
Power Conversion’s structured naval motor range for electric and hybrid-electric ship propulsion from 4 MW to 24 MW. Using GE Power Conversion’s deep domain know-how to bring efficiency benefits of electric power to naval ships.
Our 2 poles turbo motors range up to 100 MW and 6,500 rpm and they can be developed to meet specific customers’ needs in order to cover all compressor or pump operating points.
Our synchronous motors are designed and manufactured to operate efficiently in a technologically complex and regulated environment where reliability, availability, and ease of maintenance are critical.
We offer a full range of horizontal and vertical synchronous motors, including direct-drive high torque density motors at speeds as low as 20 rpm.