Our solution
High quality epoxy resin insulation is applied and consolidated during the Coil manufacturing process, making the coil robust and impervious to moisture and dirt. The individual coils and the fully assembled winding are fully tested, thus guaranteeing the individual dielectric integrity of each coil. The resin rich coils are more reliable than VPI (Vacuum Pressure Impregnated) and are tested at high voltage to meet or exceed all Power Conversion and IEEE standards for quality.
Power Conversion engineering team will perform a preliminary study of the existing winding, assessing the characteristics of the rewound unit, to fit the new parameters safely within operation ranges, in any suitable system, providing evidence of the expected outcome after the winding modification, for your approval.
Power Conversion’s VPI Stator to Resin Rich Coil replacement is also offered as a pre-engineered solution to allow easy rewind of the stator inside any constrained location. This will reduce various logistic and operational challenges, such as disassembly, removal, reassembly and transportation of the bulky VPI rotating machine to and from the repair yard. Avoiding the various challenges effectively translates into huge savings in both cost and time. The VPI Stator to Resin Rich Rewind is suitable for all Rotating Machines with frame size 630 and above. Power Conversion’s global services teams are fully equipped and experienced in undertaking the rewind inside most industrial environments, helping minimize the turnaround time and other associated challenges.
Available options
- Coil sets can be pre-engineered to support a future rewind outage
- Coil sets can be pre-manufactured for customer storage until a unit rewind is required
- Power Conversion will provide full engineering and installation services
Benefits
- Repair downtime will typically be reduced by over 2 months with an existing winding set onsite, compared to an in-shop rewind and for over 4 months compared to manufacturing a new stator. Without coils present onsite or pre-engineered, downtime will still be typically cut in half over best case in-shop repair scenarios
- OEM warranty