Soft Starter System
Variable speed drive system for Downstream industries
For industrial applications where the production processes require very high-power equipment–typically like PTA, petrochemical, air separation or carbon capture, starting the machine directly on line or with a classic starter (auto transformer, variable voltage drive, etc.) could result in serious damages to the whole installation. This is where a variable speed drive is needed, to allow the start with an inrush current not exceeding the nominal motor current.
Power Conversion offers a soft starter variable speed drive system based on a combination of Voltage Source Inverter (VSI) or Load Commuted Inverter (LCI) and an electrical motor.
Soft Starter system

FEATURES
● Synchronous or induction technology
● 50 or 60 Hz according to the grid frequency
● Capability to start several motors with a single soft starter
POWER CAPACITY
● Up to 60 MW
● Up to and 11 kV output motor voltage
AVAILABLE TOPOLOGIES
● LCI + synchronous motor
● DFE VSI + either sync or induction motor
We propose the complete system engineering including grid harmonics study and mechanical shaft analysis
Benefits
- Smooth starting of the compressor
- No inrush current on the grid
- No mechanical stress on the motor
- Full flexibility available in terms of power demand
- Very fast starting and high operating reliability and availability: starting time <1 min
- Emission-free solutions/Fit with environmental restrictions
- Minimum maintenance period over life cycle
- Low operation maintenance cost
- Suitable for most areas, incl. with limited power availability
- Real-time simulation for efficient commissioning