power electronics

MV7000

Electrifying the transmission of power across the world

GE

The medium voltage medium power drive technology for efficient and flexible power control

Power Conversion's drives can substantially improve the quality and efficiency of your process or production. Our MV7000 is a drive technology delivering efficient and flexible control of electric power to a wide range of driven equipment. MV7000 drives can feed both induction and synchronous machines with high performance vector control across all speed ranges. For multiple drive applications with both motoring and regenerating drives, a common DC link fed by a single active front end can reduce overall equipment cost and footprint.

Our Medium Voltage drives family

The MV7000 is part of Power Conversion’s medium voltage drive family which offers a wide power range at various voltages to cover a variety of applications.

To learn more about our MV7000 medium voltage drives' capabilities, download our recently released brochures:

Features & benefits

  • Power quality: Low harmonics and high power factor minimize the effect on the supply network

  • Energy optimization: PWM active front end enables regeneration of the energy to the network

  • High efficiency: Up to 99% performance

  • Reliability: With press-pack IEGT technology, fuseless protection and low component count, MV7000 offers longer life expectancy even under load cycling

  • Power density: Up to 1.1 MVA/m3 for the complete drive

  • Redundancy: Secured continuous conduction of the PPI in failure mode

  • Safety: Case rupture free and arc ignition free due to pressed contacts and no wire bonding
General Electric

Power Electronics portfolio

General Electric

LV3000 AFE

Reduced footprint, fewer parts and increased reliability

More Info
General Electric

LV7 Industry Drives

Engineered drive solutions for coordinated drive and complex control applications

More Info
General Electric

LV8 High Performance Modular LV Drives

High performance modular drive for industrial applications

More Info
General Electric

MM7 Modular Multilevel Drives

Modular multilevel converter for various applications, based on proven and mature MV7 technology

More Info
General Electric

MV3000 AFE

Low voltage power conversion and control for global industrial and energy applications

More Info
General Electric

MV6 Low Power Variable Frequency Drives (VSI)

Flexible general purpose medium voltage drive

More Info
General Electric

Powersemi Thyristor Based Converters

High industry standard Powersemi for various applications

more info
General Electric

SD7000 Drives (LCI)

Drive technology delivering efficient and flexible control of electric power

More Info
General Electric

Static Frequency and Excitation

The combination of Static Excitation Equipment and a Static Frequency Converter enables smooth generator starting while managing grid power variation, with one single interface to the power plant control.

More Info
General Electric

VDM25000

GE’s medium voltage VDM25000 drive is a modular, multiphase naval marine drive, fully shock-rated and available as direct sea water or fresh-water cooled.

More Info