power electronics
Powersemi Thyristor Based Converters
Our high industry standard Powersemi for various applications
![GE](/power-conversion/sites/default/files/2022-01/PowerSemi_HeroImage.jpg)
The descriptions PA56, PA75 and PA100 represent variants of the Powersemi air-cooled converter series. These converters are forced air-cooled and fitted with press pack thyristors in disc housings. Applications are drives in the high-power range and other voltage supply systems. In detail, these are applications feeding:
The design and electrical specifications are based on our long experience with converters up to the highest power range. The Powersemi convinces through its modular design and robust technology. The converters offer a high industry standard and fully meet the requirements of operators of large industrial plants with regard to safety, serviceability and availability.
The PA56, PA75 and PA100 converter cubicles are designed in such a manner that any circuit configuration and operating mode on the basis of the three-phase bridge circuit can be implemented. The design concept considers the different requirements for converters in the high drive power range. The PA56, PA75 and PA100 units enable the implementation of unidirectional and bidirectional converters with power-symmetrical or non-symmetrical thyristor power sections.
Power Conversion has long experience in design and manufacturing of high current stacks with diode or thyristor. Parallel connected semiconductor (Diode or Thyristor) in B6 or 1/2 B6 current circuit lead to high scalability of the converter with a current range of 12.5 kA up to 120 kA at voltages between 460 V and 2,000 V.
The modules of the PW and the components for the power electronics used in them offer the highest industrial standard. The design and electrical specifications are based on our long experience with converters up to the highest power range. The converters offer a high industry standard and fully meet the requirements of operators of large industrial plants with regard to safety, serviceability and availability.
The modules of the PW are designed in such a way that converter sets of any circuit configuration and operating mode can be implemented:
Engineered drive solutions for coordinated drive and complex control applications
High performance modular drive for industrial applications
Modular multilevel converter for various applications, based on proven and mature MV7 technology
Low voltage power conversion and control for global industrial and energy applications
Flexible general purpose medium voltage drive
Medium voltage, medium power drive technology for efficient and flexible power control
Drive technology delivering efficient and flexible control of electric power
The combination of Static Excitation Equipment and a Static Frequency Converter enables smooth generator starting while managing grid power variation, with one single interface to the power plant control.
Power Conversion’s medium voltage VDM25000 drive is a modular, multiphase naval marine drive, fully shock-rated and available as direct sea water or fresh-water cooled.