Storage Application
FLEXINVERTER

Integrated power conversion solution for solar and battery energy storage applications.


Enable reliable, cost effective and dispatchable power for your Battery Energy Storage Systems (BESS) project

GE Vernova has accumulated more than 30 gigawatts of total global installed base and backlog for its inverter technology* and led the development of the first 1,500-volt introduced to the solar market. GE Vernova also has 15+ years of experience in solar & storage systems. Building on this proven energy technology, GE Vernova’s FLEXINVERTER brings GE Vernova’s technology leadership together with its system integration capabilities to deliver a complete solar and battery energy storage power conversion solution. The FLEXINVERTER platform provides a configurable solution that can help reduce CAPEX, OPEX and helps to ensure more reliable plant performance.

General Electric

Differentiating Features

  • GPS accuracy for fault time stamping, compliant to CASIO & MISO requirements
  • 40kA medium voltage short-circuit withstand capability, simplifies substation design & procurement
  • Grid Integration & Grid Forming Control, keeping pace with industry standards
  • Revenue Grade Metering option
  • Up to 290kA tested DC short circuit withstand
  • Up to 150kVA of customer auxiliary power & low voltage distribution built into FLEXINVERTER for simplified BESS container auxiliary power supply

Up to date models and support

In house modeling & consulting team dedicated to our FLEXINVERTER & FLEXIQ products

  • PSS/E
  • PSLF
  • PowerFactory
  • EMT Model (PSCAD)
  • Harmonic/Norton Model
  • Short Circuit Model
  • In addition to supporting development of new codes and standards

Complete power conversion solution

GE Vernova’s FLEXINVERTER Power Station combines GE Vernova’s inverter, with medium voltage power transformer, optional MV Ring Main Unit (RMU), auxiliary transformer and various options within a single 20ft ISO high-cube container.

This containerized solution delivers a reliable, cost-effective, plug & play, factory integrated power conversion system platform for utility scale solar and battery energy storage applications.

General Electric

FLEXINVERTER BESS Power Station

  • Inverter + Pad Mount Transformer (UL)
  • Inverter + Transformer + Medium Voltage Switchgear (IEC)
  • 40 kA MV short circuit option
  • 150 kVA of aux power support
  • GPS fault time-stamping
  • Revenue Grade Metering
  • ISO high cube 20ft container
  • FLEXIQ enabled
General Electric

FLEXINVERTER Standalone

  • 4.4 - 5.0 MVA power capability
  • >98% availability
  • AC- & DC- coupling configurations
  • Advanced grid features & grid compliance
  • UL & IEC configurations
  • Standalone Inverter or PCS
  • Up to date grid models & suppor
General Electric

FLEXIQ Plant Control

  • Provides integration for standalone PV, PV + BESS, and PV + BESS + wind configurations.

Accommodates AC and DC coupling as well as standalone configurations.

  • Manages voltage, power factor, and reactive power capabilities to meet overall plant grid requirements.
  • Incorporates PV signals into the overall plant level SCADA
General Electric

Services Offering

GE Vernova is uniquely positioned with a broad portfolio of services including transactional and Long-Term Services agreement (LTSA) that ensure the highest level of availability, sustainability and efficiency for Solar Power and BESS operations.

  • Extended service agreements up to 20 years.
  • Installation support & Commissioning Service.
  • Maintenance & Repair
  • Modernizations & Upgrades
  • Spare Parts & Obsolescence Management
  • Product Training