rotating machines
Large power induction motors up to 40 MW
Robust, compact, customizable
![GE](/power-conversion/sites/default/files/2021-11/LargePower_Induction_banner3.png)
Power Conversion manufactured motors and generators for some of the first commercial and industrial electrical applications more than 125 years ago.
Our machines operate efficiently in the most challenging applications and severe environments where reliability and ease of maintenance is critical.
Our induction motors are available up to 40 MW and are fully customizable to match our customers requirements at whatever speed, from the method of cooling to the smallest accessory.
Power Conversion induction motors are highly reliable thanks to their rotor cage construction, the elimination of the retaining rings and they can be load tested at our factory. Our proprietary design allows for low vibration and high-power density
Power speed range
Need more power or higher speed? Check our high speed induction motors range.
Power Conversion’s range of high speed motors provides high quality and reliability with low maintenance and long life.
Our medium power induction motors' frame and stator have been specially developed to offer a highly efficient cooling, then allowing higher power ratings with smaller frame sizes.
Power Conversion's Advanced Induction Motor (AIM) solution is a multi-phase, power-dense induction motor specifically configured for naval marine propulsion applications.
Power Conversion’s structured naval motor range for electric and hybrid-electric ship propulsion from 4 MW to 24 MW. Using GE Power Conversion’s deep domain know-how to bring efficiency benefits of electric power to naval ships.
Our 2-poles turbo motors range up to 100 MW and 6,500 rpm and they can be developed to meet specific customers’ needs in order to cover all compressor or pump operating points.
Our synchronous motors are designed and manufactured to operate efficiently in a technologically complex and regulated environment where reliability, availability, and ease of maintenance are critical.
We offer a full range of horizontal and vertical synchronous motors, including direct-drive high torque density motors at speeds as low as 20 rpm.
Helping stabilize weak grids and enable higher penetration of renewable energy