rotating machines
High speed induction motors up to 100 MW
Simply more reliable

With the continuous development of electrification in many industries around the world, Electric Motor Driven (EMD) solutions are now increasing in power and speed, offering new opportunities across multiple applications. Large EMD systems traditionally included Large Load-Commutated Inverter (LCI) drives and synchronous motors. Several breakthroughs of innovation, such as the introduction of large power Voltage-Source Inverter (VSI) drives, have allowed to improve this configuration. GE Vernova's Power Conversion business has brought another layer of innovation with high speed induction motors up to 100MW.
More than 150 high speed induction motors references worldwide, up to 80 MW and 18,000 rpm
15 patents on high-speed technology
One of the world's largest induction motor at 80 MW for the LNG Industry
Compared with traditional synchronous motors fed by LCI, Power Conversion's turbo induction motors fed by VSI offer many advantages.
Our induction motors are fully customizable to match our customers requirements at whatever speed, from the method of cooling to the smallest accessory.
Our medium power induction motors' frame and stator have been specially developed to offer a highly efficient cooling, then allowing higher power ratings with smaller frame sizes.
Power Conversion’s Advanced Induction Motor (AIM) solution is a multi-phase, power-dense induction motor specifically configured for naval marine propulsion applications.
Power Conversion’s structured naval motor range for electric and hybrid-electric ship propulsion from 4 MW to 24 MW. Using Power Conversion’s deep domain know-how to bring efficiency benefits of electric power to naval ships.
Our 2-poles turbo motors range up to 100 MW and 6,500 rpm and they can be developed to meet specific customers’ needs in order to cover all compressor or pump operating points.
Our synchronous motors are designed and manufactured to operate efficiently in a technologically complex and regulated environment where reliability, availability, and ease of maintenance are critical.
We offer a full range of horizontal and vertical synchronous motors, including direct-drive high torque density motors at speeds as low as 20 rpm.
Helping stabilize weak grids and enable higher penetration of renewable energy