Rotating Machines

Advanced Induction Motor (AIM) for Naval Marine Electric Ships

Power Conversion’s Advanced Induction Motor (AIM) solution is a multi-phase, power-dense induction motor specifically configured for naval marine propulsion applications.

GE
PRODUCT FEATURES

• An electric motor to meet high voltage, reliability and ruggedness requirements of naval marine performance standards.

• 5-40MW power range, proven on up to 80MW propulsion system; speed range up to 200rpm.

• Features include built-in redundancy (combined with Power Conversion’s multi-channel VDM25000 inverter system), high packing density and shock mitigation capability.

Proven Technology:

  • Proven in harsh environments, and specific for naval applications.

  • Power Conversion’s structured naval product, with closed air to closed water cooling circuit.

  • Built on a century of know-how and experience.

  • Certified by marine classification societies and built to IEC standards.
General Electric
General Electric

Compact Configuration:

  • Compact configuration flange mounted, self-lubricating bearings.

  • Proven robust squirrel cage induction motor configuration with easily removable items for serviceability, improved maintainability and reliability.

  • High and low speed, high torque operation.
General Electric

Low Noise:

  • Integrated operation with VDM25000 converter for high power density, resilience and quiet mode capability
General Electric

High Redundancy:

  • Multi-phase winding arrangement for high redundancy and economical operation.

  • Major components and full machine shock rated, validated by analysis and testing of key components

Rotating Machines portfolio

General Electric

High Speed Induction Motors 100 MW

Power Conversion’s range of high speed motors provides high quality and reliability with low maintenance and long life.

More Info
General Electric

Large Power Induction Motors (up to 40 MW)

Our induction motors are fully customizable to match our customers requirements at whatever speed, from the method of cooling to the smallest accessory.

More Info
General Electric

Medium Power Induction Motors

Our medium power induction motors' frame and stator have been specially developed to offer a highly efficient cooling, then allowing higher power ratings with smaller frame sizes.

More Info
General Electric

Compact Induction Motor (CIM) for Naval applications

Power Conversion’s structured naval motor range for electric and hybrid-electric ship propulsion from 4 MW to 24 MW. Using Power Conversion’s deep domain know-how to bring efficiency benefits of electric power to naval ships.

More Info
General Electric

High Speed Synchronous Motors 2 poles

Our 2-poles turbo motors range up to 100 MW and 6,500 rpm and they can be developed to meet specific customers’ needs in order to cover all compressor or pump operating points.

More Info
General Electric

Synchronous Motors 4-6 poles

Our synchronous motors are designed and manufactured to operate efficiently in a technologically complex and regulated environment where reliability, availability, and ease of maintenance are critical.

More Info
General Electric

Low Speed Synchronous Motors 8 poles and above

We offer a full range of horizontal and vertical synchronous motors, including direct-drive high torque density motors at speeds as low as 20 rpm.

More Info
General Electric

Rotating Stabilizer

Helping stabilize weak grids and enable higher penetration of renewable energy

More Info