Rotating Machines
High speed synchronous motors
2 poles turbo technology
![GE](/power-conversion/sites/default/files/2022-01/High-speed-synchronous-motorsHeroImage01.png)
They totalize more than 1 million running hours in 25 years. The 2 poles turbo range is well adapted to hazardous areas.
Our motors can be developed to meet specific customers’ needs in order to cover all compressor or pump operating points, and they are all tested in our manufacturing facility.
Power Conversion’s range of high speed motors provides high quality and reliability with low maintenance and long life.
Our induction motors are fully customizable to match our customers requirements at whatever speed, from the method of cooling to the smallest accessory.
Our medium power induction motors' frame and stator have been specially developed to offer a highly efficient cooling, then allowing higher power ratings with smaller frame sizes.
Power Conversion’s Advanced Induction Motor (AIM) solution is a multi-phase, power-dense induction motor specifically configured for naval marine propulsion applications.
Power Conversion’s structured naval motor range for electric and hybrid-electric ship propulsion from 4 MW to 24 MW. Using Power Conversion’s deep domain know-how to bring efficiency benefits of electric power to naval ships.
Our synchronous motors are designed and manufactured to operate efficiently in a technologically complex and regulated environment where reliability, availability, and ease of maintenance are critical.
We offer a full range of horizontal and vertical synchronous motors, including direct-drive high torque density motors at speeds as low as 20 rpm.
Helping stabilize weak grids and enable higher penetration of renewable energy