System Reliability: Administration

About System Reliability Analysis

System Reliability is a feature of GE Digital APM Reliability Analytics that allows you to model different system scenarios (often referred to as RAM, i.e., Reliability, Availability, and Modelling) and then run Monte Carlo simulations to simulate the behavior of the system so that you can predict the cost and reliability of the system and its elements.

System Reliability can be a useful tool in various situations:

  • When you are constructing a new system, you can use a System Reliability Analysis to model various options for the construction of the system and then choose the option that is the most reliable and cost-effective.
  • For existing systems, you can use a System Reliability Analysis to evaluate how the system could be modified to increase reliability and production output.

Using a System Reliability Analysis, you can:

  • Estimate the overall reliability and cost of a system, including the estimated reliability for each of the included pieces of equipment and locations.
  • Use equipment and location information that is already stored in the database or create new equipment and locations to use in the analysis.
  • Add maintenance and downtime to the system and recalculate the effects of additions.
  • View a graphical summary of the cost and reliability predictions for a system.
  • Model different scenarios to compare reliability and cost across multiple systems.

Access a System Reliability Analysis

Procedure

  1. Access the RA Overview page.
  2. Select the System Reliability tab.

    A list of System Reliability Analyses available in the database appears.

  3. Select a System Reliability Analysis whose summary you want to view.

    The Analysis Summary workspace for the selected analysis appears.

    The workspace contains the following tabs:

    • Definition: Contains the details of the selected System Reliability Analysis.

      Note: As needed, in the Definition section, you can select to modify the values in the available fields, and then select to save your changes.
    • Summary: The Summary tab is selected by default, displaying the Total Cost graph for all the Scenarios within the selected System Reliability Analysis. You can also view the following graphs for all the Scenarios within the selected System Reliability Analysis:
      • Total Cost Trend graph
      • Annual Action Cost graph
      • Action Cost Trend graph
      • Resource Occurrence graph
      • Resource Time graph
      • Resource Cost graph
    • Resources: Contains a list of the resources that can be applied to Risks and Actions in the selected System Reliability Analysis.

    The left pane contains the following tabs:

    The left pane also contains a list of Scenarios available for the selected System Reliability Analysis.

Create a System Reliability Analysis

About this task

To develop a System Reliability Analysis, you must first define the parameters of the analysis, and then create a System Scenario. The analysis parameters serve as inputs to the simulation and will affect the simulation results. You can modify the analysis parameters and rerun the simulation to see the effect that they have on the results.

Procedure

  1. Access the RA Overview page.
  2. In the upper-right corner, select New Analysis, and then select System Reliability.

    The System Reliability page appears, displaying a blank datasheet in the Analysis Summary workspace.

  3. As needed, enter the values in the available fields, and then select .

    The System Reliability Analysis is created.

What to do next

About Components in a System Reliability Analysis

A System Reliability Analysis is made up of records and links as defined by the System Reliability data model. At a conceptual level, groups of records and links make up the main elements of the analysis, as defined in the following list:

  • System Reliability analysis : A collection of Scenarios, Resources, and simulation results that make up a given analysis. A System Reliability Analysis is represented by a System analysis record, which stores identifying information about the analysis and is linked to other records that make up the analysis.
  • Scenario : A representation of one design option for a given system. A Scenario is represented by a System Scenario record, which contains all the identifying information for the Scenario and is linked to other records that help define the Scenario. Each Scenario can contain the following components:

    • Diagram : A logical, visual representation of the physical structure of a system, including all the elements in the system and the connections between them. A Diagram might be the representation of a system as it physically exists at your work site, or it might represent a variation of a physical system developed for the purpose of analyzing how changes to the system could impact maintenance and production costs. Each Scenario contains one Diagram.

      A Diagram is represented by a System Subsystem record, which can be linked to System Subsystem, System Sensor, System Buffer, System Link, System Asset, and System Switch records. The items that these records represent are referred to as elements, which are simply the components that make up the Diagram itself.

    • Risk : A component that identifies a specific way that a piece of equipment or location can fail and specifies the consequences of the failure and includes Time to Failure (TTF) and Time to Repair (TTR) distribution data. A Risk is represented by a System Risk record, which contains all of the identifying information for the Risk.
    • Action : A component that identifies a specific operation that can be performed against a piece of equipment or location. Actions include condition-based maintenance, procedures, redesigns, time-based maintenance, and training, and may or may not mitigate Risks. Actions are represented by records in the System Condition Monitor, System Inspection, System Preventive Maintenance, or System Special Action families, which contain all the identifying information for the Action.
    • Global Event : A component that groups together Actions that require a system shutdown. Scheduling a Global Event can make a system more efficient by providing more time in which to run the system while still allowing maintenance and other Actions to take place. A Global Event is represented by a System Global Event record, which contains all the identifying information for the Global Event.
  • Resource: A component of a System Reliability Analysis that associates a cost with an occurrence of an Action or Risk. Resources are defined for a System Reliability Analysis and are represented by a System Resource record.
  • Simulation Results : The outcome of running a simulation against all Scenarios included in a given System Reliability Analysis. Simulation results are stored in System Element Result, System Action Result, or System Resource Result records, which are linked to the root System analysis record.

Example of a System Reliability Analysis

This topic provides an example of a System Reliability Analysis. This example will be referred to as necessary throughout the System Reliability Analysis documentation.

This System Reliability Analysis example involves a water bottling facility, which contains a system that performs the following steps in the water bottling process:

  1. Collects water from a source via a pump.
  2. Runs the water through a bottling subsystem, which fills bottles and attaches caps and labels to the bottles.
Note: In this example, we assume that the bottles, labels, and caps are produced at a separate facility and utilized in this process.

For our example, we will use three different scenarios to evaluate the reliability and cost associated with three different models for this system:

Scenario A

Diagram

Scenario A represents the current structure of the system as shown in the following image.

The physical model for Scenario A includes the following components:

  • Water Source: Produces water that can be used in the water bottling process. For our example, we will assume that the Water Source is a naturally occurring spring. This component is represented by an Asset element in the Diagram for Scenario A.
  • Water Pump: Pulls water from the Water Source and into the Buffer. This component is represented by an Asset element in the Diagram for Scenario A.
  • Water Tank: Stores water and feeds it into the Bottling Subsystem. This component is represented by a Buffer element in the Diagram for Scenario A.
  • Bottling Subsystem: Fills bottles and attaches labels and caps. This subsystem is comprised of three Asset elements (Bottling Line 1, Bottling Line 2, and Bottling Line 3) and a Link. This component is represented by a Subsystem element in the Diagram for Scenario A.
  • Link: Combines and manages the production of the Bottling Lines within the Bottling Subsystem. The Link specifies that two of the three Bottling Lines must be running for the entire Subsystem to run. This component is represented by a Link in the Diagram for Scenario A.

Risks

When the Water Pump element fails due to a risk, the entire system will fail and accrue lost production costs. The following risks are assigned to the Water Pump element in Scenario A:

  • Seal Failure.
  • Bearing Failure.
  • Impeller Failure.

Every time the Water Pump experiences an unplanned Bearing Failure, the correction will require the use of the Bearing, Mechanic, and Seal Resources. If the Water Pump requires a bearing replacement as the result of a planned correction, only the Bearing and Mechanic Resources will be needed. Therefore, the following Resources have been assigned to the Bearing Failure Risk:

  • Unplanned Resources: Mechanic, Bearings, and Seal.
  • Planned Resources: Mechanic and Bearings.

Actions

There are no actions defined for Scenario A.

Scenario B

Diagram

Scenario B represents the current structure of the system as shown in the following image.

The physical model for Scenario B is shown in this image. It is identical to Scenario A, but Actions and additional Resources have been assigned to the Water Pump in this Scenario to mitigate Risks.

Risks

The same Risks are defined for Scenario B as are defined for Scenario A. The same Resources are assigned to these Risks.

Actions

For Scenario B, the following Actions have been defined for the Water Pump:

  • Replace Seal: A time-based maintenance Action that mitigates the Seal Failure Risk.
  • Vibration Analysis: An inspection or periodic condition-based maintenance Action that mitigates the Bearing Failure Risk. The Vibration Technician Resource has been assigned to the Vibration Analysis Action.
  • Redesign Impeller: A redesign Action that mitigates the Impeller Failure Risk.

Scenario C

Diagram

Scenario C represents the current structure of the system as shown in the following image.

The physical model for Scenario C is shown in this image. It is similar to Scenario A but contains the following additional components:

  • Water Pump 2: Pulls water from the Water Source and into the Water Tank. Water Pump 2 serves as a backup or standby for Water Pump 1 and is represented by an Asset element in the Diagram for Scenario C.
  • Sensor 1: Monitors Water Pump 1 for failure. When Water Pump 1 fails, Sensor 1 activates Switch 2, indicating that Water Pump 2 will start running, and deactivates Switch 1 to indicate that Water Pump 1 has stopped running. Sensor 1 is represented by a Sensor element in the Diagram for Scenario C.
  • Sensor 2: Monitors Water Pump 2 for failure. When Water Pump 1 fails, Water Pump 2 will start running and will continue to run until it fails. When Water Pump 2 fails, Sensor 2 will activate Switch 1, indicating that Pump 1 is running, and will deactivate Switch 2 to indicate that Water Pump 2 has stopped running. Sensor 2 is represented by a Sensor element in the Diagram for Scenario C.
  • Switch 1: Is initially set to On, indicating that Water Pump 1 is initially running. When activated by Sensor 1, connects the Water Source and Water Pump 1 so that Pump 1 will feed water into the Water Tank. When deactivated by Sensor 1, Switch 1 disconnects Water Source and Water Pump 1. Switch 1 is represented by a Switch element in the Diagram for Scenario C.
  • Switch 2: Is initially set to Off, indicating that Pump 2 is not running initially. When activated by Sensor 2, connects the Water Source and Water Pump 2 so that Pump 2 will feed water into the Water Tank. When deactivated by Sensor 2, Switch 2 disconnects Water Source and Water Pump 2. Switch 2 is represented by a Switch element in the Diagram for Scenario C.

Risks

The same Risks are defined for Scenario C as are defined for Scenarios A and B. The same Resources are assigned to these Risks.

Actions

There are no Actions defined for Scenario C.

In addition to these scenarios, we will define the following resources for our example:

  • Bearing: A replacement bearing.
  • Seal: A replacement seal.
  • Mechanic: A mechanic who will perform needed maintenance.
  • Vibration Technician: A professional who will perform vibration analysis.
  • Redesign Impeller: A redesign action that mitigates the Impeller Failure Risk.

Conclusions

By comparing Scenario A, Scenario B, and Scenario C, we will be able to view each scenario's reliability and cost and identify the scenario that has the highest reliability and lowest cost associated with it. Scenario A represents the current design, and both Scenario B and Scenario C represent modifications to the original design. These modifications support different hypotheses about modifying our current system:

  • Scenario B proposes that by implementing certain Actions that mitigate Risks associated with the Water Pump, we may be able to increase the reliability and decrease the cost of the system.
  • Scenario C proposes that by introducing an additional Water Pump, which will prevent a full system failure when Water Pump 1 fails, we may be able to increase the reliability and decrease the cost of the system.

By modeling and comparing the three different Scenarios, we should be able to draw conclusions and make recommendations about changes that should be implemented to improve the reliability of the system.

This is a simple example and is limited to three scenarios only. As you develop a System Reliability Analysis, you may want to develop additional scenarios that model other variations to the system. As we continue to use this example throughout the System Reliability documentation, we will provide suggestions for where you might modify or extend our example to take advantage of the System Reliability features to create a more complex, in-depth analysis.

Example System Analysis Record Data

This example contains one root System Analysis record. The following values exist in the fields of that record:

FieldsValues
Name System Reliability Analysis Example
Currency $
Start Date 1/1/2010 12:00:00 AM
Period 7 Years
Iterations 1000
Time Analysis Type Yearly
Confidence (%)90
Histogram Bins 20
Enable Event Log False
Random Seed True

System Scenario Record Data

The following table shows the data stored in the System Scenario records in this example:

ScenariosValues Specified
Scenario A

Name: Scenario A

Description: Current Structure

Scenario B

Name: Scenario B

Description: Current Structure With Actions

Scenario C

Name: Scenario C

Description: Redesigned Structure With Backup Pump

System Subsystem Record Data

Each Scenario in this example contains two System Subsystem records. One System Subsystem record contains the Diagram structure for each Scenario, and the other System Subsystem record contains the Bottling Lines, which are used in all three Scenarios. The following table lists the data that exist in each record.

SubsystemValues Specified
Diagram for Scenario A

Name: Diagram for Scenario A

Production Contribution: 100

Fixed Cost: 0

Variable Cost: 0

Variable Cost Units: Per Day

Lost Production Cost: 100000

Lost Production Cost Units: Per Day

Diagram for Scenario B

Name: Diagram for Scenario B

Production Contribution: 100

Fixed Cost: 0

Variable Cost: 0

Variable Cost Units: Per Day

Lost Production Cost: 100000

Lost Production Cost Units: Per Day

Diagram for Scenario C

Name: Diagram for Scenario C

Production Contribution: 100

Fixed Cost: 0

Variable Cost: 0

Variable Cost Units: Per Day

Lost Production Cost: 100000

Lost Production Cost Units: Per Day

Bottling Subsystem

Name: Bottling Subsystem

Production Contribution: 100

Fixed Cost: 0

Variable Cost: 0

Variable Cost Units: Per Day

Lost Production Cost: 0

Lost Production Cost Units: Per Day

System Asset Record Data

The following table shows the data stored in the System Asset records in this example. The light blue row identifies the Scenario(s) in which each Asset element is used.

AssetValues Specified
All Scenarios
Water Source

Name: Water Source

Production Contribution: 100

Fixed Cost: 0

Variable Cost: 0

Variable Cost Units: Per Day

Lost Production Cost: 0

Lost Production Cost Units: Per Day

Bottling Line

Name: <Bottling Line 1, Bottling Line 2, or Bottling Line 3>

All Bottling Lines use the same data with the exception of the Name field, whose value is different for each Asset element.

Production Contribution: 40

Fixed Cost: 0

Variable Cost: 0

Variable Cost Units: Per Day

Lost Production Cost: 0

Lost Production Cost Units: Per Day

Scenario A
Water Pump

Name: Water Pump

Production Contribution: 100

Fixed Cost: 5000

Variable Cost: 50

Variable Cost Units: Per Hour

Lost Production Cost: 0

Lost Production Cost Units: Per Day

Scenario B
Water Pump

Name: Water Pump

Production Contribution: 100

Fixed Cost: 5000

Variable Cost: 50

Variable Cost Units: Per Hour

Lost Production Cost: 0

Lost Production Cost Units: Per Day

Scenario C

Water Pump 1

 

Name: Water Pump 1

Production Contribution: 100

Fixed Cost: 5000

Variable Cost: 50

Variable Cost Units: Per Hour

Lost Production Cost: 0

Lost Production Cost Units: Per Day

Water Pump 2

Name: Water Pump 2

Production Contribution: 100

Fixed Cost: 5000

Variable Cost: 50

Variable Cost Units: Per Hour

Lost Production Cost: 0

Lost Production Cost Units: Per Day

System Buffer Record Data

The following table shows the data stored in the System Buffer record for this example:

FieldValue
Name Water Tank
Production Contribution 100
Initial Quantity in Percentage 50
Time to Empty 0.5
Time to Empty Units Days
Time to Refill 5
Time to Refill Units Days

System Link Record Data

The following table shows the data stored in the System Link record for this example:

FieldValue
Name Link
Minimum Predecessors:2

System Sensor Record Data

The following table shows the data stored in the System Sensor records for this example:

SensorValues Specified
Sensor 1

Name: Sensor 1

Monitored Elements: Water Pump 1

Activated Switches : Switch 2

Deactivated Switches: Switch 1

Sensor 2 Name: Sensor 2

Monitored Elements: Water Pump 2

Activated Switches: Switch 1

Deactivated Switches: Switch 2

Switch Element Data

The following table shows the data stored in the System Switch records in this example:

ElementValues Specified
Switch 1

Name: Switch 1

Is Initially On: Yes

Production Contribution: 100

Fixed Cost: 0

Variable Cost: 0

Variable Cost Units: Per Day

Lost Production Cost: 0

Lost Production Cost Units: Per Day

Switch 2

Name: Switch 2

Is Initially On: No

Product Contribution: 100

Fixed Cost: 0

Variable Cost: 0

Variable Cost Units: Per Day

Lost Production Cost: 0

Lost Production Cost Units: Per Day

Risk Data

The following table shows the data for the Risks used in this example:

Note: The Source column identifies the entity family name of the record in which the associated data is stored. The data from all source records is combined to create the comprehensive Risk data.
RiskAssigned ToSourceValues Specified
Water Source Failure Water Source Asset in all Scenarios System Risk Record

Name: Water Source Failure

Last Failure: 1/1/1999 12:00:00 AM

Fixed Unplanned Correction Cost: 0

Variable Unplanned Correction Cost: 0 Per Day

Planned Correction Cost: 0

Planned Correction Duration: 0 Hours

Is Active: True

Is Latent: False

Failure Without Replacement: False

Number of Subcomponents: 1

PF Interval: 0 Days

Repair Immediately: True

Percentage of PF Interval to Wait(%): 0

Exponential

Name: TTF Distribution

Distribution Type: Exponential

Time Unit: Years

MTBF: 20

Enable Distribution Association: No

Exponential

Name: TTR Distribution

Distribution Type: Exponential

Time Unit: Weeks

MTBF: 2

Enable Distribution Association: No

Bottling Line Failure Bottling Line Asset in all Scenarios System Risk Record

Name: Bottling Line Failure

Last Failure: 1/1/1999 12:00:00 AM

Fixed Unplanned Correction Cost: 0

Variable Unplanned Correction Cost: 0 Per Day

Planned Correction Cost: 0

Planned Correction Duration: 0 Hours

Is Active: True

Is Latent: False

Failure Without Replacement: False

Number of Subcomponents: 1

PF Interval: 0 Days

Repair Immediately: True

Percentage of PF Interval to Wait (%): 0

Exponential

Name: TTF Distribution

Distribution Type: Exponential

Time Unit: Months

MTBF: 12

Enable Distribution Association: No

Normal

Name: TTR Distribution

Distribution Type: Exponential

Time Unit: Days

MTTR: 1

Enable Distribution Association: No

Seal Failure
  • Water Pump Asset in Scenario A and B
  • Water Pump 1 and Water Pump 2 Assets in Scenario C
System Risk Record

Name: Seal Failure

Last Failure: 1/1/1999 12:00:00 AM

Fixed Unplanned Correction Cost: 1500

Variable Unplanned Correction Cost: 1000 Per Day

Planned Correction Cost: 1000

Planned Correction Duration: 4 Hours

Is Active: True

Is Latent: False

Failure Without Replacement: No

Number of Subcomponents: 1

PF Interval: 30 Days

Repair Immediately: True

Percentage of PF Interval to Wait (%): 0

Weibull

Name: TTF Distribution

Distribution Type: Weibull

Time Unit: Years

Beta: 4

Eta: 3

Gamma: 0

Enable Distribution Association: No

Normal

Name: TTR Distribution

Distribution Type: SingleValue

Time Unit: Hours

Value: 12

Enable Distribution Association: No

Bearing Failure
  • Water Pump Asset in Scenario A and B
  • Water Pump 1 and Water Pump 2 Assets in Scenario C
System Risk Record

Name: Bearing Failure

Last Failure: 1/1/1999 12:00:00 AM

Fixed Unplanned Correction Cost: 2000

Variable Unplanned Correction Cost: 1000 Per Day

Planned Correction Cost: 1000

Planned Correction Duration: 4 Hours

Is Active: True

Is Latent: False

Failure Without Replacement: False

Number of Subcomponents: 1

PF Interval: 6 Weeks

Repair Immediately: True

Percentage of PF Interval to Wait (%): 0

Exponential

Name: TTF Distribution

Distribution Type: Exponential

Time Unit: Months

MTBF: 60

Enable Distribution Association: No

Exponential

Name: TTR Distribution

Distribution Type: Exponential

Time Unit: Hours

MTTR: 8

Enable Distribution Association: No

Impeller Failure
  • Water Pump Asset in Scenario A and B
  • Water Pump 1 and Water Pump 2 Assets in Scenario C
System Risk Record

Name: Impeller Failure

Last Failure: 1/1/1999 12:00:00 A.M.

Fixed Unplanned Correction Cost: 1500

Variable Unplanned Correction Cost: 1000 Per Day

Planned Correction Cost: 1000

Planned Correction Duration: 4 Hours

Is Active: True

Is Latent: False

Failure Without Replacement: False

Number of Subcomponents: 1

PF Interval: 0 Days

Repair Immediately: True

Percentage of PF Interval to Wait (%): 0

Exponential

Name: TTF Distribution

Distribution Type: Exponential

Time Unit: Months

MTBF: 24

Enable Distribution Association: No

Normal

Name: TTR Distribution

Distribution Type: Single Value

Time Unit: Hours

Value: 12

Enable Distribution Association: No

Action Data

The following table shows the data used in the Actions in this example. This information defines the properties of the Actions associated with the Water Pump element in Scenario B.

Note: The Source column identifies the entity family name of the record in which the associated data is stored. The data from all source records is combined to create comprehensive Action data.
Action Mitigated Risk Source Values Specified
Redesign Impellers Impeller Failure System Special Action Record

Name: Redesign Impellers

Action Cost: 1600

Interval: 2 Years

Duration: 2 Days

Shutdown Required: True

One Time Action: True

Replace Failure Consequence: True

Replace TTF Distribution: True

System Risk Assessment

Mitigated Unplanned Correction Cost: 10001

Note: When you associate a Risk to an Action that is represented by a System Special Action record, and select the hyperlinked Action name in the Actions pane on the System Reliability Scenarios - Actions page, the Mitigated Unplanned Correction Cost field appears in the New Failure Consequence section on the Mitigated Risks tab and is labeled Fixed Unplanned Correction Cost.
Weibull

Name: New TTF Distribution

Distribution Type: Weibull

Time Unit: Months

Beta: 4

Eta: 48

Gamma: 0

Replace Seals Seal Failure System Preventive Maintenance Record

Name: Replace Seals

Action Type: Time-Based Maintenance (Preventive) (PM)

Action Cost: 2000

Interval: 2 Years

Duration: 4 Hours

Shut Down Required: True

One Time Action: False

Vibration Analysis Bearing Failure System Inspection Record

Name: Vibration Analysis

Action Type: Condition-Based Maintenance (Predictive) (CM)

Condition Monitoring Type: Periodic

Action Cost: 0

Interval: 3 Weeks

Duration: 1 Hours

Shut Down Required: False

One Time Action: False

Detection Probability(%): 90

System Resource Record Data

The following table shows the data stored in the System Resource records in this example:

ResourceValues Specified
Bearing

Name: Bearing

Fixed Cost: 200

Variable Cost: 0 Per Day

Count Occurrences: True

Mechanic

Name: Mechanic

Fixed Cost: 0

Variable Cost: 100 Per Hour

Count Occurrences: False

Seal

Name: Seal

Fixed Cost: 250

Variable Cost: 0 Per Day

Count Occurrences: True

Vibration Technician

Name: Vibration Technician

Fixed Cost: 0

Variable Cost: 100 Per Hour

Count Occurrences: False

System Resource Usage Record Data

The following table shows the data stored in the System Resource Usage records in this example:

ResourceLinked ToValues Specified
Vibration Technician Vibration Analysis Action

Resource: Vibration Technician

Quantity: 1

Duration: 1

Duration Units: Hours

Mechanic Bearing Failure Risk

Planned Resource Usage

Resource: Mechanic

Quantity: 1

Duration: 4

Duration Units: Hours

 

Unplanned Resource Usage

Resource: Mechanic

Quantity: 1

Duration: 8

Duration Units: Hours

Bearing Bearing Failure Risk

Planned Resource Usage

Resource: Bearing

Quantity: 2

Duration: 0

Duration Units: Hours

 

Unplanned Resource Usage

Resource: Bearing

Quantity: 2

Duration: 0

Duration Units: Hours

Seal Bearing Failure Risk

Unplanned Resource Usage

Resource: Seal

Quantity: 1

Duration: 0

Duration Units: Hours

Delete a System Reliability Analysis

Procedure

  1. Access the RA Overview page.
  2. Select System Reliability.

    A list of System Reliability Analysis available in the database appears.

  3. Select the row containing the System Reliability Analysis that you want to delete, and then select .

    The Delete System Reliability Analysis dialog box appears, asking you to confirm that you want to delete the selected System Reliability Analysis.

  4. Select Yes.

    The selected System Reliability Analysis is deleted.

Results

  • Any associated Scenarios and the components of each of the Scenario are deleted.

Access a Recommendation

Procedure

  1. Access the analysis for which you want to create a recommendation.
  2. In the right corner of the workspace, select the .
    The Recommendations pane appears, displaying a list of recommendations associated with the selected analysis.

  3. Select the row containing the recommendation that you want to view.
    The Reliability Recommendation datasheet appears, displaying the General Information and Alert tabs.

Access System Reliability Report

Procedure

  1. Access the System Reliability Analysis whose report you to want access.
  2. In the upper-right corner of any workspace within the selected System Reliability Analysis, select Report.

    The System Reliability report appears in a new browser tab.

    By default, the report contains the following sections:

    • Summary
    • Simulation Result Summary
    • Plots
    • Simulation Results - Elements
    • Simulation Results - Actions
    • Simulation Results - Resources

About System Reliability Analysis Report

The baseline GE Digital APM database includes the System Reliability Report, which you can use to view a summary of the results of a System Reliability Analysis.

The following table provides a list and description of the Catalog items that are used to generate the System Reliability Report. Each report provides a formatted view of the supporting query identified in the table. For additional details on the data that is included in the subreport, you can run any of the queries, which are stored in the Catalog folder \\Public\Meridium\Modules\Reliability Manager\Reports.

Report Supporting Query Description
SystemReliability System Reliability - Main Provides the information that is displayed in the Summary and Plots sections of the System Reliability Report.
SystemReliabilitySummaryResultReport SystemReliability - SummaryResult Provides the information that is displayed in the Simulation Result Summary section of the System Reliability Report.
SystemReliabilityElementResultReport SystemReliability - ElementResult Provides the information that is displayed in the Simulation Results - Elements section of the System Reliability Report.
SystemReliabilityActionResultReport System Reliability - ActionResult Provides the information that is displayed in the Simulation Results - Actions section of the System Reliability Report.
SystemReliabilityResourceResultReport SystemReliability - ResourceResult Provides the information that is displayed in the Simulation Results - Resources section of the System Reliability Report.

Each report query contains a prompt on the ENTY_KEY field of the System Analysis family. When you run the System Reliability Report while viewing a System Reliability Analysis, the ENTY_KEY of the System Analysis record associated with the current analysis is passed automatically to the prompt, and the results for the current System Analysis will be displayed. If you run one of the reports or queries listed in the table directly from the Catalog, however, you will need to supply the ENTY_KEY of a System Analysis record manually to retrieve results.

Throughout this documentation, we refer to the main report, the subreports, and the supporting queries collectively as the System Reliability Report.

Summary Section

The Analysis Summary section of the System Reliability Report displays general summary information that is stored in the System Analysis record.

The following table lists each item in the Analysis Summary section and the corresponding Systems Analysis record fields whose data is displayed in the report:

Report Item Record Field (s)
Name Analysis ID
DescriptionDescription
Analysis Start Date Analysis Start Date
Analysis End Analysis End Date
Analysis Period

Period

Period Units

Iterations Iterations
Confidence Confidence
Last Updated Date LAST UPDT DT
Last Updated By

LAST UPBY SEUS KEY

Note: The name of the Security User associated with this value is displayed in the report.

Simulation Result Summary Section

The Simulation Result Summary section of the System Reliability Report displays a summary of the information that is displayed in the Elements section in the Simulation Results workspace. Results for each scenario are stored in a System Element Result record. Additional information about each element within a scenario is displayed in the Simulation Results - Elements section of the System Reliability Report.

The following table lists each item in the Simulation Results Summary section and the corresponding System Element Result record field whose data is displayed in the report.

Report Item Record Field (s)
Scenario Scenario
Element Element
Failures Failures
Downtime Downtime
Cost Cost
Reliability

Reliability

Note: The values in the Reliability column are formatted as decimals rather than as percentages, as in the Elements section.
Availability

Availability

Note: The values in the Availability column are formatted as decimals rather than as percentages, as in the Elements section.
Next Failure TTNF

Plots Section

The Plots section of the System Reliability Report displays the graphs that are shown on the Summary section of the Analysis Summary workspace for the selected analysis. The following image shows the Total Cost graph.

The Plots section displays the following graphs:

  • Total Cost
  • Total Cost Trend
  • Annual Action Cost
  • Action Cost Trend
  • Resource Occurrence
  • Resource Time
  • Resource Cost

Simulation Results Elements Section

The Simulation Results - Elements section of the System Reliability Report displays results for each Scenario and any Subsystems, Assets, Risks, Switches or Buffers that belong to it. This information, which is stored in System Element Result records, also appears in the Elements section in the Simulation Results workspace. The following image shows the Simulation Results - Elements section.

The results for each element are stored in a separate System Element Result record, and one row exists for each record. The following table lists each item in the Simulation Results - Elements section and the corresponding System Element Result record field whose data is displayed in the report.

Report Item Record Field (s)
Element

Element

Note: The elements are listed below the root Subsystem of the Scenario to which they belong, with elements appearing below the element to which they belong.
Failures Failures
Downtime Downtime
Cost Cost
Reliability )

Reliability

Note: The values in the Reliability column are formatted as decimals rather than as percentages, as in the Elements section.
Availability

Availability

Note: The values in the Availability column are formatted as decimals rather than as percentages, as in the Elements section.
Next Failure TTNF

Simulation Results Actions Section

The Simulation Results - Actions section of the System Reliability Report displays results for the Actions that belong to each Scenario, which are stored in System Action Result records. This is the same information that appears in the Actions section in the Simulation Results workspace. The following image shows the Simulation Results - Actions section.

Report Item Record Field (s)
Action

Action

Note: Actions are listed below the Scenario to which they belong.
Occurrences Occurrences
Cost Cost
Detected Failures Detected Failures

Simulation Results Resources Section

The Simulation Results - Resources section of the System Reliability Report displays results for each Resource used in the System Reliability Analysis, which are stored in System Resource Result records. This is the same information that appears in the Resources section in the Simulation Results workspace. The following image shows the Simulation Results - Results section.

The results for each element are stored in a separate System Resource Result record, and one row exists for each record. The following table lists each item in the Simulation Results - Resources section and the corresponding System Resources Result record field whose data is displayed in the report.

Report Item Record Field (s)
Resource

Action

Note: The Resources are listed below the Scenario to which they belong.
Occurrences Occurrences
Time Time
Cost Cost