Diagrams
About Diagrams
A Diagram represents one option for the physical layout and construction of a system. A Diagram consists of a root System Subsystem record, which is linked to System Subsystem, System Sensor, System Buffer, System Link, System Asset, and System Switch records that together make up the Diagram.
When you create a System Scenario record, a System Subsystem record is created automatically and linked to the System Scenario record. Therefore, after you have created a Scenario, there is no manual step required to create a Scenario Diagram. You can build out the Scenario Diagram by adding the necessary elements and connections.
Elements of a Diagram
The following table lists the elements that are available in a Diagram and the associated records that are created automatically in the GE Digital APM database when you add each element to the Diagram. Select the element in the Element column in the following table to view the properties associated with that element.
Icon | Element | Record | Description |
---|---|---|---|
| Start | None |
Represents the starting point for all paths in the Diagram. This element is created by default when you create a new Diagram. You cannot enter data for this element in the Properties pane because no record is associated with this element. |
| End | None | Represents the ending point for all paths in the Diagram. This element is created by default when you create a new Diagram. You cannot enter data for this element in the Properties pane because no record is associated with this element. |
| Asset | System Asset | Represents a piece of equipment or location in the system. An Asset element can either be imported from an Equipment or Functional Location record that exists within the GE Digital APM database, or it can be added manually. |
| Buffer | System Buffer |
Represents an intermediate storage container between two other elements. For example, consider Scenario A in our System Reliability Analysis example without a Water Tank element. The Water Pump produces output (water) that is fed into the Bottling Subsystem. If the Water Pump were to fail, the Bottling Subsystem would not receive any input (water) and the entire system would fail. Similarly, if the Bottling Subsystem were to fail, then the output of the Water Tank would have nowhere to go, and the entire system would fail. Alternatively, and as is constructed in the Scenarios in our System Reliability Analysis example, a Buffer element (Water Tank) is inserted between the Water Pump and the Bottling Subsystem. If the Water Pump were to fail, the Bottling Subsystem could continue to function as long as input (water) was available from the Water Tank. If the Bottling Subsystem were to fail, the Water Tank could serve as storage for output (water) until the Bottling Subsystem could be restored or until the Water Tank could accept no more additional output. In either case, a failure of the entire system could be avoided or minimized. |
| Link | System Link |
Connects other elements that work together to produce output. For example, consider the Bottling Subsystem in our System Reliability Analysis example. Each of the three Bottling Lines produces bottles filled with water. In the Link element, the Bottling Lines combine their respective outputs into one stream of output for further use beyond our example. A Link represents the "hub" where the outputs of equipment and locations meet before connecting to the rest of the Diagram. |
| Sensor | System Sensor |
Detects the failure of a piece of equipment or location and notifies Switches of the failure. A Sensor cannot be connected to any other elements in the Diagram. If an Asset element in the Diagram fails, the Sensor that is monitoring that element will activate designated Switches to start elements running and deactivate other Switches to put other elements in standby. If the Asset element is deleted from the Diagram, then the connection between the Asset element and the Sensor will be deleted as well. For example, consider Scenario C in our System Reliability Analysis example. Sensor 1 monitors Water Tank 1 for failures. When a failure is detected, Sensor 1 deactivates Switch 1, which deactivates the failed Water Tank 1, and activates Switch 2, which activates the available Water Tank 2. |
| Switch | System Switch |
Represents a component that is activated or deactivated by a Sensor when a failure occurs. Switches allow you to connect or disconnect an entire branch of the Diagram when failures are detected. For example, consider Scenario C in our System Reliability Analysis example. Switch 1 is deactivated by Sensor 1 when a failure of Water Pump 1 is detected. |
| Subsystem | System Subsystem |
Represents an entire system of equipment and locations. You can build Subsystems within other Subsystems within the main Diagram to model production units. |
Connecting Elements
After you add elements to a Diagram, you must connect the elements to create the Diagram. Depending on the structure of the system for which you are creating a Diagram, you will want to connect elements to each other in a series or parallel to one another.
Elements Connected in a Series
When you connect elements to each other in a series, every element has one preceding connection and one succeeding connection, with only one path from the Start element to the End element. For example, in the following image of Scenario A in the System Reliability Analysis example, the elements in the Diagram for Scenario A root subsystem are connected in a series: every element between the Start and End elements has one connection from an element and one connection to an element, and you can reach the End element from the Start element in only one way.
Elements Connected in Parallel
When you connect elements in parallel to one another, one or more elements will be connected to multiple elements, and there will be multiple paths from the Start element to the End element. For example, in the System Reliability Analysis example, the Bottling Line elements in the Bottling Subsystem root subsystem are connected in parallel. In this case, the Start element and the Linkelement are connected to three Subsystem elements: Bottling Line 1, Bottling Line 2, and Bottling Line 3. Therefore, there are three different paths from the Start element to the End element, depending on which of the three Bottling Lines that you pass through.
Access a Diagram
Procedure
Access an Element
You can access an element for a Subsystem to view the properties of that element.
Procedure
Results
Depending on the element that is selected in the workspace, different fields are displayed in the Properties pane. When you select an element, the Properties pane will display the fields that belong to the record that is associated with the selected element.
You can select any of the following elements to view the fields in the associated record in the Properties pane:
- Asset
- Buffer
- Link
- Sensor
- Subsystem
- Switch
Add an Element
About this task
After you create a Scenario, you can build the Diagram by adding elements and connections. This topic describes how to add an element to a diagram. You can also import existing elements to a diagram.
Procedure
What to do next
Connect Elements
Before you begin
About this task
Procedure
Import a Reliability Growth Analysis
About this task
You can create new Asset elements by importing existing Reliability Growth Analyses into a Diagram. You can import one or multiple analyses in a single operation. One Asset element will be created for each record that you import, and a new System Asset record will be created to store information for that element. Fields from the Reliability Growth record will be mapped to the System Asset record, as described in the Results section.
This topic describes how to add an element by importing a Reliability Growth Analysis. You can also add an element directly to a diagram.
Procedure
Results
When you import an existing Reliability Growth record into the Diagram, a new System Asset record is created, and information from the imported record is mapped to the System Asset record. Information is also mapped to System Risk and Distribution records, which are created when a record is imported and linked to the System Asset record.
The following table contains the values that are imported from fields in a Reliability Growth record and the System Analysis record and fields to which they are mapped. All other values in System Analysis records are populated automatically with default values.
Reliability Growth Record Field | System Analysis Record | System Analysis Record Field | Notes |
---|---|---|---|
Analysis ID | System Asset | Name | None |
Analysis ID | System Risk | Name | None |
Short Description | Distribution | Short Description | This value is mapped to the TTF Distribution record that is linked to the System Risk record and appears in the TTF column in the Risks section. |
Final MTBF | Exponential | MTBF | This value is mapped to the TTF Distribution record that is linked to the System Risk record and appears in the TTF column in the Risks section. |
Time Units | Distribution | Units | This value is mapped to the TTF Distribution record that is linked to the System Risk record and appears in the TTF column in the Risks section. |
Import a Reliability Distribution Analysis
About this task
You can create new Asset elements by importing existing Reliability Distribution Analyses into a Diagram. You can import one or more analyses in a single operation. One Asset element will be created for each record that you import, and a new System Asset record will be created to store information for that element. Fields from the Reliability Distribution record will be mapped to the System Asset record, as described in the Results section.
This topic describes how to add an element by importing a Reliability Distribution Analysis to a Diagram. You can also add an element directly to a diagram.
Procedure
Results
When you import an existing Reliability Distribution record into the Diagram, a new System Asset record is created, and information from the imported record is mapped to the System Asset record. Information is also mapped to System Risk and Distribution records, which are created when a record is imported and linked to the System Asset record.
The following table contains the values that are imported from fields in records from a Distribution Analysis and the System Analysis record and field to which they are mapped. All other values in System Analysis records are populated automatically with default values.
Reliability Distribution Analysis Record | Reliability Growth Record Field | System Analysis Record | System Analysis Record Field | Notes |
---|---|---|---|---|
Reliability Distribution | Analysis ID | System Asset | Name | None |
Reliability Distribution | Analysis ID | System Risk | Name | None |
Reliability Distribution | Failures Without Replacement | System Risk | Failures Without Replacement | None |
Distribution | Short Description | Distribution | Short Description | This value is mapped from the TTF and TTR Distribution records that are linked to the Reliability Distribution record to the corresponding TTF and TTR Distribution records that are linked to the System Risk records. |
Distribution | Distribution Type | Distribution | Distribution Type | This value is mapped from the TTF and TTR Distribution records that are linked to the Reliability Distribution record to the corresponding TTF and TTR Distribution records that are linked to the System Risk records. |
Distribution | Units | Distribution | Units | This value is mapped from the TTF and TTR Distribution records that are linked to the Reliability Distribution record to the corresponding TTF and TTR Distribution records that are linked to the System Risk records. |
Exponential | MTBF | Exponential | MTBF | This value is mapped from the TTF and TTR Distribution records with a Distribution Type of Exponential that are linked to the Reliability Distribution record to the TTF and TTR Distribution records with a Distribution Type of Exponential that are linked to the System Risk records. |
Lognormal |
Mu Sigma Gamma | Lognormal |
Mu Sigma Gamma | This value is mapped from the TTF and TTR Distribution records with a Distribution Type of Lognormal that are linked to the Reliability Distribution record to the TTF and TTR Distribution records with a Distribution Type of Lognormal that are linked to the System Risk records. |
Normal |
Mean Standard Deviation | Normal |
Mean Standard Deviation | This value is mapped from the TTF and TTR Distribution records with a Distribution Type of Normal that are linked to the Reliability Distribution record to the TTF and TTR Distribution records with a Distribution Type of Normal that are linked to the System Risk records. |
Weibull |
Beta Eta Gamma | Weibull |
Beta Eta Gamma | This value is mapped from the TTF and TTR Distribution records with a Distribution Type of Weibull that are linked to the Reliability Distribution record to the TTF and TTR Distribution records with a Distribution Type of Weibull that are linked to the System Risk records. |
Import an Asset
About this task
You can also import the Reliability Distribution Analysis or Reliability Growth Analysis associated with the Asset record that you selected. Values from fields in the Reliability Growth or Reliability Distribution record will be mapped to System Risk and Distribution records, which are created when the corresponding record is imported and linked to the System Asset record, as described in the Results section.
This topic describes how to add an element by importing an Asset to a Diagram. You can also add an element directly to a diagram.
Procedure
Results
When you import an Asset record into the Diagram, a new System Asset record is created, and information from the imported record is mapped to the System Asset record.
The following table contains the values that are imported from fields in Asset records and the System Analysis record and field to which they are mapped. All other values in System Analysis records are populated automatically with default values.
Asset Record Field | System Analysis Record | System Analysis Record Field | Notes |
---|---|---|---|
ID | System Asset | Name | None |
When you are importing an Asset record, if you choose to import the Reliability Distribution Analysis or Reliability Growth Analysis associated with the Asset record that you selected, values from records in Reliability Distribution Analyses or Reliability Growth Analyses will also be mapped to records in the System Reliability Analysis.
The values that will be mapped are the same values that are mapped when a Reliability Distribution Analysis or Reliability Growth Analysis is imported without an Asset record, with the following exception:
- The value in the ID field of the Asset record will be mapped to the Name field in the System Asset record. The values in the Analysis ID field in the Reliability Growth or Reliability Distribution record will not be mapped to the System Asset record.
Import a Subsystem
About this task
This topic describes how to add an element by importing a System Subsystem to a Diagram. You can also add an element directly to a diagram.
Procedure
Results
For each System Subsystem that you import:
- An element will be created in the diagram.
- A copy of the record will be created and linked to the System Analysis record.
- All related records within the subsystem (e.g., System Asset records) will also be imported. An element and copy of each record will be created for each related record.
Delete an Element
About this task
You can delete any element from a Diagram. As you delete elements from a Diagram, note that:
- If you delete an Asset element that was created by importing an Equipment or Functional Location record, when you delete the Asset element, only the Asset element will be deleted. The source record will not be deleted. Additionally, if the source record is linked to the System analysis, the link will also be deleted.
- You cannot delete the Start or the End node.