Mappings
About Values Mapped to RBI Recommendations
When you generate RBI Recommendations, the fields in RBI Recommendations are populated with values from:
-
The RBI Criticality Analysis or the RBI PRD Criticality Analysis to which the RBI Recommendation is linked.
-
The RBI Components that are linked to the associated RBI Criticality Analysis or the RBI PRD Criticality Analysis.
-
The Equipment that is linked to the associated RBI Components.
-
The Degradation Mechanisms record that is linked to the associated RBI Criticality Analysis.
-
The Inspection Strategy that was used to generate the RBI Recommendation.
Additionally, some RBI Recommendations may be populated with values from the Criticality Int. Corr. Deg. Mech. Eval. linked to the associated RBI Criticality Analysis.
RBI Recommendation Fields Populated from Related Records
The following table lists the RBI Recommendation fields that are populated automatically from these sources.
This RBI Recommendation field: | ...is populated with: | ...from the following record: |
---|---|---|
Analysis ID |
The value in the Analysis ID field. |
The associated RBI Criticality Analysis. |
Asset ID | The value in the Asset ID field. | The related Asset. |
Author Name |
The last and first name of the Security User who created the RBI Recommendation. |
The Security User who initiated the generation of the RBI Recommendation. |
Damage Mechanism |
The value in the Degradation Mechanism field. |
The RBI Degradation Mechanism that is linked to the associated RBI Criticality Analysis. |
Functional Location ID |
The value in the Equipment ID field. |
The associated RBI Criticality Analysis. |
Nonrecurring? |
FALSE | None |
Originating Reference |
The Recommendation ID. |
The associated RBI Criticality Analysis. |
RBI Component |
The value in the Component Description field. |
The associated RBI Component. |
RBI Recommendation Methodology |
The value Criticality Calculator. | The associated RBI Criticality Analysis. |
Recommendation Basis |
The value in the Inspection Strategy Description field. |
The Inspection Strategy that generated the RBI Recommendation. |
Recommendation Headline |
The value RBI- <RBI Components Record ID>-<Damage Mechanism> ...where:
For example, given the following values:
The Recommendation Headline would be: RBI- Storage Tank- Brittle Fracture |
The associated RBI Component. |
Recommended Inspection Scope |
The value in the Recommended Inspection Scope field. |
The Inspection Strategy that generated the RBI Recommendation. |
Recommended Interval Scope |
One of the following values, depending on the following scenarios:
|
One of the following:
|
Status |
The value Created. |
None |
Task Type |
The value in the Inspection Task Type field. |
The Inspection Strategy that generated the RBI Recommendation. |
About Values Mapped to Risk
When you promote an asset to Asset Strategy Management (ASM), a Risk is created in ASM for each Degradation Mechanisms record (DM) in active RBI Criticality Analyses. This Risk contains the details of unmitigated and mitigated risks defined in the DM.
The following table provides a list of fields on the Risk datasheet that are populated from the DM or the associated RBI Criticality Analysis.
This Risk field: | ...is populated with: | ...from the following associated records: |
---|---|---|
Name |
A value in the following format: <Equipment Description> ~ <Degradation Mechanism> If there is no value in the Equipment Description field, then the value in the Equipment Type field is used. |
RBI Criticality Analysis and DM |
Description |
A value in the following format: <Equipment Description> ~ <Degradation Mechanism> If there is no value in the Equipment Description field, then the value in the Equipment Type field is used. |
RBI Criticality Analysis and DM |
Failure Mode | The value in the Degradation Mechanism field | DM |
Maintainable Item | A value in the following format: <RBI Component Entity ID> ~ <Equipment Description or Equipment Type> | RBI Criticality Analysis and Criticality Calculator RBI Component |
Failure Cause | The value in the Degradation Mechanism field | DM |
Unmitigated Financial Risk | The value in the Unmitigated Financial Risk Rank field | DM |
Risk Basis | The value Risk Based Inspection | None |
RBI Values Mapped to ASM
When you promote an Equipment record to ASM, several fields in the ASM records are populated automatically. The following tables list the source RBI records whose field values are mapped, the target ASM records to which the values are mapped, and the datasheet captions of the fields that are populated automatically.
Values Mapped to the Asset Strategy Record
Datasheet Caption of Asset Strategy Field | Source RBI Record | Datasheet Caption of Source RBI Field |
---|---|---|
Strategy ID | RBI Criticality Analysis | Component |
Asset Name | Asset | This will vary. Rather than mapping the value in a specific field in the source Equipment record, the Record ID is used as the default value in the Asset Name field in the Asset Strategy. |
Values Mapped to the Active Strategy Record
- Datasheet Caption of Active Strategy Field: Strategy ID
- Source RBI Record: RBI Criticality Analysis
- Datasheet Caption of Source RBI Field: Component
Values Mapped to the Proposed Strategy Record
- Datasheet Caption of Active Strategy Field: Strategy ID
- Source RBI Record: RBI Criticality Analysis
- Datasheet Caption of Source RBI Field: Component
Values Mapped to Risk Records
Datasheet Caption of Risk Assessment Field | Source RBI Record | Datasheet Caption of Source RBI Field |
---|---|---|
Risk ID |
RBI Criticality Analysis |
Component |
Risk Rank |
RBI Degradation Mechanisms |
On the datasheet, the source value appears at the intersection of the Unmitigated Risk row and the Strategy Risk Rank column. |
Financial Risk |
RBI Degradation Mechanisms |
On the datasheet, the source value appears at the intersection of the Unmitigated Financial Risk row and the Strategy Risk Rank column. |
Name |
RBI Degradation Mechanisms -and- RBI Criticality Analysis |
Degradation Mechanism -and- Criticality Item Description |
Description |
RBI Degradation Mechanisms -and- RBI Criticality Analysis |
Degradation Mechanism -and- Criticality Item Description |
Failure Mode |
RBI Degradation Mechanisms |
Degradation Mechanism |
Failure Cause |
RBI Degradation Mechanisms |
Degradation Mechanism |
Values Mapped to Risk Assessment Records
Datasheet Caption of Risk Assessment Field | Source RBI Record | Datasheet Caption of Source RBI Field |
---|---|---|
Risk Rank |
RBI Degradation Mechanisms |
On the datasheet, the source value appears at the intersection of the Mitigated Risk row and the Strategy Risk Rank column. |
Financial Risk |
RBI Degradation Mechanisms |
On the datasheet, the source value appears at the intersection of the Mitigated Financial Risk row and the Strategy Risk Rank column. |
Values Mapped to Risk Rank Records
Datasheet Caption of Risk Assessment Field | Source RBI Record | Datasheet Caption of Source RBI Field |
---|---|---|
Risk |
RBI Degradation Mechanisms |
The source values that are mapped to the Risk field in Risk Rank records come from the values that appear on the Risk Matrix that is accessible from the RBI Degradation Mechanisms record. This mapping is best understood through an example. Suppose you access the Risk Matrix from the Brittle Fracture RBI Degradation Mechanisms record, and the unmitigated risk on the Safety tab is 10. In this case, if you open the Risk Rank records that are linked to the Risk Assessment record to which the Brittle Fracture Risk record is linked, the Risk Rank record with the value Safety in the Category field will contain the value 10 in the Risk field. |
Production Loss |
RBI Degradation Mechanisms |
The source values that are mapped to the Production Loss field in Risk Rank records come from the values that appear on the Risk Matrix that is accessible from the RBI Degradation Mechanisms record. This mapping is best understood through an example. Suppose you access the Risk Matrix from the Brittle Fracture RBI Degradation Mechanisms record, and the Production Loss on the Financial tab is 100. In this case, if you query the Risk Rank records that are linked to the Risk Assessment record to which the Brittle Fracture Risk record is linked, the Risk Rank record with the value Financial in the Category field will contain the value 100 in the Production Loss field. |
Maintenance Cost |
RBI Degradation Mechanisms |
The source values that are mapped to the Maintenance Cost field in Risk Rank records come from the values that appear on the Risk Matrix that is accessible from the RBI Degradation Mechanisms record. This mapping is best understood through an example. Suppose you access the Risk Matrix from the Brittle Fracture RBI Degradation Mechanisms record, and the Maintenance Cost on the Financial tab is 100. In this case, if you query the Risk Rank records that are linked to the Risk Assessment record to which the Brittle Fracture Risk record is linked, the Risk Rank record with the value Financial in the Category field will contain the value 100 in the Maintenance Cost field. |
Values Mapped to Action Records
Datasheet Caption of Risk Assessment Field | Source RBI Record | Datasheet Caption of Source RBI Field |
---|---|---|
Action ID |
RBI Criticality Analysis |
Component |
Action Type |
RBI Recommendation |
Action Type |
Cost |
RBI Recommendation |
Estimated Cost |
Cost Basis |
RBI Recommendation |
Estimated Cost Basis |
Description |
RBI Recommendation -AND- Recommendation |
Recommended Inspection Scope -AND- Recommendation Basis |
Interval |
RBI Recommendation |
RBI Recommendation |
Name |
RBI Recommendation |
Task Type |
Nonrecurring
|
RBI Recommendation |
NonRecurring?
|
Shutdown Required |
Shutdown Required |
Shutdown Required |
Target Completion Date |
RBI Recommendation |
Target Completion Date |
Hard-Coded Values
When you promote an Equipment record to ASM, some values in the ASM records are hard-coded to be populated with a default value that is different from the standard default value for these values. The fields and their default values are listed in the following table.
ASM Record | Datasheet Caption | Default Value |
---|---|---|
Asset Strategy |
Description |
This strategy was automatically generated from RBI |
Active Strategy |
Description |
This strategy was automatically generated from RBI |
Proposed Strategy |
Description |
This strategy was automatically generated from RBI |
Risk |
Risk Basis |
Risk Based Inspection |
Risk |
Source |
RBI Analysis |
Recommendation |
Interval Units |
Months |
Recommendation |
Action Basis |
RBI Recommendation |
In addition, if you promote an Equipment record that is associated with an RBI Degradation Mechanisms record that is not linked to an RBI Recommendation record, for the Risk record that is created from that RBI Degradation Mechanisms record, the Strategy Mitigated Risk Rank in ASM will be set to the value in the Unmitigated Risk Rank field in the Risk record.
About Values Mapped to Action
When you promote an asset to Asset Strategy Management (ASM), an Action is created in ASM for each RBI Recommendation in active RBI Criticality Analyses. This Action contains the details of the Recommendation.
The following table provides a list of the fields on an Action datasheet that are populated from the RBI Recommendation.
This Action field: | ...is populated with: |
---|---|
Action Basis | The value RBI Recommendation. |
Action Source | The value RBI. |
Action Task Type | The value in the Task Type field. |
Action Basis | The value in the Action Type field. |
Cost | The value in the Estimated Cost field. |
Cost Basis | The value in the Estimated Cost Basis field. |
Description | <Recommendation Inspection Scope> ~ <Recommendation Basis> |
Interval |
The least value among the following:
|
Interval Basis |
The value of the Interval Basis that corresponds to the Interval field (only if the value in the Override Interval field in the Task is set to False). |
Interval Units | The value Months. |
Name | <Damage Mechanism> ~ <Task Type> |
Nonrecurring | The value in the NonRecurring? field. |
Shutdown Required | The value in the Asset Shutdown Required? field. |
About Values Mapped to Inspection Task
When you promote an asset to Asset Strategy Management (ASM), and create an Inspection Task based on an Action, the fields in the Inspection Task are populated with the values in the various records. The following table provides a list of fields on an Inspection Task datasheet that are populated automatically from these sources.
This Inspection Task field: | ...is populated with: | ...from the following record: |
---|---|---|
Asset ID | The entity key of the Asset that is associated with the Asset Strategy. | Asset Strategy |
Asset Key | The entity key of the Asset that is associated with the Asset Strategy. | Asset Strategy |
Desired Interval |
The highest value among the values in the RBI Half-Life, TM Half Life, Recommendation Interval, and Time-Based Settings fields. |
|
Desired Interval Basis |
The value of the Interval Basis that corresponds to the Desired Interval field (only if the value in the Override Interval field in the Task is set to False). | Action |
Next Date |
Not applicable. | RBI Recommendation |
Next Date Basis |
Not applicable. | RBI Recommendation |
Override Interval | FALSE | None |
Reason | The value in the Action basis field | Action |
Rejectable |
| Action |
Reoccurring |
TRUE | None |
Task Details | The value in the Description field. | Action |
Task ID | The value in the Name field. | Action |
Task Type | The value in the Action Task Type field. | Action |
Risk Analysis Mapping
The Risk Analysis Mapping family defines the Policy records that are used to populate the RBI Risk Matrix automatically from RBI Analyses. The following table provides the baseline state and behavior of fields that exist in the Risk Analysis Mapping family.
Field | Caption | Data Type | Description | Behavior and Usage |
---|---|---|---|---|
MI_RRSKMAP_ANLY_FAM_C | Analysis Family | Character | The Family ID of the analysis. | This field is populated automatically. |
MI_RRSKMAP_DEG_MECH_C | Degradation Mechanism | Character | The Degradation Mechanism that stores values that are used to populate the Risk Matrix. | This field is populated automatically. |
MI_RRSKMAP_POLICY_NM_C | Policy Name | Character | The name of the Policy that is used to populate the Risk Matrix. | This field is populated automatically. |
MI_RRSKMAP_RISK_CTG_C | Risk Category | Character | The Risk Category that is populated on the Risk Matrix (e.g., Environment, Financial Risk, Operations, Safety). | This field is populated automatically. |
The Policy Input Nodes that are used by the Risk Analysis Mapping family to populate the RBI Risk Matrix depend on both the type of Risk Category that you choose and the Degradation Mechanism that you apply to the family. The information in the following tables indicates which policy nodes and input fields are used when populating your selected RBI Risk Matrix.
The following table provides the range of the financial loss based on the consequence category.
Consequence Category | Description | Range in USD |
---|---|---|
A | Catastrophic | > $10,000,000 |
B | Very Serious | $1,000,000 - $10,000,000 |
C | Serious | $100,000 - $1,000,000 |
D | Significant | $10,000 - $100,000 |
E | Minor | < $10,000 |
The value in the Production Loss Category field in a Criticality Consequence Evaluation indicates the amount of financial loss expected from an event. By default, the value in the Production Loss Category field is converted to a numeric equivalent, and mapped to the Production Loss input node in the risk mapping policies. The lowest value in each range is the default production loss value. The following table provides the default value of production loss based on the value in the Production Loss Category field.
Production Loss Category | Default Production Loss Value in USD |
---|---|
A | $10,000,000 |
B | $1,000,000 |
C | $100,000 |
D | $10,000 |
E | $5,000 |
Risk Analysis Mapping for RBI Criticality Analyses
Risk Category - Environment: The following table provides the values in the Policy Input Node, Source Family, and Source Field fields in the Risk Analysis Mapping Details record for the RISK_MAPPING-ENVIRONMENT and DEFAULT-RISK_MAPPING-ENVIRONMENT policies.
Policy Input Node | Source Family | Source Field |
---|---|---|
Component Type | RBI Criticality Analysis | Criticality Item Type |
Environment Category | Criticality Consequence Evaluation | Environmental Consequence Category |
Failure Frequency |
| Failure Frequency |
Risk Category | Risk Analysis Mapping | Risk Category |
Risk Category - Financial Risk: The following table provides the values in the Policy Input Node, Source Family, and Source Field fields in the Risk Analysis Mapping Details record for the RISK_MAPPING-FINANCIAL and DEFAULT-RISK_MAPPING-FINANCIAL policies.
Policy Input Node | Source Family | Source Field |
---|---|---|
Failure Frequency | Criticality Degradation Mech Evaluation | Failure Frequency |
Maintenance Cost | Criticality Consequence Evaluation | Cleanup Cost |
Production Loss | Criticality Consequence Evaluation | Lost Production Category |
Risk Category | Risk Analysis Mapping | Risk Category |
Risk Category - Operations: The following table provides the values in the Policy Input Node, Source Family, and Source Field fields in the Risk Analysis Mapping Details record for the RISK_MAPPING-OPERATIONS and DEFAULT-RISK_MAPPING-OPERATIONS policies.
Policy Input Node | Source Family | Source Field |
---|---|---|
Consequence (only for Criticality Int. Deg. Mech. Eval. and Criticality Env. Crack. Deg. Mech. Eval.) | Criticality Consequence Evaluation | Product Leak Category |
Failure Frequency |
| Failure Frequency |
Lost Production Category | Criticality Consequence Evaluation | Lost Production Category |
Risk Category | Risk Analysis Mapping | Risk Category |
Risk Category - Safety: The following table provides the values in the Policy Input Node, Source Family, and Source Field fields in the Risk Analysis Mapping Details record for the RISK_MAPPING-SAFETY and DEFAULT-RISK_MAPPING-SAFETY policies.
Policy Input Node | Source Family | RBI Analysis Source Field |
---|---|---|
Failure Frequency |
| Failure Frequency |
Risk Category | Risk Analysis Mapping | Risk Category |
Toxic Category | Criticality Consequence Evaluation | Toxic Consequence Category |
Flammable Category | Criticality Consequence Evaluation | Flammable Consequence Category |
Risk Analysis Mapping for PRD Criticality Analyses
Risk Category - Operations: The following table provides the values in the Policy Input Node, Source Family, and Source Field fields in the Risk Analysis Mapping Details record for the PRD-DEF-RISK_MAPPING-OPERATIONS and PRD-RISK_MAPPING-OPERATIONS policies.
Policy Input Node | Source Family | Source Field |
---|---|---|
Consequence | PRD Consequence Evaluation | Leak Consequence Category |
Probability | Criticality Over Pressure Deg. Mech. Eval. | Failure Frequency of Protected Equipment |
Criticality Leak Deg. Mech. Eval. | Probability of Leak | |
Risk Category |
Risk Analysis Mapping | Risk Category |
Risk Category - Safety: The following table provides the values in the Policy Input Node, Source Family, and Source Field fields in the Risk Analysis Mapping Details record for the PRD-DEF-RISK_MAPPING-SAFETY and PRD-RISK_MAPPING-SAFETY policies.
Policy Input Node | Source Family | Source Field |
---|---|---|
Consequence | Criticality Over Pressure Deg. Mech. Eval. | Consequence of Failure at Overpressure |
PRD Consequence Evaluation | Leak Consequence Category | |
Probability | Criticality Leak Deg. Mech. Eval. | Probability of Leak |
Criticality Over Pressure Deg. Mech. Eval. | Failure Frequency of Protected Equipment | |
Risk Category | Risk Analysis Mapping | Risk Category |
Risk Analysis Mapping for Pipeline Analyses
Risk Category - Environment: The following table provides the values in the Policy Input Node, Source Family, and Source Field fields in the Risk Analysis Mapping Details record for the PL-RISK_MAPPING-ENVIRONMENT and PL-DEF-RISK_MAPPING-ENVIRONMENT policies.
Policy Input Node | Source Family | Source Field |
---|---|---|
Component Type | RBI Pipeline Analysis | Criticality Item Type |
Environment Consequence Category - Hole | Criticality Consequence Evaluation | Environment Consequence Category - Hole |
Environment Category - Rupture | Criticality Consequence Evaluation | Environment Consequence Category - Rupture |
Failure Frequency |
| Failure Frequency |
Risk Category | Risk Analysis Mapping | Risk Category |
Risk Category - Financial Risk: The following table provides the values in the Policy Input Node, Source Family, and Source Field fields in the Risk Analysis Mapping Details record for the PL-RISK_MAPPING-FINANCIAL and PL-RISK_MAPPING-FINANCIAL policies.
Policy Input Node | Source Family | Source Field |
---|---|---|
Failure Frequency | Criticality Degradation Mech Evaluation | Failure Frequency |
Maintenance Cost- Hole | Criticality Consequence Evaluation | Impact Clean Up Cost - Hole |
Maintenance Cost - Rupture | Criticality Consequence Evaluation | Impact Clean Up Cost - Rupture |
Production Loss - Hole | Criticality Consequence Evaluation | Lost Production Category - Hole |
Production Loss - Rupture | Criticality Consequence Evaluation | Lost Production Category - Rupture |
Risk Category | Risk Analysis Mapping | Risk Category |
Risk Category - Operations: The following table provides the values in the Policy Input Node, Source Family, and Source Field fields in the Risk Analysis Mapping Details record for the PL-RISK_MAPPING-OPERATIONS and PL-DEF-RISK_MAPPING-OPERATIONS policies.
Policy Input Node | Source Family | Source Field |
---|---|---|
Failure Frequency |
| Failure Frequency |
Lost Production Category - Hole | Criticality Consequence Evaluation | Lost Production Category - Hole |
Lost Production Category - Rupture | Criticality Consequence Evaluation | Lost Production Category - Rupture |
Risk Category | Risk Analysis Mapping | Risk Category |
Risk Category - Safety: The following table provides the values in the Policy Input Node, Source Family, and Source Field fields in the Risk Analysis Mapping Details record for the PL-RISK_MAPPING-SAFETY and PL-RISK_MAPPING-SAFETY policies.
Policy Input Node | Source Family | Source Field |
---|---|---|
Failure Frequency |
| Failure Frequency |
Flammable Category - Hole | Criticality Consequence Evaluation | Flammable Consequence - Hole |
Flammable Category - Rupture | Criticality Consequence Evaluation | Flammable Consequence - Rupture |
Risk Category | Risk Analysis Mapping | Risk Category |
Toxic Category - Hole | Criticality Consequence Evaluation | Toxic Consequence - Hole |
Toxic Category - Rupture | Criticality Consequence Evaluation | Toxic Consequence - Rupture |