Catalog Items
Overview Graphs Folder
The Catalog folder \\Public\Meridium\Modules\Risk Based Inspection\Overview Graphs contains the following items.
Graph Name | Behavior and Usage |
---|---|
Current Risk Overview | Displays the Current Risk Categories for all assets under a Functional Location. |
Past Risk Overview | Displays the most recently archived Past Risk Categories for all assets under a Functional Location. This allows the user to see the variations in risk after the completion of inspections. |
RBI Risk Matrix | Displays the total number of RBI Components based on their consequence of failure and probability of failure values. This graph appears only if the Risk Based Inspection license is active. |
Queries Folder
The Catalog folder \\Public\Meridium\Modules\Risk Based Inspection\Queries contains the following items.
Query Name | Behavior and Usage |
---|---|
Active Analyses for Evergreening - 580 |
Returns the RBI Criticality Analysis records for RBI Components linked to RBI Assets that:
|
Active Analyses for Evergreening - 581 |
Returns the RBI 581 Risk Analysis records for RBI Components linked to RBI Assets that:
|
Analyses Created For Evergreening - 580 |
Returns the RBI Criticality Analysis records for RBI Components linked to RBI Assets that:
Important: Do not modify the following columns: Analysis ID, Component, Asset ID, Analysis Entity Key, and Risk Category. Modifying these columns may affect the Calculate functionality during the evergreening process.
|
Analyses Created For Evergreening - 581 |
Returns the RBI 581 Risk Analysis records for RBI Components linked to RBI Assets that:
Important: Do not modify the following columns: Analysis ID, Component, Asset ID, Analysis Entity Key, and Risk Category. Modifying these columns may affect the Calculate functionality during the evergreening process.
|
Analyses Ready for Evergreening - 580 |
Returns the RBI Criticality Analysis records for RBI Components linked to RBI Assets that:
Important: Do not modify the ENTY_KEY column. Modifying this column may affect the duplicate functionality during the evergreening process.
|
Analyses Ready for Evergreening -581 |
Returns the RBI 581 Risk Analysis records for RBI Components linked to RBI Assets that:
Important: Do not modify the ENTY_KEY column. Modifying this column may affect the duplicate functionality during the evergreening process.
|
Analyses Ready for Evergreening for Unit - 580 |
Returns the RBI Criticality Analysis records for RBI Components linked to RBI Assets that:
Important: Do not modify the ENTY_KEY column. Modifying this column may affect the duplicate functionality during the evergreening process.
|
Analyses Ready for Evergreening for Unit - 581 |
Returns the RBI 581 Risk Analysis records for RBI Components linked to RBI Assets that:
Important: Do not modify the ENTY_KEY column. Modifying this column may affect the duplicate functionality during the evergreening process.
|
Asset Corrosion Analysis More Current Than Analyses |
Returns all Assets linked to a Functional Location that have a TM Asset Corrosion Analysis more current than the active RBI analysis on the component.
Note: This query will not return RBI 581 analyses. |
Asset Counts for Units | Returns a count of assets that contain RBI data that is linked to Functional Locations hierarchically. |
Assets with No Recommendations | Returns all assets linked to a Functional Location that have no RBI Recommendations and have at least one component with a Risk Completed analysis. Important: Do not modify the Asset Entity Key field. Modifying this field may affect the generate recommendation functionality. |
Assets with No Recommendations (580 Only) | Returns all assets linked to a Functional Location that have no RBI Recommendations and have at least one component with a Risk Completed analysis. This query will be used if you do not have an active RBI 581 license. Important: Do not modify the Asset Entity Key field. Modifying this field may affect the generate recommendation functionality. |
Assets with No Recommendations (581 Only) | Returns all assets linked to a Functional Location that have no RBI Recommendations and have at least one component with a Risk Completed analysis. This query will be used if you do not have an active RBI 580 license. Important: Do not modify the Asset Entity Key field. Modifying this field may affect the generate recommendation functionality. |
Criticality Consequence Evaluation | None. |
Current Risk | Returns the current rolled up risk for each Asset under a Functional Location. |
Current Risk Overview | Returns the highest Risk Category for each Asset under a Functional Location and gives a count. |
Export RBI Components by Asset | Returns Equipment records that are linked to Active RBI Components and Equipment records that are not linked to at least one RBI Component. |
Inspections More Current Than Analysis | Returns all Assets linked to a Functional Location that have Inspections more current than the active RBI analysis on the component. Note: This query will not return RBI 581 analyses. |
Invalid Inspections for Non-Intrusive Requirement Met | None. |
Manage Inspection Groups | None. |
Manage RBI Components | None. |
Manage RBI System | None. |
Maximum Internal Corrosion Rate | Returns the calculated maximum internal corrosion rate for an Internal Corrosion DME. |
Past Risk | Returns the past rolled up risk for each Asset under a Functional Location. |
Past Risk Overview | Returns the highest Risk Category for each Asset Under a Functional Location and gives a count. |
PRD Consequence Evaluation | None. |
Process Unit Query | Returns a list of the Process Units that fall under the selected level of the asset hierarchy. |
RBI Asset Risk Query | None. |
RBI Asset Risk Sub Query | None. |
RBI Assets for a Functional Location | Returns all Assets linked to a Functional Location. |
RBI Components for an Asset | Returns all RBI Components for a given Asset. |
RBI Corrosion Loops for a Functional Location | Returns all Corrosion Loops linked to a given Functional Location. |
RBI DM Query | None. |
RBI Flexible Configuration Records | Returns all custom Degradation Mechanism Evaluation Configuration records. |
RBI Flexible Validation Records | Returns all custom Degradation mechanism Evaluation Validation records. |
RBI Overview Filter Parameters | None. |
RBI Pipeline Consequence Evaluation | None. |
Recommendations by Asset | Returns RBI Recommendation records related to the selected asset. |
Review Analyses by Asset 580 | Return all RBI Criticality Analysis records not in an Archived state for the Equipment or Functional Location record for which you accessed the RBI Asset. |
Review Analysis by Corrosion Loop 580 | Return all RBI Criticality Analysis records that are calculated in the Created state for the Corrosion Loop record for which you accessed the RBI Asset. |
Review Analyses by Asset 581 | Return all RBI 581 Risk Analysis records that are calculated in the Created state for the Equipment or Functional Location record for which you accessed the RBI Asset. |
Review Analysis by Corrosion Loop 581 | Return all RBI 581 Risk Analysis records that are calculated in Created state for the Corrosion Loop record for which you accessed the RBI Asset. |
Select Protected Assets | Return Equipment records on the Select Protected Equipment window. |
Select Protected RBI Components | Returns RBI Components on the Select Protected Equipment window. |
Select RBI Components |
Returns RBI Components that are:
|
Select Unit for Grouping |
Returns all Functional Location records that:
|
Unlinked Corrosion Loops | Returns all Corrosion Loops that are not linked to a Unit. |
Valid Inspections for Non-Intrusive Requirement Met | None. |
View all Recommendations | Returns all recommendations for a selected Unit. |
View Protected RBI Components | Returns all Protected RBI Components for a selected Unit. |
Policy Queries folder | Contains queries that are used by RBI Strategy Mapping Groups when you generate RBI Recommendations records automatically. |
Reports Folder
The Catalog folder \\Public\Meridium\Modules\Risk Based Inspection\Reports contains the following items.
Report Name | Behavior and Usage |
---|---|
RBI Asset Risk Report | Displays an at-a-glance summary of an asset in RBI, Thickness Monitoring, and Inspection Management. |
RBI Asset Risk Sub Report | Displays all of the data used for the calculation of each component, the risk for each component, and the recommendations assigned to each risk. |