Edge Manager Q2 2017
These are the enhancements, and known and resolved issues for Edge Manager.
Enhancements
This release contains the following enhancements:
- Device Manager
- If a device has a SIM, the SIM ID is a clickable link that goes to the SIM details page.
- Custom Device Model
- You can now assign a default BOM when you create a custom device model so that when you add devices with this model in the future, the same default BOM is automatically assigned to the device, and will be deployed to the device when the it comes online.
- Repository
-
- You can now download software packages from the repository.
See Downloading Software Packages from the Predix Edge Manager Repository.
- If there are multiple versions of the software, you can view and select the versions from the Version column.
- You can now download software packages from the repository.
Resolved Issues
The following issues have been resolved in this release:
-
The issue where the BOM did not have support for .config files is resolved.
Known Issues
This release contains the following known issues:
- Issues with Firefox And Chrome browsers:
- There is a plug-in conflict that causes the browser to crash (GE internal only) when downloading a file, or when viewing the output of a command.
The same plug-in conflict causes an error when uploading a large file (hundreds of MB).
Workaround:
For Firefox: Run Firefox in Safe mode to disable Firefox plug-ins.
For Chrome:- Run Chrome in Incognito mode.
- In , if you have the DGExtension, ensure that it is disabled by unselecting the checkbox.
- There is a plug-in conflict that causes the browser to crash (GE internal only) when downloading a file, or when viewing the output of a command.
- When you update a Docker container, the Execution Time in the Deployment Schedule does not get updated in Edge Manager. Start and End times are updated and displayed correctly.
- Operations start, execution start, and elapsed time display differently for the top level versus operation details when there is only one operation. This is due to how the summary is calculated versus how the operation detail is calculated.
- You can create groups with the same name as an existing group and attach it to the same parent.
Workaround: To avoid creating groups with duplicate names, verify that there are no existing groups with the same name.
- You cannot save a filter if the name has more than 63 characters.
Workaround: Use fewer than 63 characters in filter names.
- If a device is placed in inventory but not enrolled, and software or configuration packages are sent to that device, and one of the Edge Manager services fails and needs to be restarted, then those software or configuration packages may need to be redeployed to that device.
- There is a known issue with deleting a group with a large number (over 5,000) of devices. Do not create such large groups, or move devices incrementally out of large groups so you can delete the group.