Predix Edge Gateway 3002 Overview

Note: The Predix Edge Gateway 3002 has reached end-of-life (EOL); support is no longer provided for this product.
The Predix Edge Gateway 3002 is a turnkey appliance that ships with Predix Edge pre-installed. The Predix Edge Gateway 3002 allows production Predix Edge deployments without the use of a hypervisor to host the virtual machine (OVA) version of the software.

Features

The Predix Edge Gateway 3002 comes with two LAN interfaces, labeled 1 and 2. LAN1 is intended to be used for the internal (LAN) side of the device, and LAN2 for external (WAN) communications. To accommodate this:
  • Power over Ethernet (PoE) is available through LAN1; a separate DC power connection is not required.
  • LAN1 comes preconfigured with a static IP address of 192.168.100.2 to connect to PETC for your first login. Afterwards, LAN1 and LAN2 can both be reassigned static/DHCP addresses as needed.
  • The Predix Edge Technician Console (PETC) is available only on LAN1.
Note: Although the Predix Edge Gateway 3002 hardware comes with CANBus and WLAN (WiFi) capabilities, neither of these interfaces are currently supported. In addition, the following are not supported in Predix Edge 2.3.0:
  • Bluetooth
  • GPS
  • MicroSD storage
  • USB storage

Specifications

Table 1. Predix Edge Gateway 3002 Specifications
Dimensions125 mm wide x 125 mm high x 51 mm deep (4.9 x 4.9 x 2 inches)
Form Factor
  • Fanless and headless
  • Mounting optimized for 75x75 VESA, wall (standard) mounting and DIN-rail mounting
  • Additional mounting options include:
    • Perpendicular DIN-rail mount
    • Quick-release DIN-rail mount
    • Cable management control bars for standard mounting
Weight1 kg +/- 0.02 kg (2.2 lbs +/- 0.04 lbs)
ProcessorIntel Atom E3805 dual core 1.33 GHz/1 MB L2 cache
Operating SystemPredix Edge OS
Memory2 GB, DDR3L – 1067 MHz Memory Single Channel (soldered on motherboard)
Drive/Storage
  • Industrial-grade Micro SD card: 8 GB (Storage Expansion)**
  • Embedded multi-media controller (eMMC): 8 GB onboard storage
I/O
  • 2 x 10/100 Fast Ethernet (RJ-45); main port supports PoE (15.4 W)
  • Wireless PAN: Bluetooth Low Energy
  • CANbus/Controller Area Network (CAN2.0 A/B/FD) 1 Mbps (CAN2.0), 5 Mbps (CAN-FD)**
  • USB: 1x USB 2.0, 1x USB 3.0**
  • Integrated MEMS: Accelerometer, Pressure, Temperature and Humidity
  • Integrated GPS module
  • Integrated Wireless LAN: 2.4 GHz, 802.11b/g/n; Integrated Bluetooth 4.0 BLE**
  • Antenna ports for WiFi/BLE/GPS**
Power Input
  • Phoenix Connector for Power (three-pin CANBus Power with wake/ignition pin). DC-IN or Power over Ethernet (PoE). System power protection. Enables low-power use (ignition wake, wake on LAN).
  • DC-IN accepts 12/24 V car power system (12 V-57V wide DC input); supports transient low-voltage states (battery crank) ≥6 VDC. Ignition input supports power on/standby/hibernate at 9-32 VDC with a five-second delay. Wake up events: alarm, LAN, USB, ignition or direct ignition.
  • PoE is 10/100 Mbps and connects via eight-pin RJ45 port; features full-controller compliance with IEEE 802.3.af standard for maximum 15.4 W, with power up to 48 V over existing Ethernet infrastructure, no modifications required. Standard IEEE 802.3 Ethernet interface provided for 100BASE-TX and 10BASE-T applications (802.3, 802.3u, and 802.3ab, 802.3x) 9014 bytes jumbo frame support. PoE supports wake on LAN.
Accessories/EcosystemOptional accessories include:
  • Flexible mounting options
  • Pre-certified WiFi, GPS, WWAN and ZigBee antennas
  • Phoenix connectors for serial, CANBus and power
  • Industrial uSD storage options (up to 64 GB)
Environmental/Design
  • Temp without airflow*:
    • Operating: -30°C to 70°C
    • Non-Operating: -40°C to 85°C
  • Temp with 0.7 m/s airflow*:
    • Operating: -30°C to 75°C
Relative Humidity
  • Operating: 10% to 90% (non-condensing) @ 40°C
  • Non-operating: 5% to 95% (non-condensing) @ 40°C
Vibration
  • Operating: 0.26 Grms profile (5 Hz with 0.0002 G2/Hz and 350 Hz with 0.0002 G2/Hz) two minutes per axis
  • Non-Operating: 1.54 Grms profile (10 Hz with 0.003 G2/Hz, 20 Hz with 0.01 G2/Hz, and 250 Hz with 0.01 G2/Hz) 60 minutes per axis
Thermal Shock150 cycles at system level at spec limits (-40°, 85°C); min. 20C/min ramp and 10 minute dwells
Shock
  • Non-Operating: MIL-STD-810G, Method 514.7, Procedure 5 (Shock) - 160G with two msec pulse duration in all axis
  • Operating: MIL-STD-810G, Method 514.7, Procedure 1 (Shock) - 40G with two msec pulse duration in all axis
Altitude
  • Operating: –15.20 m to 5000 m (–50 ft. to 16,404 ft.)
    Note: Maximum operating temperature is derated 1°C/305 m (1000 ft.) above sea level
  • Non-Operating: –15.20 m to 10,668 m (–50 ft. to 35,000 ft.)
*Temperature notes:
  • Ambient temperature specification is based on free air environment and recommended mounting
  • 2.5 inches (63.5mm) open space around the device is recommended for air circulation
  • Actual maximum operating temperature depends on many variables including airflow, mounting, orientation, and software applications
  • Temperature measured at the center of the exposed heatsink base surface must not exceed 83°C

**Not currently supported

Resources