An effective and proactive approach for your rotating machines
Within our rotating machines health monitoring offering, Power Conversion’s advanced TIMSA program is the most effective and proactive test and inspection approach for both your motors and generators. With this inspection program, we will identify any critical issues in your equipment and offer best solutions to fix them before a failure occurs. The inspection will be performed by fully trained and highly skilled field service experts, giving you the best assessment of your unit health status and the key actions to maximize its life expectancy.
Following inspections, Power Conversion can provide repairs and field services support, including [parts] replacement, to help you reduce risks and optimize your maintenance costs.
Power Conversion will carry out a series of electrical and mechanical tests with excelling safe work practices, on a periodic basis adapted to your business imperatives.
But not only can we inspect your GE Vernova and non-GE Vernova rotating machines; our team of expert field service engineers will also inspect any other peripheral control, protection or instrumentation system related to the rotating machine, that you may want to include in the outage.
MECHANICAL TESTS (OPTIONAL)
These extra inspections will check mechanical integrity of the rotating machine components, giving you rounded integral insight on your rotating machine health status:
- Bearing inspection – Open inspection on bearing journal surfaces, to measure and verify clearances.
- Vibration analysis – To identify signs of wear and tear in advance to avoid very expensive damages.
- Bearing oil analysis – To determine the overall service conditions of a bearing system and identify issues before a failure occur
SPECIALIZED TESTS (OPTIONAL)
We will recommend other tests specific to your business conditions that you may require, such as:
- Dissipation factor measurement;
- Offline partial discharges measurement;
- Acoustic measurement;
- CT/VT characteristics analysis;
- Stator wedge mapping;
- Resonant Surge Oscillography;
- Online harmonic component analysis;
- Etc.
OTHER EQUIPMENT
We will deploy experts to inspect any other control, protection or instrumentation equipment connected to the rotating machine, that you may want to include in the inspection, providing integral inspection service recommendations, with a global system view. These may include, among others:
- Variable frequency drives;
- Motor starters and motor controls;
- Automatic voltage regulators;
- Protection relays;
- ATEX purging systems;
- Heat exchangers;
- Etc.
FINAL REPORT
Customer will receive a final report with the expert assessment of Power Conversion Engineering Office.
Standard inspection formats
- Minor inspections: Lowly invasive electrical tests and boroscopic inspections, without exposing unit winding, completed typically in 1-2 days, usually repeated every 1-3 years.
- Major inspections: On top of minor inspection testing, unit end shields are opened, exposing winding for direct thorough inspection and cleaning. Extra mechanical checks are added for bearings, fans, and other rotating components. These are typically completed in 3-7 days. Usually repeated every 4-6 years.
- Rotor out inspections: On top of major inspection tasks, the rotor is threaded out of the stator for full winding inspection and cleaning, as well as extra testing. This level of inspection is recommended ad-hoc, usually takes 7-15 days, and is performed every 10-15 years.
Benefits
- OEM backed unit health status assessment.
- Inspection tailored to your specific unit needs;
- Expert recommendations on best actions to maximize your asset lifetime and optimize your service expenditure;
- Integral maintenance and repairs service