SVC/TCR
Power Conversion drives can substantially improve the quality and efficiency of your process or production. Our Dynamic Static VAR Compensators use a proven technology that provides power quality and productivity. Power Conversion offers both Thyristor Controlled Reactor (TCR) as well as IGBT based Dynamic VAR compensators (D-SVC) for lowering grid interferences due to heavy-duty reactive loads.
Features
System capability
- Thyristor-based technology
- From 20 MVAr to 600 MVAr
- Controls based on industry-standard components
- Remote monitoring and diagnostics
- Solutions for industrial and grid applications
- Containerized options
- IT-Security and secure remote access
SVC Thyristor Valves
- ETT, electrical-triggered-thyristors
- Range up to 600 MVAr
- Voltages up to 63 kV
- Power circuit consisting of one, two, three or four stacks
- Snubbers and divider resistors for thyristor protection
- Water-cooled
- Easy to maintain
- Gate drive units powered from separate power supply increasing operating range
Benefits
Flicker with TCR reduction factor ~2: Dynamic operation that digitally compensates for voltage fluctuation
Modular design: Based on former HVDC thyristor valve technology for maximum flexibility and optimized footprint
N+1 redundancy: Continued operation of one or more thyristors having failed
Cost savings in steel plants: Refractory wear and electrode consumption reduced, increased EAF production up to ~15%
Safety: Proven standard in separate building room or E-House
Reliability: Designed to resist severe transients
Quality: Local grid strengthening and VAR support for higher productivity and power quality, meeting grid code compliance requirements