NCR Management
About the NCR Management Application
- Search and build a queue of user selected non-conformances.
- Select a disposition action to define a detailed disposition plan.
- Keep record of non-conformities and the corrective actions taken to address them.
You can then access the defect details in the NCR Management application, and then select an appropriate disposition for the defect.
Disposition of Defects
A disposition is an action taken to resolve a non-conformance. The disposition method you select for a defect in the NCR Management application determines the disposition plan for the defect.
A disposition plan includes the disposition, a description of the corrective actions to be taken (by using an action tree), and any additional instructions to be followed to address the non-conformity. You configure the disposition action reason tree in the Plant Applications Administrator, and then you run a script file to link the disposition action reason tree for selection in the NCR Management application.
Disposition | Effect |
---|---|
Use As Is | The non-conforming part is acceptable for being used as is. |
Continue to process (CTP) | The non-conforming part can undergo operations up to the specified CTP operation, at which point a defect can be addressed. |
Clear | The non-conforming part does not require any corrective action and is not considered defective. |
Scrap | The non-conforming part cannot be used and should be scrapped. |
Rework | The non-conforming part can be used after performing rework on the specified operation. |
For more information, refer to the Dispose of a Single Defect topic.
Access Defects
About This Task
As a Quality engineer, you can search for defects in the Home page of the NCR Management application.
Procedure
Dispose of a Single Defect
About This Task
Before You Begin
Procedure
Results
Disposition Type | Result |
---|---|
Clear |
|
Continue to process (CTP) |
|
Use As Is |
|
Scrap |
|
Rework |
|
Dispose of Multiple Defects
About This Task
Procedure
Results
Create a Plan
Procedure
Edit CTP Disposition Method
About This Task
- The operation until which the lot can be processed.
- The disposition method can be changed from the Continue to Process to any of the other disposition methods such as, Clear, Scrap, Rework or Use as is.
- The disposition action reason.
- The additional information related to disposition.
Procedure
Results
Scenario |
Result |
---|---|
When the operation for Continue to process method is changed |
|
Disposition method changed to Clear |
|
Disposition method changed to Rework |
|
Disposition method changed to Use As Is |
|
Disposition method changed to Scrap |
|
Filter a Defect
About This Task
Indicator | Description |
---|---|
Indicates that the filter is not applied to the column. | |
Indicates that the filter is applied to the column. |