Analysis
About Analysis
As a supervisor, you can use the Analysis application to plot historical and live charts to visualize time series data available in Plant Applications and Historian.
Analysis application displays information for production batches in the form of a Gantt chart.
It enables operators, supervisors, and process engineers to analyze time series data and live issues, and to quickly troubleshoot issues and make improvements. Process engineers can also analyze the production batches and golden batches information.
Analyze a Process Order
About This Task
You can use the Analysis application to analyze one or more Process Orders when Plant Applications is configured to use process orders instead of batches. In some organizations, a batch is identified as a process order number. In this scenario, the process order quantity is the batch quantity produced in a production run.
Procedure
Analyze a Batch
You can use the Analysis application to analyze a batch, compare the batch with the other batches, navigate to previous and next batches, and compare how the variables associated with the batch produced trend over the batch duration. The ANSI/ISA???88.01???1995 documentation defines a batch as the material that is being produced or that has been produced by a single execution of a batch process or an entity that represents the production of a material at any point in the process. Batches are produced on a single equipment or a process cell. A golden batch is a batch that is identified to be used as a reference batch for a few specific KPIs such as the best yield, lowest waste, best quality, and higher productivity.
Procedure
Add Tags, Variables, KPIs, Process Orders, and Batches
You can add Historian tags, Plant Applications variables, KPIs, process orders, batches, and golden batches to the Analysis page to trend required charts and display tables for analyzing information.
Procedure
Results


You can further save an analysis trend to restore the analysis view. The trends you save are accessible by all users. For more information, refer to the Save an Analysis Trend topic.
Filter Tags, Variables, KPIs, Process Orders, and Batches
Procedure
Results
Access Trend Charts
About This Task
- Print preview and print
- Export
- Filter
- Zoom
- Range for y-axis
- Multifield and string tags
Procedure


- Select Chart Info to access the Chart Type, Start and End date and time, and Tags information.
- Select Show Statistics to access the Name of the trended tags, First Raw Value, Last Raw Value, Minimum Value, Maximum Value, Count, Raw Total, Raw Average, and Raw Standard Deviation.
- Select Remove Chart or select
to delete the respective chart.



- XY-Axis: To zoom both x- and y-axes in the Historical chart.
- X-Axis: To zoom only x-axis in the Historical chart.
- Y-Axis: To zoom only y-axis in the Historical chart.
Layout Options | Description |
---|---|
Multi-select mode | Selects multiple trend charts or events from the session. After selecting the required trend charts and events you can perform the following actions:
You cannot modify the charts in multi-select mode. |
Normal View | Displays the default view. |
Column View | Displays the trend charts and batches information in two columns. |
Stacked View | Displays the trend charts and batches information as stacked rows. |
![]() | Enables the following behaviors:
|
![]() | Downloads trended data (both good and bad qualities data) as a .csv file. Note: When the chart appears blank; that is, the plotted variable has no data, if you export trended data, dummy data of the type bad quality appears in the .csv file. |
![]() | Downloads raw data (only good quality data) as a .csv file. Note: When the chart appears blank; that is, the plotted variable has no data, if you export raw data, dummy data of the type bad quality appears in the .csv file. |
![]() | Previews available trend charts for printing. You can select the Print Page button to print the charts. |
![]() | Displays the selected charts in full-screen mode. Select ![]() Note: You cannot use the keyboard shortcuts like F11 (to run in full-screen mode) or Esc (to exist full-screen mode). |
![]() | Deletes the trend charts and event information from the current session. |
Modify Charts
You can modify the type, color, and scale of a displayed chart.
Procedure
Types of Trend Charts
Trend charts are graphical representations for showing how the value of one or more items changes over time.
Line is the default type of chart.