Downtime Displays
Use the Downtime Displays app to access the downtime overview and downtime events list for the equipment assigned to you. You can also view the list of KPIs and add non-productive time events and downtime events for the machines assigned to you. Learn more…
About Downtime Displays
As an operator, you can use the Downtime Displays application in the Plant Applications Universal Client enables you to access the downtime overview and downtime events list for the equipment assigned to you.
- Events: A list of downtime events and their statuses corresponding to the equipment selected in the My Machines page appears. Only the machines that you as an operator can access appear in this page. In this page, you can perform the following actions:
- Add a downtime event
- Add a non-productive time (NPT) event
- Modify existing downtime events
- Split events
- Merge events
As a supervisor, you can use the Downtime Displays application to perform the following actions.
- KPIs: An overview of key performance indicators (KPIs) such as overall equipment effectiveness (OEE), availability, mean time between failures (MTBF), and mean time to repair (MTTR) appears for all the equipment that you as an operator can access. The line charts for downtime breakdown and downtime by category also appear in this page.Note: If no data is available for a KPI or chart, a message indicating the non-availability of data for the corresponding KPI or chart appears in the KPIs page.
About Non-Productive Time in Downtime Calculations
When accessing the KPIs in Downtime Displays, Equipment, and Reports, you can include or exclude non-productive time (NPT) in the downtime calculation of KPIs.
The following sections describe various scenarios of downtime calculations.
Scenario 1: Downtime Duration is Within NPT Duration
Time Entry Type | Start Time (mm/dd/yy hh: mm) | End Time (mm/dd/yy hh: mm) | Duration (mins) | Downtime Calculation (mins) | |
---|---|---|---|---|---|
Include NPT | Exclude NPT | ||||
Downtime | 5/10/18 5:08 | 5/10/18 5:10 | 2 | 0 | 2 |
NPT | 5/10/18 5:05 | 5/10/18 5:15 | 10 |
- When NPT is included: The downtime duration is ignored by the application. In this scenario, the downtime duration appears as 0 mins.
- When NPT is excluded: The actual downtime duration appears. In this scenario, the downtime duration appears as 2 mins.
Scenario 2: Downtime Starts Before NPT Starts and Ends Before NPT Ends
Time Entry Type | Start Time (mm/dd/yy hh: mm) | End Time (mm/dd/yy hh: mm) | Duration (mins) | Downtime Calculation (mins) | |
---|---|---|---|---|---|
Include NPT | Exclude NPT | ||||
Downtime | 5/10/18 5:17 | 5/10/18 5:25 | 8 | 3 | 8 |
NPT | 5/10/18 5:20 | 5/10/18 5:30 | 10 |
- When NPT is included: Only the downtime duration before the NPT event starts appears as the downtime duration. In this scenario, the downtime duration appears as 3 mins.
- When NPT is excluded: The actual downtime duration appears. In this scenario, the downtime duration appears as 8 mins.
Scenario 3: Downtime Starts and Ends After NPT Starts and Ends
Time Entry Type | Start Time (mm/dd/yy hh: mm) | End Time (mm/dd/yy hh: mm) | Duration (mins) | Downtime Calculation (mins) | |
---|---|---|---|---|---|
Include NPT | Exclude NPT | ||||
Downtime | 5/10/18 5:47 | 5/10/18 5:52 | 5 | 2 | 5 |
NPT | 5/10/18 5:40 | 5/10/18 5:50 | 10 |
- When NPT is included: Only the downtime duration after the NPT event ends appears as the downtime duration. In this scenario, the downtime duration appears as 2 mins.
- When NPT is excluded: The actual downtime duration appears. In this scenario, the downtime duration appears as 5 mins.
Scenario 4: Downtime Starts Before NPT Starts and Ends After NPT Ends
Time Entry Type | Start Time (mm/dd/yy hh: mm) | End Time (mm/dd/yy hh: mm) | Duration (mins) | Downtime Calculation (mins) | |
---|---|---|---|---|---|
Include NPT | Exclude NPT | ||||
Downtime | 5/10/18 5:34 | 5/10/18 5:41 | 7 | 2 | 7 |
NPT | 5/10/18 5:35 | 5/10/18 5:40 | 5 |
- When NPT is included: The sum of downtime durations before the NPT event starts and after the NPT event ends appears as the downtime duration. In this scenario, the downtime duration appears as 2 mins.
- When NPT is excluded: The actual downtime duration appears. In this scenario, the downtime duration appears as 7 mins.
Access KPIs
Procedure
Access a Downtime Events List
About This Task
Procedure
Add a Downtime Event
About This Task
Procedure
Results
Add an NPT Downtime Event
Results
Modify Downtime Events
Results
Copy Faults and Reasons to the Selected Downtime Event
Results
Split a Downtime Event
About This Task
Procedure
Results
Merge Downtime Events
Procedure
Results
- When you merge downtime events, the time interval between the source downtime events is also added to the downtime duration of the merged downtime event.
- If the reasons for downtime differ between the source downtime events, the new merged downtime event uses the reason associated with the oldest source downtime event.