Action Nodes

Add Value to Health Indicator Nodes in Family Policies

An Add Value to Health Indicator node represents an action to create a Health Indicator Value record and link it to a Health Indicator record .

When an Add Value to Health Indicator node is executed, a Health Indicator Value record is created with the timestamp and value defined by the policy logic and corresponding instances.

The outputs of an Add Value to Health Indicator node are the Content GUID and Entity Key of the record that the node creates.

Important: If you use this node in a Before Insert or After Insert policy for the Health Indicator Value family or in a Before Update or After Update policy for the Health Indicator family, you should ensure that the policy logic contains conditions to prevent a circular reference (that is, a scenario in which the action of the policy triggers the policy to execute continuously). The message bar will display a warning if a potential scenario like this is detected.

Node Properties

The Properties window for an Add Value to Health Indicator node contains the items that are described in the following table.

ItemDescriptionNotes
Health Indicator Entity Key sectionSpecifies the entity key of the Health Indicator record to which the new Health Indicator Value record will be linked.You must specify a Health Indicator record without a source.
Timestamp sectionSpecifies the value that will populate the Timestamp field in the new Health Indicator Value record.

You can select to specify the output of a predecessor node in this section.

The value in this section must be a timestamp.

Value (Numeric) sectionSpecifies the value that will populate the Value (Numeric) field in the new Health Indicator Value record.

You can select to specify the output of a predecessor node in this section.

The value in this section must be numeric.

Tip: Refer to the Policy Designer documentation to see an example of this node.

Close Event Nodes in Family Policies

A Close Event node represents an action to populate fields in an existing Policy Event record to signify that the associated event has been closed.

When a Close Event node is executed, the following fields will be populated in the associated Policy Event record:

  • End Time
  • Close Description
Important: If you use this node in a Before Update or After Update policy for the Policy Event family, you should ensure that the policy logic contains conditions to prevent a circular reference (that is, a scenario in which the action of the policy triggers the policy to execute continuously). The message bar will display a warning if a potential scenario like this is detected.

To use a Close Event node, the policy model must also contain a Create Event node that is associated with the same Policy Event record (i.e., with the same value specified in the Event Name section on the Properties window). The properties of the Create Event node must be configured such that:

  • The Has Duration section is set to True.
  • The Start Time section contains a value.
  • The End Time section does not contain a value.

In the policy model, a dotted line will appear between Create Event and Close Event nodes that are associated with the same Policy Event record.

Node Properties

The Properties window for a Close Event node contains the items that are described in the following table. In each section, you can select the icon to display the outupt of a predecessor node. The values that you define in each section will be used to populate the corresponding fields in the associated Policy Event record.

ItemDescriptionNotes
Event Name section Specifies the name of the event that you want to close.
Important: The value that you specify in this section must match the Event Name value for the corresponding Create Event node (i.e. the value in the Name field in the associated Policy Event record) in order for the event to be closed successfully.
Note:

If you specify the output of a predecessor node, whether the nodes match depends on the values used when the policy is executed.

For example, you can specify the Event Name in the Create Event node using a field from an Entity node and specify the Event Name in the Close Event node using the output of a Case node. As long as the values used in execution match, the events will be recognized as matching.

End Time sectionSpecifies the timestamp that is associated with the end of the event.This value is required.

If you enter a date, you must use the correct format.

Close Description section Specifies a description of why the event was closed.None
Tip: Refer to the Policy Designer documentation to see an example of this node.

Create Entity Nodes in Family Policies

A Create Entity node represents an action to create a new record in any baseline or custom entity family. The fields in the new records are populated with the input values that you specify on the Properties window for the node.

The outputs of the Create Entity node are the following system fields for the records that the node creates: Content GUID, Entity Key, Entity ID, and Site Key.

Important: In a Before Insert or After Insert policy, if you use this node to create a record in the same family that triggers the policy, you should ensure that the policy logic contains conditions to prevent a circular reference (that is, a scenario in which the action of the policy triggers the policy to execute continuously). The message bar will display a warning if a potential scenario like this is detected.

Node Properties

The Properties window for a Create Entity node contains the items that are described in the following table.

Item

Description

Notes

Family ID listSpecifies the type of record that the Create Entity node will create.

The Family ID list contains all of the baseline and custom entity families in GE Digital APM for which you have insert privileges.

When you select a family, a section for each field in the family appears in the Properties window.

Site Key sectionSpecifies the Site Reference Key of the site to which the new record should be assigned.You can select the icon to specify the output of a predecessor node in this section.
Auto-map field values? option

Specifies whether you want to automatically map values from a collection to fields in the selected family.

When the values that you want to use to update a record are contained in a collection, you can use this option instead of, or in addition to, specifying the corresponding value for each field individually.

Field values collection sectionSpecifies the collection that contains new values for fields in the selected family.

This section is enabled only when you select yes for the Auto-map field values? option.

The collection that you specify in this section is used to populate the fields in the created entity(s) for the selected family.

In the records that are created, the fields that are populated are those in which the Field ID matches a Column ID in the collection. Any columns in the collection that do not match a Field ID are skipped.

Field columnSpecifies a field in the selected family that will be modified.Both baseline and custom fields will appear in each list.
Value columnSpecifies the new value for the corresponding field.
Important:
  • If a field has complex behavior defined by field-level rules (e.g., rules for valid values) and field-level behaviors, this behavior will not be reflected in the Properties window or detected by policy validation. Therefore, you are responsible for ensuring that the values you specify are valid according to any baseline or custom field-level rules for the corresponding field.
  • If a field value is defined by a system code, the value that you specify in the corresponding section must be the system code, not the value that is displayed to the end user.
Tip: Refer to the Policy Designer documentation to see an example of this node.

Create Event Nodes in Family Policies

A Create Event node represents an action to create a Policy Event record, which stores information about events that are associated with Equipment or Functional Location records.

When a Create Event node is executed, a Policy Event record will be created using the values that you specify on the Properties window for the node. One Policy Event record will be created for each Create Event node in the policy model that has a unique name.

The outputs of the Create Event node are the following system fields for the record that the node creates: Content GUID, Entity Key, Entity ID, and Site Key.

Important: If you use this node in a Before Insert or After Insert policy for the Policy Event family, you should ensure that the policy logic contains conditions to prevent a circular reference (that is, a scenario in which the action of the policy triggers the policy to execute continuously). The message bar will display a warning if a potential scenario like this is detected.

If a Policy Event record is created for an event that has a duration, additional Policy Event records with the same name will not be created until the event is closed (that is, the End Time field in the Policy Event record contains a value).

Note: You can use a corresponding Close Event node to populate the End Time and Close Description fields in the same Policy Event record when subsequent conditions indicate that the event has closed.

Node Properties

The Properties window for a Create Event node contains the items that are described in the following table. The values that you define in each section will be used to populate the corresponding fields in the Policy Event record that is created.

ItemDescriptionNotes
Asset Key section Specifies the entity key of the Equipment or Functional Location record that is associated with the event, (that is, the record to which the Policy Event record will be linked).This value is required.
Event Name section Specifies the name of the event. This value is required.

You can select to specify the output of a predecessor node in this section.

Description section Specifies a description of the event.

You can select to specify the output of a predecessor node in this section.

Event Type list Specifies the type of event. You can select one of the following values:
  • Generic : The event is not associated with a specific type of event.

  • Excursion : The event is associated with an operation that is outside of an established operating window.

Severity list Specifies the severity of the event. You can select one of the following values:
  • Information : Routine events not affecting asset health.
  • Warning : Events indicating a low-risk or early warning of asset health issues.
  • Alert : Events indicating a high-risk or imminent warning of asset health issues.
Start Time section Specifies the timestamp that is associated with the beginning of the event.This value is required.

You can select to specify the output of a predecessor node in this section.

If you enter a date, you must use the correct format.

End Time sectionSpecifies the timestamp that is associated with the end of the event.You should only define a value in this section when the Has Duration field is set to True.
Important: If the policy contains a corresponding Close Event node, you should not specify values in this section. You should specify values in the End Time section on the Properties window that is displayed for the Close Event node.

You can select to specify the output of a predecessor node in this section.

If you enter a date, you must use the correct format.

Close Description section Specifies a description of why the event was closed.
Important: If the policy contains a corresponding Close Event node, you should not specify values in this section. You should specify values in the Close Description section on the Properties window that is displayed for the Close Event node.

You can select to specify the output of a predecessor node in this section.

Has Duration sectionSpecifies whether or not there is an end time associated with the event.

You can select to specify the output of a predecessor node in this section.

The value that you define must be a logical result (that is, Yes or No).
Important: If the policy contains a corresponding Close Event node, you must set the value in this section to Yes.
Time Line Reset section This field is not currently used.None
Tip: Refer to the Policy Designer documentation to see an example of this node.

Create Production Event Nodes in Family Policies

A Create Production Event node represents an action to create a Production Event record that is populated with the input values that you specify on the Properties window.

The outputs of the Create Production Event node are the following system fields for the record that the node creates: Content GUID, Entity Key, Entity ID, and Site Key.

Important: If you use this node in a Before Insert or After Insert policy for the Production Event family, you should ensure that the policy logic contains conditions to prevent a circular reference (that is, a scenario in which the action of the policy triggers the policy to execute continuously). The message bar will display a warning if a potential scenario like this is detected.

Node Properties

The Properties window for a Create Production Event node contains the items that are described in the following table. In each section, you can select the icon to display the outupt of a predecessor node. The values that you define in each section will be used to populate the corresponding fields in the Production Event record that is created.

ItemDescriptionNotes
Causing Asset Key section Specifies the Equipment record that represents the piece of equipment that caused the event. The Causing Asset Key value must match exactly the Entity Key of the asset that caused the event.
Description sectionSpecifies a detailed description of the event. None
End Date section

Specifies the date that the event ended.

Along with the start date, the end date determines whether or not the production event will be available in the Production Event list in the Production Event workspace.
Headline section

Specifies a short description of the event.

None
Source Production Unit sectionSpecifies the production unit to which loss is attributed. The created Production Event record will be automatically linked to the specified Production Unit record.
Start Date sectionSpecifies the date that the event started. Along with the end date, the start date determines whether or not the production event will be available in the Production Event list in the Production Event workspace.
Note: If you add a custom field to the Production Event family, that field will also appear in the Properties window for the Create Production Event node.
Tip: Refer to the Policy Designer documentation to see an example of this node.

Create Recommendation Nodes in Family Policies

A Create Recommendation node represents an action to create a Policy Recommendation record that is populated with the input values that you specify on the Properties window for the node and includes (in the Recommendation Description field) a summary of the policy logic that caused the record to be created.

The outputs of the Create Recommendation node are the following system fields for the record that the node creates: Content GUID, Entity Key, Entity ID, and Site Key.

Important: If you use this node in a Before Insert or After Insert policy for the Policy Recommendation family, you should ensure that the policy logic contains conditions to prevent a circular reference (that is, a scenario in which the action of the policy triggers the policy to execute continuously). The message bar will display a warning if a potential scenario like this is detected.

Node Properties

The Properties window for a Create Recommendation node contains the items that are described in the following table. In each section, you can select the icon to display the outupt of a predecessor node. The values that you define in each section will be used to populate the corresponding fields in the Policy Recommendation record that is created.

ItemDescriptionNotes
Associated Reference sectionSpecifies the Reference ID of the event or any other entity that originated the recommendation.None
State Assignee User IDSpecifies the user that is assigned to the initial state.The state assignee value must match exactly a valid User ID for an active Security User.
Create Work Request section

Specifies whether a work request for the EAM system that you have configured in GE Digital APM will be created from the Policy Recommendation record.

The value in this section must be a logical result (i.e., Yes or No).
Equipment ID sectionThe Record ID of the Equipment record to which the Policy Recommendation record will be linked.

You do not need to specify a value in both the Equipment ID and Functional Location ID sections. If you specify a value in either section, the GE Digital APM system will automatically create relationships between the related Equipment, Functional Location, and Recommendation records. However, if you do specify values in both sections, they must correspond to the same asset.

Event Start Date sectionSpecifies the timestamp that is associated with the beginning of the event for which the Policy Recommendation record is created.If you enter a date, you must use the correct format.
Functional Location ID sectionThe Record ID of the Functional Location record to which the Policy Recommendation record will be linked.

You do not need to specify a value in both the Equipment ID and Functional Location ID sections. If you specify a value in either section, the GE Digital APM system will automatically create relationships between the related Equipment, Functional Location, and Recommendation records. However, if you do specify values in both sections, they must correspond to the same asset.

Recommendation Headline sectionA short description of the recommended action.None
Recommendation Priority sectionSpecifies a priority value used to rank the importance of the recommendation.

The value you specify must be valid according to any field-level rules that you have specified for the Recommendation Priority field.

Target Completion Date

The date by which the recommended action should be completed. This value is required.

If you enter a date, you must use the correct format.

Note: If you add a custom field to the Policy Recommendation family, that field will also appear in the Properties window for the Create Recommendation node.
Tip: Refer to the Policy Designer documentation to see an example of this node.

Create Relationship Nodes in Family Policies

A Create Relationship node represents an action to create one or more new records in any baseline or custom relationship family. Each new record creates a relationship between a specified predecessor and successor entity record.

The outputs of the Create Relationship node are the following system fields for the record that the node creates: Content GUID, Entity Key, Entity ID, and Site Key.

Important: In a Before Insert or After Insert policy, if you use this node to create a record in the same family that triggers the policy, you should ensure that the policy logic contains conditions to prevent a circular reference (that is, a scenario in which the action of the policy triggers the policy to execute continuously). The message bar will display a warning if a potential scenario like this is detected.

Node Properties

The Properties window for a Create Relationship node contains the items that are described in the following table.

ItemDescriptionNotes
Family ID listSpecifies the type of record that the Create Relationship node will create.The Family ID list contains all of the baseline and custom relationship families in GE Digital APM for which you have insert privileges.
Predecessor Entity Key(s) sectionSpecifies the key(s) of the predecessor entity record(s) in the relationship.

You can create relationships in the following ways depending on how you specify values in the Predecessor Entity Key(s) and Successor Entity Key(s) sections:

  • Single one-to-one relationship: Specify a single key in each section.
  • Multiple one-to-one relationships: Specify the same number of keys in each section. A relationship will be added between each pair of keys.

  • One-to-many relationship: Specify one key in the one section and multiple keys in the other section.

In each section, you can select the icon to display the outupt of a predecessor node.

Tip: You can specify the Entity Key output from an action node that creates records (such as the the Create Entity node) in order to use the newly created records as either the predecessors or successors of a relationship.

Relationships will not be created in the following scenarios:

  • If the relationship you specify already exists.
  • If no relationship definition is defined for the records you specify.
  • When attempting to create multiple one-to-one relationships, if the number of keys in each section do not match.
Successor Entity Key(s) sectionSpecifies the key(s) of the successor entity record(s) in the relationship.
Tip: Click here to see an example of this node used within a complete policy model.

Delete Entity Nodes in Family Policies

A Delete Entity node represents an action to delete from the GE Digital APM database one or more records in any baseline or custom entity family.

Important: In a Before Update, Before Insert, Before Delete, or After Delete policy, it is not valid to use this node to delete the record that triggered the policy (i.e., the record represented by the Current Entity node).

Node Properties

The Properties window for a Delete Entity node contains the items that are described in the following table.

Item

Description

Notes

Entity Key(s) section

Specifies the entity key(s) of the record(s) that will be deleted.

You can select to specify the output of a predecessor node in this section.

If you specify multiple records to be deleted at the same time, they do not have to be in the same family.

Delete Relationship Nodes in Family Policies

A Delete Relationship node represents an action to delete from the GE Digital APM database one or more records in any baseline or custom relationship family.

Node Properties

The Properties window for a Delete Relationship node contains the items that are described in the following table.

ItemDescriptionNotes
Family ID listSpecifies the type of record that the Delete Relationship node will delete.The Family ID list contains all of the baseline and custom relationship families in GE Digital APM for which you have delete privileges.
Predecessor Entity Key(s) sectionSpecifies the key(s) of the predecessor entity record(s) in the relationship that will be deleted.

You can delete the following types of relationships depending on how you specify values in the Predecessor Entity Key(s) and Successor Entity Key(s) sections:

  • Single one-to-one relationship : Specify a single key in each section. The relationship between the two entity records will be deleted.
  • Multiple one-to-one relationships : Specify the same number of keys in each section. The relationship between each pair of entity records will be deleted.

  • One-to-many relationship : Specify one key in the one section and multiple keys in the other section. The relationship between the single entity record and all the entity records specified in the other section will be deleted.

In each section, you can select the icon to display the outupt of a predecessor node. If you specify multiple predecessor and successor records, they do not have to be in the same family.

Relationships will not be deleted in the following scenarios:

  • If a relationship you specify does not exist. However, other valid relationships in the same transaction will be deleted.
  • When attempting to delete multiple one-to-one relationships, if the number of keys in each section do not match.
Successor Entity Key(s) sectionSpecifies the key(s) of the successor entity record(s) in the relationship that will be deleted.
Tip: Click here to see an example of this node used within a complete policy model.

Edit Entity Nodes in Family Policies

An Edit Entity node represents an action to modify a record in any baseline or custom entity family. The fields in the specified record(s) are populated with the values that you specify on the Properties window for the node. Any field not specified via the Properties window will be unchanged.

Important:

  • In a Before Update or After Update policy, if you use this node to modify a record in the same family that triggers the policy, you should ensure that the policy logic contains conditions to prevent a circular reference (that is, a scenario in which the action of the policy triggers the policy to execute continuously). The message bar will display a warning if a potential scenario like this is detected.
  • In a Before Delete or After Delete policy, it is not valid to use this node to modify the record that triggered the policy (i.e., the record represented by the Current Entity node).

Node Properties

The Properties window for an Edit Entity node contains the items that are described in the following table.

ItemDescriptionNotes
Family ID listSpecifies the type of record that the Edit Entity node will modify.The Family ID list contains all of the baseline and custom entity families in GE Digital APM for which you have update privileges.
Entity Key(s) sectionSpecifies the entity key(s) of the record(s) that will be modified.

You can select to specify the output of a predecessor node in this section.

The record(s) you specify must be in the family selected in the Family ID list.
Note: If no entity keys are passed to the node during execution, a warning message appears.
Auto-map field values? optionSpecifies whether or not you want to automatically map values from a collection to fields in the selected family.When the values that you want to use to update a record are contained in a collection, you can use this option instead of, or in addition to, specifying the corresponding value for each field individually.
Field values collection sectionSpecifies the collection that contains new values for fields in the selected family.This section is enabled only when you select yes for the Auto-map field values? option.

The collection that you specify in this section is used to populate the matching fields in the record(s) specified in the Entity Key(s) section.

The exact records that are modified is determined as follows:

  • If the collection you specify contains a column with the exact name ENTY_KEY, the records specified in the Entity Key(s) section that have matching Entity Keys are updated. Any other records are not updated.
  • If the collection does not contain a column with the name ENTY_KEY, all records specified in the Entity Key(s) section are updated with values from the first row in the collection.

In the records that are modified, the fields that are updated are those where the where the Field ID matches a Column ID in the collection. Any columns in the collection that do not match a Field ID are skipped.

buttonAdds a new row to the Edit Entity node.Each row represents a field that you want to modify in the corresponding record(s).
Note: If you are using the auto-map feature, you are not required to add rows to the Edit Entity node, but you can use a combination of auto-mapped fields and individually specified fields if you want to. However, if the same field is specified by each method, the individually specified field takes precedence over the field from the auto-mapped collection.
Field columnSpecifies a field in the selected family that will be modified.Both baseline and custom fields will appear in each list.
Value columnSpecifies the new value for the corresponding field.

You can select to specify the output of a predecessor node in this section.

Important:
  • If a field has complex behavior defined by field-level rules (for example, rules for valid values) and field-level behaviors, this behavior will not be reflected in the Properties window or detected by policy validation. Therefore, you are responsible for ensuring that the values you specify are valid according to any baseline or custom field-level rules for the corresponding field.
  • If a field value is defined by a system code, the value that you specify in the corresponding section must be the system code, not the value that is displayed to the end user.
buttonDeletes the corresponding row from the Properties window.None

In this example, two queries are used:

  • LR Entity Keys Query: Returns the Entity Keys of the Lubrication Requirement records related to the Lubrication Requirement Template.
  • LRT Fields Query: Returns the current values contained in certain fields of the Lubrication Requirement Template record specified in a policy instance. The column IDs in the query are defined to match the field IDs on the Lubrication Requirement family.

As shown in the following image of the Properties window for the Edit Entity node, the results of the first query provide the Entity Keys of Lubrication Requirement records that will be updated.

The auto-map feature is used to specify that the results of the second query should be used as the new values for the specified Lubrication Requirement records. No fields are specified individually.

When this policy is executed, all Lubrication Requirements related to the Lubrication Requirement Template that is specified in the policy instance are updated with the latest values from the Lubrication Requirement Template record.

Tip: Click here to see an example of this node used within a complete policy model.

Email Contact Nodes in Family Policies

An Email Contact node represents an action to send an email message. When an Email Contact node is executed, an email message with a summary of the policy execution will be sent to the specified recipient(s). Emails sent via this node use the From address specified in the Email Settings section of Operations Manager.

Node Properties

The Properties window for an Email Contact node contains the items that are described in the following table.

ItemDescriptionNotes
To Address section The email address(es) to which the message should be sent.

You can select to specify the output of a predecessor node in this section.

When you specify a constant value, you can enter one or more email addresses directly in the text box, or you can select the button to select a recipient via the Choose Users window.

If you enter more than one email address in the text box, each email address must be separated by a comma or semicolon.

Message section

Content that you want to include in the email message in addition to the summary of the policy execution (which is always included automatically).

You can select to specify the output of a predecessor node in this section.

Tip: Click here to see an example of this node used within a complete policy model.

Return Value Nodes in Family Policies

A Return Value node represents an action to return a specific value. You can use this node for a variety of reason, such as:

  • To include specified values in the execution results summary for a policy.
  • While designing a policy, to show the result of a specific node in order to verify that certain values are being evaluated as expected in cases where the value would not otherwise be displayed in the validation results (because validation results only display the values that are used by a subsequent node). Once the policy logic is fully validated, you can remove the Return Value nodes to make the policy smaller.
Note: The name that you specify for a Return Value node should be unique unless the policy logic is configured such that only one Return Value node with a given name can be executed each time that the policy is executed.

Node Properties

The Properties window for a Return Value node contains the items that are described in the following table.

Item

Description

Notes

Return Value section

Specifies the value that you want to return.

You can select to specify the output of a predecessor node in this section.

Tip: Refer to the Policy Designer documentation to see an example of this node.

Rule Nodes in Family Policies

A Rule node represents an action to execute a custom rule that provides functionality that the existing nodes in Policy Designer do not provide.

The inputs and outputs of a Rule node are defined by a rule that will be executed when the policy is executed.

Important: The improper implementation of a rule through the Rule node could severely impact the performance of policy executions. If you want to use this node, you should contact GE Digital for additional instructions and assistance.

Node Properties

The Properties window for a Rule node contains the items that are described in the following table.

ItemDescriptionNotes
Rule Path boxSpecifies the Catalog path to the rule project that contains the rule that will be executed when the policy is executed.You can enter the path manually, or you can browse to it by selecting the button.
Rule Class listSpecifies the class containing the specified rule.None
Additional sections corresponding to the inputs defined by the specified rule.Specifies the values for the inputs defined by the rule.

You can select to specify the output of a predecessor node in this section.

Sub Policy Nodes in Family Policies

A Sub Policy node is an Action node that you can use in the policy model to pass values from one policy (the calling policy) to be evaluated or acted on by a different policy (the sub policy). Results from the sub policy may be returned to the calling policy for further evaluation or action.

A sub policy can be created for commonly used policy logic to reduce policy development time and ensure consistency. It also allows large policy models to be broken down into a series of sub policies, which are easier to understand and perform better in the Family Policy user interface.

Note: You can configure a Sub Policy node to pass values to only those policies for which you have Designer or User permissions.

Node Properties

The Properties window for a Sub Policy node contains items that are described in the following table:

ItemDescriptionNote
PolicyName of the sub policy to call.None.
Iterate Over Collection?Specifies whether the sub policy must be executed for each row in a collection that is used as an input for the node.None.
Execute Specific Instance?Specifies whether a specific instance associated with the sub policy must be executed.If you select Yes, in the Instance Id box that appears, you can specify the name of the sub policy instance that you want to be executed.
Additional sections corresponding to the inputs defined by the Point Value nodes contained in the sub policy. Specifies the values to be represented by the Point Value nodes in the sub policy. A Point Value node in the sub policy can represent a single value. If the Sub Policy node is configured to iterate the execution of the associated sub policy, you can specify a column of an input collection as the input for a Point Value node in the sub policy.

Working with Sub Policies

You must configure the sub policy such that all the required inputs are defined as single value Point Value nodes (that is, collection inputs are not supported). Results from the sub policy may be passed back to the calling policy by using Return Value nodes. If you configure the sub policy to be executed for each row of an input collection, each output of the sub policy is a collection of values.

Important:
  • Make sure that the sub policies called by a policy are active. If a sub policy is inactive, a message appears in the notification bar and the calling policy cannot be activated.
  • Changes to Point Value or Return Value nodes, or the name of a sub policy will not be automatically reflected in calling policies that use the sub policy. It is possible to specify additional security for a sub policy to minimize the inadvertent impact to other policies.
  • While it is possible for a sub policy to act as a calling policy for another sub policy, it is essential that a circular execution path is not created. In other words, if policy A calls policy B, which calls policy C, then policy C must not call policy A or policy B. If such a circular execution path is detected while you are editing the policy, a message appears in the notification bar. However, a circular execution path where the sub policy acts on the same entity or relationship that triggers the calling policy is not detected and no message appears in the notification bar. Make sure that such a circular execution path is not created in a policy.
  • If an error occurs during the execution of a sub policy, execution of the calling policy fails, irrespective of the execution status of other sub policies called by the policy.
  • If a Return Value node in a sub policy represents a collection, other nodes in the calling policy model that use the output of the Sub Policy node cannot process the values in the columns of the collection.

Sub Policy Node Configured for Single Execution

The following example illustrates how a Sub Policy node can be used to implement a standard calculation method which could be applied in any number of other policies. Consider the following nodes and connections:

In this example, the latest reading values from two measurement locations and a constant value are passed into a sub policy, which calculates a value to be used in the Email node. The Properties window for the Sub Policy node is shown in the following image:

The sub policy used in the above example includes Is Null nodes which provide default values to be used if the calling policy does not supply an input value, as shown in the following image:

Sub Policy Node Configured for Iterated Execution

The following example illustrates how a Sub Policy node can be used to add a collection of calculated values to a health indicator.

In this example, the Collection Filter nodes are used to filter the readings that are taken for the last two days from two Measurement Location nodes. An Entity node is used to define the health indicator record to which the readings must be added. The collections of readings and time stamps are passed to the sub policy and a single health indicator entity key value is used for each iteration of the sub policy. Each execution of the sub policy calculates a new value based on the readings from the two measurement locations and updates it to the health indicator. The following image shows the Properties window for the Sub Policy node:



The following image shows the sub policy used in the above example:

The sub policy contains four Point Value input nodes. The Reading Value 1, Reading Value 2, and Health Indicator Key Point Value nodes are configured to represent Decimal data type values, and the Reading Date/Time node is configured to represent a Time & Date data type value. Even though the calling policy is configured to pass a collection of values, each iteration of the sub policy will use a single value from each input collection.

The values represented by the Reading Value 1, Reading Value 2 nodes are passed to a Math node which calculates a new value to be written to the health indicator by the Add Value to Health Indicator node. The Return Value node is configured to return the single value output from the Math node. In the calling policy, the corresponding output from the Sub Policy node is a collection made up of the results from each iteration of the sub policy.