LV7000 Series high performance Variable Speed Drives
Our latest LV7000 drive system is a compact design, robust, highly versatile and an ideal choice for customers upgrading from legacy drives. It is widely used across a variety of market segments like metals, pulp & paper, conveyors, crane systems, coordinated process lines, mining & minerals, marine, winders & rewinders, etc.
Technical highlights
- Power range: Up to 2000 kW
- Input voltage range: 380-500 VAC/525-690 VAC
- Efficiency: >97% at full load
- Suitable for Standard sensor less vector control and Closed loop flux vector control
- Reliability: (MTBF) greater than 41,000 hours
Benefits
- Suitable for coordinated-drive and complex control applications
- Software and hardware modularity
- Suitable for multi-motors applications
- Fault free communication protocols