www.GEDigitalEnergy.com
127
MultiNet
www.GEDigitalEnergy.com
· WatchMultiNetinstallationvideo
· Downloadtheinstructionmanual
· Reviewapplicationsnotesandsupportdocuments
· BuyaMultiNetonline
Visit www.GEMultilin.com/MultiNet to:
090211-v02
Specifications
Mounting
Ordering
MultiNet
*
Description
MultiNet
*
Modbus RTU to Modbus TCP/IP converter with RS485 Comm.RS232 comm port
FE
10BaseT ethernet port and 10BaseF fiber port
TyPE TESTS
Pulse Magnetic Field:
IEC 61000-4-9
Voltage Dip/ Interruption:
IEC 61000-4-11
RF cond. & radiated emission:
IEC 60255-25
RF Conducted Immunity:
IEC 60255-22-6
(IEC 61000-4-6)
RF Radiated Immunity:
*IEC 60255-22-3 (IEC 61000-4-3)
IEEE/ANSI C37.90.2
Digital Port. Tel. Immunity:
IEC 50204
Temperature:
(Cold) IEC 60068-2-1,
(Hot) IEC 60068-2-2
Relative humidity:
IEC 60068-2-30
Ingress Protection:
IEC 60529
Mechanical Stress:
2 G
*RJ-45 not supported
ENVIRONMENTAL
Humidity:
95% non-condensing
Operating Temperature:
-20°C to 70°C
Storage Temperature:
-40 to 85°C (-40 to 185°F)
IP rating:
IP 40
Example of MultiNet rail mounted in Switch Gear
Rail Mounted
uSER INTERFACES
Ethernet:
Version 2.0/IEEE 802.3
10BaseT: RJ45 connection
10BaseF: 820 nm, multi-mode, fiber-
optic with ST connector
Protocol: ModBus® TCP/IP
RS485 ports:
RS485 2-wire, half duplex, isolated
Baud Rate: 300 bps to 115.2 Kbps
Protocol: ModBus® RTU
Installation:
Configuration through EnerVista
setup software
MECHANICAL
Mounting:
DIN-rail (35 mm) Flush mount brackets
Material:
Metal enclosure
Dimensions:
6.6" x 3.98" x 1.46"
Shipping box: 12.9" x 9" x 3.25"
Ship weight:
2 lbs.
POWER SuPPLy
DC power:
90 to 300 VDC
AC power:
90 to 264 VAC 50/60 Hz
APPLICATIONS
Converts Modbus® RTU in Modbus® TCP/IP over
Ethernet for up to 32 devices on a RS485 network.
Provides a 10BaseT or 10BaseF Modbus® TCP/IP
connection
APPROVALS
ISO:
Manufactured to an ISO9001 registered
program
uL:
Listed for US and Canada under E83849
- Vol. 1 Sec.10.
FCC:
PART 15
TyPE TESTS
EMC Test Levels:
EN 50263
Test Conditions:
IEC60255-6
ESD:
IEC60255-22-2 (IEC 61000-4-2)
IEEE/ANSI C37.90.3
Surge Immunity:
*IEC 60255-22-5(IEC 61000-4-5)
Fast Transient:
IEC 60255-22-4(IEC 61000-4-4)
IEEE/ANSI C37.90.1
Oscillatory:
IEEE/ANSI C37.90.1
*IEC 60255-22-1
Dielectric Strength:
IEC 60255-5
Insulation Resistance:
EC 60255-5
Impulse Voltage:
EC 60255-5
Power Fr. Magnetic Field:
IEC 61000-4-8
CommunicationsRG.indb 127
5/1/2009 12:39:36 PM