background image
Digital Energy
g
imagination at work
The MultiNet1000 Router and Multi-Port Serial Server is an industrial-hardened, multipurpose
networking appliance that combines a serial port server, a managed switch, and a full-featured
WAN & Ethernet Router into a single device. With support for IP routing by physical interface, virtual
interface, or VLAN, the MultiNet1000 can create controlled interconnections between almost any
set of networks, while also ensuring reliable and secure control of network applications and devices
at all times.
The MultiNet1000's integrated switch includes 5 Ethernet ports that can be configured for copper
or fiber interfaces, and also provides a full suite of managed switch features. Finally, with 12 serial
ports, support for Modbus RTU to Modbus TCP conversion, and support encapsulation for all other
serial protocols, the MultiNet1000 provides the flexibility to support almost any network or device
type, while offering reliability and rich cyber-security features in an easy-to-use appliance.
· Physicallyhardenedforuseinindustrial,utility,substation,andotherharshenvironments
· Supportformanyroutingprotocols,includingStatic,RIPI,RIPII,OSPFandBGP
· CansupportredundantandbackuproutingstrategiesusingVRRP
· Enablesroutingbetweenphysicalnetworks,virtualnetworks,andotherinterfaces
· SupportsCyberProtectionandregulatorycompliancewithAdvancedSecurityFeaturesand
Event Logging
· IntegratedStatefulIPFirewallforprotectionfromnetworkintrusions
· CompatiblewithRADIUSandTACACS+userauthenticationsystemsusing802.1x
· Supportsencryptedtrafficforprotectionofoutgoingdata,aswellasforauthorizedremote
users connecting by VPN
· FlexibleoptionsforEthernetmediaandporttypesallowintegrationintoanyprojectrequirement
· IntegrateswithmanagedswitchnetworksandNetworkManagementSystemsusingSNMP
· Supportformanyserialdevicesusingserialportserverenablesextensionoftheroutednetwork
to serial end-devices
· CollectionofModbusandotherSCADAdataacrosstheroutednetworkusingSCADAFrame
Forwarding
Key Benefits
· User-definedinterconnectionofmultiplenetworksandLANsusingroutingandfirewallfunctions
· Interconnectingnetworkswithserviceprovidersorwithbusinesspartnernetworks
· CreatingaconnectionandroutingpointbetweenVLANs
· Createhigh-availabilityremotenetworksusingVRRPforredundantrouting
Applications
Easy, Advanced and Secure Networking
Flexible, Simple Solution
· Providesmanagedswitch,industrialrouter,
and serial port server, all in one device
· Supportsbothcopperandfiber-based
Ethernet connections
· T1/E1wide-areaandremoteaccess
· Setupinjustafewclickswithconfiguration
software or web-based interface
Managed Networks
Secure
· Fullswitchmanagementforintegrationwith
Network Management Systems
· Trafficsegregationandprioritycontrolusing
IEE 802.1q and IEE 802.1p
· FastnetworkrecoverywithsupportforRSTP
· Integratedstatefulfirewallforprotectionfrom
network intruders
· Multi-levelpasswordswithlevelsofprivilege
and command for different users or groups
· PortSecuritypreventsunauthorizeddevices
from gaining access to the network
· CompleteEventLoggingforforensicand
regulatory auditing and reporting
MultiNet1000
Router and Multi-Port
Serial Server
Industrial Hardened
· -40°Cto+85°COperatingtemperature
· MeetsIEC61850andIEE1613standardsfor
operation in electrical substation environments
· RedundantandMixedPowerSupplyoptionsfor
increased reliability
CommunicationsRG.indb 119
5/1/2009 12:39:16 PM