background image
www.GEDigitalEnergy.com
113
MultiLink Switches
www.GEDigitalEnergy.com
Managed Switches
The MultiLink ML2400, ML1600, ML1200 and the ML800 Managed Ethernet Switches provide extremely reliable networks with very fast reconfiguration
times for recovering from faults occurring in the network. The complete set of network management functions available will provide the configurability
and monitoring capability needed for most applications, while the high level of Security features available will ensure your network is protected from
tampering or illegal access.
Unmanaged Compact Switch
The ML600 Unmanaged Ethernet Switch will provide the ability to connect
remote sites or stations that contain few Ethernet devices to your local
network in a cost effective manner. The ML600 can be configured with
several different port configurations allowing for use with many different
device types and can be connected to other Ethernet switches forming a
ring architecture providing redundancy throughout your critical networks.
Port Selector Guide
Port Type
Typical
Distance
Power
Budget
10/100 Mbit RJ45 Copper
100 m
N/A
10 Mbit Multimode ST Fiber Optic
2 km
17 dB
100 Mbit Multimode ST Fiber Optic
2 km
14 dB
100 Mbit Multimode SC Fiber Optic
2 km
14 dB
100 Mbit Singlemode SC Fiber Optic
20 km
17.5 dB
100 Mbit Singlemode SC Fiber Optic
40 km
17.5 dB
100 Mbit Multimode LC Fiber Optic
2 km
14 dB
100 Mbit Singlemode LC Fiber Optic
15 km
17.5 dB
100 Mbit Multimode MTRJ Fiber Optic
2 km
14 db
1 Gbit RJ45 Copper
100 m
N/A
1 Gbit Multimode SC Fiber Optic
2 km
12.5 dB
1 Gbit Singlemode 1310nm SC Fiber Optic
10 km
10.5 dB
1 Gbit Singlemode 1310nm SC Fiber Optic
25 km
17.5 dB
1 Gbit Singlemode 1550nm SC Fiber Optic
40 km
17.5 dB
1 Gbit Singlemode 1550nm SC Fiber Optic
70 km
20.5 dB
100 Mbit Multimode MTRJ Fiber Optic
2 km
15.8 db
ML600 supports:
6 - 10/100 Mbit Copper RJ45 Ports
2 - 100 Mbit ST, or SC Fiber Ports
High Voltage AC Power Supply
ML600
ML1600 supports:
16 ­ 10/100 Mbit Copper RJ45 Ports
8 ­ 10 or 100 Mbit ST or SC Fiber Ports
12 - 100 Mbit LC or MTRJ Fiber Ports
4 ­ 1 Gbit Fiber or Copper RJ45 Ports
High Voltage AC/DC Power Supplies
ML1600
ML1200 supports:
12 - 10/100 Mbit Copper RJ45 Ports
4 - 10 or 100 Mbit ST or SC Fiber Ports
8 - 100Mbit LC or MTRJ Fiber Ports
2 - 1 Gbit Fiber or Copper RJ45 Ports
Low, Medium, and High Voltage DC Power Supply
ML800 supports:
8 - 10/100Mbit Copper RJ45 Ports
3 - LC or MTRJ Fiber Ports
2 - 1 Gbit Fiber or Copper RJ45 Ports
ML1200
ML800
ML2400 supports:
32 ­ 10/100 Mbit Copper RJ45 Ports
16 ­ 10 or 100 Mbit ST or SC Fiber Ports
12 - 100 Mbit LC or MTRJ Fiber Ports
8 ­ 1 Gbit Fiber or Copper RJ45 Ports
Redundant High Voltage AC/DC Power Supplies
ML2400
CommunicationsRG.indb 113
5/1/2009 12:38:49 PM