AddPropertyToClass (IMaterial)

Allows you to add a property to a material class.

On the activity configuration panel, you can use a bind or expression to define your input parameters. Additionally, you can type these input parameters in manually.

InputsData TypeDescription
Default ValueObjectSpecifies the default variable value of the new material class property.
DescriptionStringSpecifies the description of the class property.
Material ClassDirectoryResourceSpecifies the material class to add the property to.
Property NameStringSpecifies a display name for the class property.
Property TypeParameterDataTypeSpecifies a data type for the class property.
Unit of MeasureStringSpecifies a unit of measure for the class property.