Install the Plant Applications Web Client
Before you begin with the installation or upgrade, review the System Requirements section in the Web Client Installation Guide to ensure all minimum requirements are met.
To follow the recommended deployment architecture for the web client, refer to the Deployment Architecture section in Web Client Installation Guide.
Follow the high-level steps given below to install the Plant Applications Web Client:
You must install the Plant Applications Web Client to access the applications within the Plant Applications Web Client. For more information about installing Plant Applications Web Client, refer to the Web Client Installation Guide.
Plant Applications installer
includes Plant Application Server, Plant Application client (Classic UI), Administrator,
Report Server, Excel Add-in. For more information, refer to the Installing Plant
Applications section in the Plant Application Getting Started Guide.
Plant Applications web client is
built with Modern UI and micro services architecture which gets data from Plant
Application Server. You can choose to deploy:
- Windows based referred to as the Standard Web Client.
OR
- Linux based referred to as the Enterprise Web Client with core features such as scalability For more information, refer to the Plant Application Web Client Installation Guide.