About Online and Offline Web Help
Plant Applications Web Client help system comes with multiple formats. Below are the help formats:
- Offline Web Help: This help is integrated with in the Plant Applications Web Client. When using the Plant Applications Web Client, at any given point, you can select the
icon located at the top-right corner to access the offline web helps. Selecting
opens the help in the default web browser.
- Online Web Help: This help can be access through GE documentation weblink. Select the Proficy Plant Applications link under then Proficy Manufacturing Execution Systems section. GE recommends you to use the Online Web help to stay updated with the latest Plant Applications Web Client help. Online Web Help provides with the latest updates, any missed information in offline help, or defect fixes.
- PDFs: All the help documents are available in PDF format that you can use to print a physical copy.