Integrating Webspace with Operations Hub

This topic describes the setup and configuration of Operations Hub with CIMPLICITY WebSpace.

Install the following applications:
  • CIMPLICITY 11.1
  • WebSpace 6.0 (with update 6.0.3, and Strong Encryption License)
  • Operations Hub 2.0 (with SIM 4)
  • Google Chrome (installed on each node)
You must have the following account information:
  • Operations Hub secret (from installation)
  • Operations Hub Administration Username/Password (default usually ‘ophubadmin’)
  1. Add Operations Hub root certificate to the root certificate store on Operations Hub machine.
  2. Enable the encrypted transport for communications via the Webspace server.
  3. Set up the IIS to listen on port 443.
  4. Configure the Windows firewall.
  5. Export the CIMPLICITY self-signed certificate.
  6. Import the CIMPLICITY self-signed certificate to Operations Hub.
  7. Set up CIMPLICITY project properties.
  8. Set up CIMPLICITY project user security.
  9. Configure CIMPLICITY options.