General Reference
User Settings on Rounds Pro Mobile App
The table describes the available list of options for the user in the User Settings page of Rounds Pro mobile app.
Option Name | Option Type | Description |
---|---|---|
Remember personal settings on this device | Button |
If the option is enabled, all column settings, username, and any other preferences is saved for the login user. If the option is disabled, the preferences are configured to default settings. The user profile image is removed and set to default image. |
Ask to check out routes with or without images | Button |
If the option is enabled, a window appears when you check-out routes that have existing images. You can choose to download the route with or without images. If the option is disabled, existing images are downloaded by default for each route that is checked out. |
Check-in routes that are less than 100% complete as In-Progress | Button |
A window appears on check-in for routes that are less than 100% complete. You can choose to check-in the route as finished or in-progress. If the option is enabled, the default selection is Check-in as In-Progress. If the option is disabled, the default selection is Check-in as Finished. |
Retain Instance History on Device | Button |
If the option is enabled, Route Instances that have been marked Finished will be saved on the mobile device for 30 days and will be deleted automatically from the My Routes list after the expiration date. Note: The Checked In status and Date of Expiry of the Route Instance appear in the ACTION column of the My Routes page.
If the option is disabled, Route Instances that have been marked finished are removed automatically from the My Routes list. |
Supported Scan Code Types
Tag Type | Frequency |
---|---|
ISO 14443A : NFC Type 2 NTAG213 | 13.56 Mhz |
NXP-NTAG216 | 13.56 Mhz |
ISO-14443-3A NXP- NTAG213 | 13.56 Mhz |
ISO-14443-3A NXP-MifareClassic 1K | 13.56 Mhz |
ISO/IEC 15693 | 13.56 Mhz |
Scan code Type | Android | iOS | Windows |
---|---|---|---|
QR_CODE Note: This type is recommended based on performance and accuracy. | Yes | Yes | Yes |
DATA_MATRIX | Yes | Yes | Yes |
UPC_A | Yes | Yes | Yes |
UPC_E | Yes | Yes | Yes |
EAN_8 | Yes | Yes | Yes |
EAN_13 | Yes | Yes | Yes |
CODE_39 | Yes | Yes | Yes |
CODE_93 | Yes | Yes | Yes |
CODE_128 | Yes | Yes | Yes |
CODABAR | Yes | No | Yes |
ITF | Yes | Yes | Yes |
RSS14 | Yes | No | Yes |
PDF_417 | Yes | Yes | Yes |
RSS_EXPANDED | Yes | No | Yes |
MSI | No | No | No |
AZTEC | Yes | Yes | Yes |