Overview

About GE Digital APM Rounds Pro Mobile App

Rounds Pro module provides a mobile application, GE Digital APM Rounds Pro, that can be installed on iOS, Android, and Windows devices.

Using the Rounds Pro Manager, the web component, and Rounds Pro mobile app, installed on hand-held devices, the operator can perform the day-to-day management of tasks through routes, steps, built-in reporting, and data collection. The module helps to identify irregularities in the assets based on the data collected and enables to take corrective actions.

You can access the Rounds Pro mobile app in offline mode by creating an offline sign-in PIN. Multiple users can access their Rounds Pro data on the same device by signing in using their offline PIN.

The Rounds Pro mobile app enables you to configure preferences using the User Settings page available in the application.
Note: You can retain the settings and the search criteria you have made on the mobile device as persistence is retained on each mobile device irrespective of the user who has logged in.

If the Rounds Pro mobile app session expires, then you must log in again to use the app.

Rounds Pro mobile app Workflow

This workflow provides the basic, high-level steps for using Rounds Pro mobile app. The steps in this workflow do not necessarily reference every possible procedure.

  1. Log in to the Rounds Pro mobile app using either Non-SSO Login or UAA SSO Login or Offline Mode.
  2. Access the Open Instances in My Routes using the Rounds Pro mobile app.
  3. Execute the route.