Allowable Event Types in Related Events
Allowable Event Types in Related Events
Use the following table to determine which event types are allowed in subsequent Primary Events in related Primary Event pairs.
Event Type in Preceding Event Record | Allowable Event Types in Subsequent Event Record | Notes |
---|---|---|
D1 - Immediate | None | IEEE Standard 762 does not recognize transition to/of deratings from/to other event types. |
D2 - Delayed | None | IEEE Standard 762 does not recognize transition to/of deratings from/to other event types. |
D3 - Postponed | None | IEEE Standard 762 does not recognize transition to/of deratings from/to other event types. |
D4 - Maintenance | DM | None |
DM - Maintenance Derating Extension | DM | This Capacity Event Type cannot be the first event in a sequence and must follow an existing Primary Event. If it does not follow a Primary Event with an appropriate Capacity Event Type, a warning message appears when you navigate out of the field. |
DP - Planned Derating Extension | DP | This Capacity Event Type cannot be the first event in a sequence and must follow an existing Primary Event. If it does not follow a Primary Event with an appropriate Capacity Event Type, a warning message appears when you navigate out of the field. |
ME - Maintenance Extension | U1, SF, ME, RS | This Capacity Event Type cannot be the first event in a sequence and must follow an existing Primary Event. If it does not follow a Primary Event with an appropriate Capacity Event Type, a warning message appears when you navigate out of the field. |
MO - Maintenance | U1, SF, MO, PO, ME, RS | None |
PD - Planned | DP | This Capacity Event Type cannot be the first event in a sequence and must follow an existing Primary Event. If it does not follow a Primary Event with an appropriate Capacity Event Type, a warning message appears when you navigate out of the field. |
PE - Planned Extension | U1, SF, PE, RS | This Capacity Event Type cannot be the first event in a sequence and must follow an existing Primary Event. If it does not follow a Primary Event with an appropriate Capacity Event Type, a warning message appears when you navigate out of the field. |
PO - Planned | U1, SF, PO, PE, RS | None |
RS - Reserve Shutdown | U1, SF, MO, PO, RS | None |
SF - Startup Failure | U1, SF, MO, PO, RS | This Capacity Event Type cannot be the first event in a sequence and must follow an existing Primary Event. If it does not follow a Primary Event with an appropriate Capacity Event Type, a warning message appears when you navigate out of the field. |
U1 - Immediate | U1, SF, MO, PO, RS | None |
U2 - Delayed | U1, SF, MO, PO, RS | None |
U3 - Postponed | U1, SF, MO, PO, RS | None |