General Reference
Data Model
The following diagram shows how the families used in GAA are related to one another.
In addition to the families shown in the GAA data model, the following additional families are used for GAA reference:
- Amplification Codes
- Cause Codes
- GAA Code Mapping
- GAA Event Categories
- GAA Event Transition
- GAA Event Types
- GAA Fuel Types
- GAA Supported Organizations
- GAA Unit Types
Security Groups
The following table lists the baseline Security Groups available for users within this module, as well as the baseline Roles to which those Security Groups are assigned.
Security Group | Roles |
---|---|
MI GAA Viewer |
MI APM Viewer MI GAA Administrator MI GAA Analyst MI GAA Operator MI GAA Supervisor |
MI GAA Administrator |
MI GAA Administrator |
MI GAA Analyst |
MI GAA Analyst MI GAA Operator MI GAA Supervisor |
To access the Health Summary page for an Asset, you must be member of one of the following Asset Health Manager Security Groups:
-
MI AHI Administrator
-
MI AHI User
-
MI AHI Viewer
The baseline family-level privileges that exist for these Security Groups are summarized in the following table.
Family | MI GAA Viewer |
MI GAA Administrator | MI GAA Analyst |
---|---|---|---|
Entity Families | |||
Amplification Codes | View | View, Update, Insert, Delete | View, Update, Insert |
APM Event | View | View, Update, Insert, Delete | View, Update, Insert |
Capacity Incident | View | View, Update, Insert, Delete | View, Update, Insert |
Cause Codes | View | View, Update, Insert, Delete | View |
Contributing Event | View | View, Update, Insert, Delete | View, Update, Insert |
GAA Code Mapping | View | View, Update, Insert, Delete | View |
GAA Company | View | View, Update, Insert, Delete | View |
GAA Configuration | View | View, Update, Insert, Delete | View |
GAA Event Categories | View | View, Update, Insert, Delete | View |
GAA Event Transition | View | View, Update, Insert, Delete | View |
GAA Event Types | View | View, Update, Insert, Delete | View, Update, Insert |
GAA Fuel Types | View | View, Update, Insert, Delete | View, Update, Insert |
GAA Performance | View | View, Update, Insert, Delete | View, Update, Insert |
GAA Performance Fuel | View | View, Update, Insert, Delete | View, Update, Insert |
GAA Performance Indexes | View | View, Update, Insert, Delete | View, Update, Insert |
GAA Performance Summary | View | View, Update, Insert, Delete | View, Update, Insert |
GAA Plant | View | View, Update, Insert, Delete | View |
GAA Report Details | View | View, Update, Insert, Delete | View, Update, Insert |
GAA Supported Organizations | View | View, Update, Insert, Delete | View |
GAA Unit | View | View, Update, Insert, Delete | View |
GAA Unit Capacity | View | View, Update, Insert, Delete | View |
GAA Unit Types | View | View, Update, Insert, Delete | View |
GAA Unit States | View | View, Update, Insert, Delete | View |
Generation Pool | View | View, Update, Insert, Delete | View |
Primary Event | View | View, Update, Insert, Delete | View, Update, Insert |
Primary Event Details | View | View, Update, Insert, Delete | View, Update, Insert, Delete |
Primary Event History | View | View, Update, Insert, Delete | View, Insert |
RCA Analysis | View | View | View |
Reference Document | View | View, Update, Insert, Delete | View, Update, Insert |
Relationship Families | |||
Associated with APM Event | View | View, Update, Insert, Delete | View, Update, Insert, Delete |
Functional Location Has Generation Company | View | View, Update, Insert, Delete | View |
Functional Location Has Generation Plant | View | View, Update, Insert, Delete | View |
Functional Location Has Generation Unit | View | View, Update, Insert, Delete | View |
Has Capacity History | View | View, Update, Insert, Delete | View, Update, Insert, Delete |
Has Incident | View | View, Update, Insert, Delete | View, Update, Insert, Delete |
Has Plant | View | View, Update, Insert, Delete | View |
Has Reference Documents | View | View, Update, Insert, Delete | View, Update, Insert, Delete |
Has Unit | View | View, Update, Insert, Delete | View |
Log has Events | View | View, Update, Insert, Delete | View, Update, Insert |
Primary Incident Has RCA Analysis | View | View, Update, Insert, Delete | View, Update, Insert, Delete |
Unit Has Records | View | View, Update, Insert, Delete | View |
URLs
There is one URL route associated with Generation Availability Analysis: gaa. The following table describes the various paths that build on the route, and the elements that you can specify for each.
Element | Description | Accepted Value(s) | Notes |
---|---|---|---|
gaa/dashboard/0: Displays the GAA Overview page. | |||
gaa/<UnitKey>/performance/0 : Displays the Performance & Reports workspace for the specified GAA Unit. | |||
<UnitKey> | Specifies the GAA Unit for which you want to access the Performance records and Reports. | Any numeric Unit Key that corresponds to an existing GAA Unit. | Opens the workspace in a new tab. |
gaa/<UnitKey>/unitsummary/0: Displays the Unit Summary workspace for the specified GAA Unit. | |||
<UnitKey> |
Specifies the GAA Unit whose summary you want to view. | Any numeric Unit Key that corresponds to an existing GAA Unit. | Opens the workspace in a new tab. |
gaa/<PrimaryEventKey>/primaryevent/null/null/0: Displays the Event datasheet in Events workspace for the specified Primary Event. | |||
<PrimaryEventKey> | Specifies the Primary Event whose datasheet you want to view. | Any numeric Primary Event Key that corresponds to an existing Primary Event. | Opens the workspace in a new tab. |
gaa/<UnitKey>/null/null/eventlists: Displays the list of Events in the Events workspace for the specified GAA Unit. | |||
<UnitKey> | Specifies the GAA Unit for which you want to access the list of Events. | Any numeric Unit Key that corresponds to an existing GAA Unit. | Opens the workspace in a new tab. |
Example URLs
Example URL | Destination |
---|---|
gaa/dashboard/0 | The GAA Overview page. |
gaa/64256144022/performance/0 | The Performance & Reports workspace for the specified GAA Unit with Unit Key 64256144022 |
gaa/64256144022/unitsummary/0 | The Unit Summary workspace for the specified GAA Unit with Unit Key 64256144022 |
gaa/64256144030/primaryevent/null/null/0 |
The Event datasheet in Events workspace for the specified Primary Event with Primary Event Key 64256144030 |
gaa/64256133930/null/null/eventlists |
The list of Events in the Events workspace for the specified GAA Unit with Unit Key 64256133930 |
System Code Tables
The following table lists the System Code Tables that are used by Generation Availability Analysis:
Table ID | Table Description | Function |
---|---|---|
MI_GAA_EVENT_CONTR_CODE | Event Contribution Code. | Populates the Event Contribution Code field in the Contributing Event record. |
MI_GAA_MODULE_TYPE | Holds values for types of GAA Company. | Populates the GAA Type field. |
MI_GAA_REVIS_N | Revision number. | Populates the Revision field in the Primary Event record. |
MI_GAA_UNIT_APM_EVENT_CRT | Holds values for APM Events. | Populates the APM Event Creation field in the Unit record. |
MI_GAA_UNIT_DRT_CALCU_METH | Holds values for Calculation Method. | Populates the Derating Calculation Method field in the Unit record. |
MI_GAA_UNIT_GENER_COST_MODEL | Holds values for Cost Model. | Populates the Generation Cost Model field in the Unit record. |
MI_GAA_UNIT_RPT_CAP_DATA | Holds values for reporting the capacity data. | Populates the Report Capacity Data field in the Unit record. |
MI_GM_FAILURE_MECHANISM | Holds values for Failure Mechanism. | Populates the Failure Mechanism code field in the Primary Event record. |
MI_GM_NERC_REPORT_FORMAT | Holds values for Report Format. | Populates the Report Format field in GAA Report records. |
MI_GM_NERC_REPORT_TYPE | Holds values for Report Type. | Populates the Report Type field in GAA Report records. |
MI_GM_POWER_PRICE_ZONE | Holds values for Zone. | Populates the Zone field in GAA Unit records. |
MI_GM_POWER_REGION | Holds values for Region. | Populates the Region field in GAA Unit records. |
MI_GM_POWER_SUBREGION | Holds values for Subregion. | Populates the Subregion field in GAA Unit records. |
MI_GM_STATE | Holds values for State. |
Populates the State field in the following records:
|
MI_GM_UNIT_LOADING | Holds values for Default Unit Loading. | Populates the Default Unit Loading field in GAA Unit records. |
State Management for Primary Events
- New: Indicates that a new Primary Event is created. You can modify or delete a Primary Event that is in this state.
- In Progress: Indicates that the Primary Event is ready to be proposed to the supervisor. You can modify or delete a Primary Event that is in this state.
- Pending Review: Indicates that the Primary Event needs to be reviewed. You can modify or delete a Primary Event that is in this state.
- Reviewed: Indicates that the Primary Event has been reviewed and is awaiting Unit approval. You can modify or delete a Primary Event that is in this state.
- Unit Approved: Indicates that all the data in a GAA Unit associated with the Primary Event has been approved. You can modify or delete a Primary Event that is in this state.
- Approved: Indicates that the Primary Event has been approved and is ready to be submitted to NERC. After the state of a Primary Event is changed to Approved, you cannot modify or delete the Primary Event.
Illustration of Primary Events State Configuration
Reserved States and Operations
The following table lists the baseline states and operations and indicates which of these states and operations are reserved. You cannot remove or modify reserved states or operation. You can, however, add your own states and operations to the State Configuration.
State | Is Reserved? |
---|---|
New | No |
In Progress | Yes |
Pending Review | No |
Reviewed | No |
Unit Approved | Yes |
Approved | Yes |
Operation | Is Reserved? |
---|---|
Create | Yes |
Propose to Supervisor |
Yes Note: You can rename the Propose to Supervisor operation but cannot remove it.
|
Reject |
Yes Note: You can rename the Reject operation but cannot remove it.
|
Approve | No |
Rework | No |
Unit Approval | Yes |
Revise |
Yes Note: You can rename the Revise operation but cannot remove it.
|
Corporate Approved | Yes |
Alter | Yes |
State Configuration Roles
The following table lists the baseline states and indicates which State Configuration Roles are assigned to each state and corresponding operation:
State | Operation | Primary Role | Optional Role |
---|---|---|---|
New | Create |
MI GAA Operator |
MI GAA Supervisor MI GAA Analyst MI GAA Administrator |
In Progress | Propose to Supervisor | MI GAA Operator |
MI GAA Supervisor MI GAA Analyst MI GAA Administrator |
Pending Review |
Approve |
MI GAA Supervisor |
MI GAA Analyst MI GAA Administrator |
Reject | MI GAA Operator | ||
Reviewed |
Unit Approval |
MI GAA Analyst |
MI GAA Administrator |
Rework | MI GAA Supervisor | ||
Unit Approved |
Corporate Approved |
MI GAA Administrator | N/A |
Revise | MI GAA Analyst | ||
Approved | Alter |
MI GAA Administrator | N/A |
State Management for Performance Records
- New: Indicates that a new Performance record is created. You can modify or delete a Performance record that is in this state.
- In Progress: Indicates that the Performance record is ready to be sent for Unit Approval. You can modify or delete a Performance record that is in this state.
- Unit Approved: Indicates that all the data in a GAA Unit associated with the Performance record has been approved. This record can now be sent for Corporate Approval. You can modify or delete a Performance record that is in this state.
- Approved: Indicates that the Performance record has been approved and is ready to be submitted to NERC. After the state of a Performance record is changed to Approved, you cannot modify or delete the Performance record.
Illustration of Performance Records State Configuration
Reserved States and Operations
The following table lists the baseline states and operations and indicates which of these states and operations are reserved. You cannot remove or modify reserved states or operation. You can, however, add your own states and operations to the State Configuration.
State | Is Reserved? |
---|---|
New | No |
In Progress | Yes |
Unit Approved | Yes |
Approved | Yes |
Operation | Is Reserved? |
---|---|
Create | Yes |
Unit Approval | Yes |
Revise |
Yes Note: You can rename the Revise operation but cannot remove it.
|
Corporate Approval | Yes |
Alter | Yes |
State Configuration Roles
The following table lists the baseline states and indicates which State Configuration Roles are assigned to each state and corresponding operation:
State | Operation | Primary Role | Optional Role |
---|---|---|---|
New | Create |
MI GAA Analyst |
MI GAA Administrator |
In Progress |
Unit Approval | MI GAA Analyst |
MI GAA Administrator |
Unit Approved |
Revise |
MI GAA Analyst | N/A |
Corporate Approval | MI GAA Administrator | ||
Approved | Alter |
MI GAA Administrator | N/A |
Site Filtering
Site filtering in GAA is achieved by specifying a Site Reference Key for a record. Users must have privileges for the relevant site to access records for the specified site. Users can be assigned to one or many sites. They will be able to see only the records that are assigned to their site(s) or that are global records.
Site filtering is enabled for the following families:
- Contributing Event: A new Contributing Event record will inherit the site from the associated Primary Event and GAA Unit. After a Contributing Event record is created, you cannot modify the site assigned to the Contributing Event record.
- GAA Company: You can assign any site to GAA Company record from the available sites. After you save the changes, you cannot modify the site.
- GAA Performance: A new Performance record will inherit the site from the associated GAA Unit. After a Performance record is created, you cannot modify the site assigned to a Performance record.
- GAA Plant: You can assign any site to GAA Plant from the available sites. This site could be different than the site assigned to a GAA Company record. After you save the changes, you cannot modify the site.
- GAA Report Details: A new record will inherit the site from the associated GAA Unit. After a record is created, you cannot modify the site assigned to the record.
- GAA Unit: You can assign any site to GAA Unit from the available sites. This site could be different than the site assigned to a GAA Company record or a GAA Plant record. After you save the changes, you cannot modify the site.
- GAA Unit Capacity: A new Unit Capacity record will inherit the site from the associated GAA Unit. After a Unit Capacity record is created, you cannot modify the site assigned to the Unit Capacity record.
- Primary Event: A new Primary Event record will inherit the site from the associated GAA Unit. After a Primary Event record is created, you cannot modify the site assigned to the Primary Event record.
- Primary Event History: The information that appears on the Revision History page will inherit the site from the associated GAA Unit.
- Primary Event Details: The information that appears in the Unit Summary workspace will inherit the site from the associated GAA Unit.
- Reference Document: A new Regulatory Report record will inherit the site from the associated GAA Unit. After a record is created, you cannot modify the site assigned to the record.
Site filtering is not enabled for the following families. The records in these families are considered as Global records.
- GAA Configuration
- Amplification Code
- Cause Code
- GAA Fuel Types
Consider an organization that has three sites, Site X, Site Y, and Site Z and contains the following records:
- Event 1: Assigned to Site X
- Event 2: Assigned to Site Y
- Event 3: Assigned to Site Z
Scenario 1: User assigned to only Site X
When this user accesses the GAA Overview page, the user will be able to see the records that are assigned to Site X:
- Event 1: Assigned to Site X
Scenario 2: User assigned to both Site X and Site Y
When this user accesses the GAA Overview page, the user will be able to see the records that are assigned to Site X and Site Y:
- Event 1: Assigned to Site X
- Event 2: Assigned to Site Y
Scenario 3: Super User
When this user accesses the summary of a GAA Unit, the user will be able to see the records that are assigned to any of the sites:
- Event 1: Assigned to Site X
- Event 2: Assigned to Site Y
- Event 3: Assigned to Site Z