Users
About Security Users
A Security User is an individual in your organization who has a user account for accessing GE Digital APM. A GE Digital APM Security User account stores the ID and password for the user, which are used to authenticate the Security User when he or she logs in, and identifying information including the name, contact information, and job details.
Creating Security User accounts is the first step in configuring system security. After you have created Security Users, you can assign those Security Users to Security Groups, organizing Security Users according to their roles within the system.
After you set up Security Users and Groups, you can assign data permissions for those Security Users and Groups.
- A Security User record is created.
- A corresponding Human Resource record is created.
- A link between the Security User record and the Human Resource record is created using the Is a User relationship family.
Because Security User records are actual records in GE Digital APM, they can be searched, queried, viewed, and modified just like any other type of record.
Access the Security Users Page
Procedure
Security Users Workflow
Before You Begin
If needed, create the sites, groups, and roles that you want to assign to the user that you will create.
Steps
- Create a Security User.
- As needed, assign roles to the Security User.
- As needed, assign groups to the Security User.
Create a Security User
Procedure
Security User Records
Security User records contain information related to each unique user that has been granted access to GE Digital APM. This topic provides an alphabetical list and description of the fields that exist for the Security User family. The information in the table reflects the baseline state and behavior of these fields.
Field | Data Type | Description | Behavior and Usage |
---|---|---|---|
Active | Boolean | Indicates whether the Security User account is active. | If selected, the Security User account is active. |
Address | Character | The address of the Security User. | You can enter text to define this value manually. |
Area of Responsibility | Character | The area of responsibility assigned to the Security User. | You can enter text to define this value manually. |
Business Unit | Character | The business unit to which the Security User belongs. | You can enter text to define this value manually. |
City | Character | The city where the Security User resides. | You can enter text to define this value manually. |
Comment | Character | Additional information on the user, if any. | You can enter text to define this value manually. |
Company | Character | The company to which the Security User belongs. | You can enter text to define this value manually. |
Country | Character | The country where the Security User resides. | You can enter text to define this value manually. |
Culture | Character | Identifies the preferred language of the Security User. This setting determines the language that is displayed when the user logs in to GE Digital APM. | By default, Invariant Language (Invariant Country) is selected. You can change and select from the list available. The value in this field is referred to as the GE Digital APM culture setting. |
Default Site | Character | The default site assigned to the Security User. |
By default, the Site selection option is not available. You have to assign sites to a user before they appear in the list. Important: A default site must be selected. For more information, see the Assign Sites to a Security User topic.
|
Department | Character | The department to which the Security User belongs. | You can enter text to define this value manually. |
Domain | Character | Domain associated with the Security User. | You can enter text to define this value manually. |
Character | The Email ID of the Security User. | You can enter text to define this value manually. | |
Facility | Character | The facility to which the Security User belongs. | You can enter text to define this value manually. |
Fax | Numeric | The fax number of the Security User. | You can enter text to define this value manually. |
First Name | Character | The first name of the Security User. | You can enter text to define this value manually. |
Job Title | Character | The job title given to the Security User. | You can enter text to define this value manually. |
Last Name | Character | The last name of the Security User. | You can enter text to define this value manually. |
Locked | Boolean | Indicates whether the Security User account is locked. If a Security User account is locked, the Security User will not be able to log in. | If a Security User account is locked, the Security User will not be able to log in. This field may become selected if a Security User repeatedly attempts to log in using an incorrect password. Once selected, this field will be cleared automatically after 20 minutes. An administrative user may manually clear this field if needed. |
Middle Initial | Character | The middle name or initial of the Security User. | You can enter text to define this value manually. |
Must Change Password | Boolean | Indicates whether the password for the Security User account must be changed before the Security User can log in. | If selected, the password for the Security User account must be changed before the Security User can log in. |
Password | Character | Must meet the criteria that is defined in the password policy. | This field is required, and the value must be unique among GE Digital APM Security Users. You will be asked to confirm your password. |
Phone | Numeric | The phone number for the Security User. | You can enter text to define this value manually. |
Postal Code | Numeric | The postal code for the Security User. | You can enter text to define this value manually. |
Query Privilege | Character | Specifies restrictions that apply when this user is working with queries. |
This field is disabled when the user is a Super User and the query privilege is set to unrestricted. You can select from the following options:
|
State | Character | The state where the Security User resides. | You can enter text to define this value manually. |
Super User | Boolean | Indicates whether the Security User has Super User privileges. | If selected, the Security User has Super User privileges. |
Timezone | Character | The time zone the user expects to see in the GE Digital APM. It is the time zone set up on the user record in the database. Note that this is not the browser or server time zone. |
You can select any available time zone. Note:
|
UOM Conversion Set | Character | Indicates the units associated with the value(s) stored in that field. |
By default, None is selected. The values can be stored only in one UOM (i.e., the UOM defined for a given field), they can be converted for display into any UOM for which an appropriate conversion has been defined. The units of measurement (UOM) conversion sets available for the user:
|
User ID | Character | The ID for the Security User. | This field is required, and the value must be unique. |