Family Field Descrioptions
Policy Designer Records
Policy records store basic information about policies. The following table provides an alphabetical list and description of the fields that exist in the Policy family and that are displayed on the baseline Policy datasheet (unless otherwise noted). The information in the table reflects the baseline state and behavior of these fields. This list is not comprehensive.
This family is not enabled for site filtering, which means that records in this family can be accessed by any user with the appropriate license and family privileges. See the Site Filtering section of the documentation for more information.
Field | Data Type | Description | Field Behavior and Usage |
---|---|---|---|
Active | Logical | Indicates whether the policy is active or inactive. | Reflects the selection of the activate/deactivate policy button in the Details workspace. |
Automatic Evaluation | Logical | Indicates whether the policy logic will be executed automatically when records belonging to the policy instance are modified. | Reflects the selection in the Automatic Execution check box in the Details workspace. |
Description | Text | A brief summary of the policy. | Contains the value that you enter in the Description box on the Details workspace. |
Model | Text | Code defining the logic that is represented by the policy model. | This field is populated automatically and does not appear on the Policy datasheet. |
Name | Character | The name of the policy. | Contains the value that you specify in the Name box in the Details workspace. This field is required, and the value must be unique. |
Owner | Character | The owner of the policy. |
Contains the policy owner that appears at the top of the Details workspace. Only the owner of the policy can save changes to the policy. This field is required. This field is configured to track revision history by default. You can look at the revision history for this field to determine the ownership history for a particular policy. |
Schedule | Character | Code defining the policy's schedule. | This field is populated automatically and does not appear on the Policy datasheet. |
Schedule Executed | Boolean | Indicates whether the currently configured schedule has executed at least once. | Populated automatically. |
Scheduled | Logical | Indicates whether the policy has a defined execution schedule. | Populated automatically. |
Time Zone | Character | The time zone associated with the policy. | Contains the value that you specify in the Time Zone list in the Details workspace. This field contains the value (UTC) Coordinated Universal Time by default. |
Policy Instance Records
Policy Instance records store information about policy instances that are associated with a policy. The following table provides an alphabetical list and description of the fields that exist in the Policy Instance family. The information in the table reflects the baseline state and behavior of these fields.
This family is not enabled for site filtering, which means that records in this family can be accessed by any user with the appropriate license and family privileges. See the Site Filtering section of the documentation for more information.
Field | Data Type | Description | Behavior and Usage |
---|---|---|---|
Active | Logical | Indicates whether the instance is active or inactive. | Reflects the selection of the activate/deactivate policy instance button in the Instances pane. |
ID | Character | The name of the instance. | Populated automatically with the value that you enter in the Instance box in the Instances pane. |
Mapping | Text | Contains code that maps values from records belonging to the policy instance to the nodes in the associated policy model. |
This field is disabled and does not appear on the Policy Instance datasheet. |
Policy GUID | Binary | A unique identifier that is used internally by the GE Digital APM system. |
This field is disabled and does not appear on the Policy Instance datasheet. |
Policy Event Records
Policy Event records store information about events that are associated with Equipment or Functional Location records that are monitored by a policy. The following table provides an alphabetical list and description of the fields that exist in the Policy Event family and that are displayed on the baseline Policy datasheet (unless otherwise noted). The information in the table reflects the baseline state and behavior of these fields. This list is not comprehensive.
This family is enabled for site filtering, which means that records in this family can be assigned to a specific site, and will then only be accessible to users who are assigned to the same site and have the appropriate license and family privileges. See the Site Filtering section of the documentation for more information on using this feature.
Field | Data Type | Description | Behavior and Usage |
---|---|---|---|
Close Description | Text | A description of why the event was closed. |
Populated automatically based on the properties defined for the associated Create Event or Close Event node. |
Description | Text | A description of the event. |
Populated automatically based on the properties defined for the associated Create Event node. |
End Time | Date | The date on which the event ended. |
Populated automatically based on the properties defined for the associated Create Event or Close Event node. This field is used only when the Has Duration field is set to True. |
Event Type | Character | The type of event. |
Populated automatically based on the properties defined for the associated Create Event node. |
Has Duration | Logical | Indicates whether or not there is an end time associated with the event. |
Populated automatically based on the properties defined for the associated Create Event node. |
Name | Character | The name of the event. |
Populated automatically based on the properties defined for the associated Create Event node. In the Execution History pane, this value will appear as a hyperlink that you can select to access the Events section in Asset Health Manager. |
Policy Instance GUID | Binary | A unique identifier that is used internally by the GE Digital APM system. | On the Policy Event datasheet, this field is labeled Link to Policy and contains a link to the policy instance that created the Policy Event record. |
Severity | Character | The severity of the event. |
Populated automatically based on the properties defined for the associated Create Event node. |
Start Time | Date | The date on which the event started. |
Populated automatically based on the properties defined for the associated Create Event node. |
Time Line Reset | Logical | This field is not currently used. | N/A |
Policy Recommendation Records
Policy Recommendation records store basic information about recommendations that have been created as a result of a policy. The following table provides an alphabetical list and description of some of the fields that exist in the Policy Recommendation family. The information in the table reflects the baseline state and behavior of these fields. This list is not comprehensive.
This family is enabled for site filtering, which means that records in this family can be assigned to a specific site, and will then only be accessible to users who are assigned to the same site and have the appropriate license and family privileges. For more information, refer to the Site Filtering section of the documentation.
Field | Data Type | Description | Behavior and Usage |
---|---|---|---|
Associated Reference | Character | The Reference ID of the event or any other entity that originated the recommendation. | Populated automatically based on the properties defined for the associated Create Recommendation node. |
Completed Date | Date | The date on which the recommended action was completed. | You can use the Calendar feature to select the date on which the recommended action was completed. |
Completion Comments | Text | Details about the completed recommendation. | You can enter a value manually. |
Create Work Request? | Boolean |
Specifies whether a work request for the EAM system that you have configured in GE Digital APM will be created from the Policy Recommendation record. | Populated automatically based on the properties defined for the associated Create Recommendation node. |
Equipment ID | Character | The Record ID of the Equipment record to which the Policy Recommendation record is linked. | Populated automatically based on the properties defined for the associated Create Recommendation node. -or- Populated automatically with the Record ID of the Equipment record that is linked to the Functional Location record identified by the value in the Functional Location ID field. |
Functional Location ID | Character | The Record ID of the Functional Location record to which the Policy Recommendation record is linked. | Populated automatically based on the properties defined for the associated Create Recommendation node. -or- Populated automatically with the Record ID of the Functional Location record that is linked to the Equipment record identified by the value in the Equipment ID field. |
Recommendation Basis | Character | The policy that created the recommendation. | Populated automatically with the name of the Policy record to which the Policy Recommendation record is linked. This field does not appear on the Policy Recommendation datasheet. |
Recommendation Description | Text | Information about the policy logic that caused the Policy Recommendation record to be created. | Populated automatically. |
Recommendation Headline | Character | A short description of the recommended action. | Populated automatically based on the properties defined for the associated Create Recommendation node. |
Recommendation ID | Character | A unique value that identifies the Policy Recommendation record. | Populated automatically when the recommendation is created. |
Recommendation Priority | Character | The priority value used to rank the importance of the recommendation. | Populated automatically based on the properties defined for the associated Create Recommendation node. |
Recommendation Type | Character | The type of recommendation record. | Populated automatically with the value Policy (PCY). This field does not appear on the Policy Recommendation datasheet. |
Target Completion Date | Date | The date by which the recommended action should be completed. | Populated automatically based on the properties defined for the associated Create Recommendation node. This field is required. |
Work Request Equipment | Character | The ID of the EAM system Equipment that is associated with the work request that was created from this Policy Recommendation record. | Populated automatically when the work request is created. |
Work Request Functional Location | Character | The ID of the EAM system Functional Location that is associated with the work request that was created from this Policy Recommendation record. | Populated automatically when the work request is created. |
Work Request Reference | Character | The ID of the EAM system work request that was created from this Policy Recommendation record. | Populated automatically when the work request is created. |