General Reference
GE Analytics System Requirements
License Requirements
The GE System 1 Integration license is required to take advantage of the GE Analytics functionality.
Additional Components Required
In addition to the basic GE Digital APM system architecture, your system must also contain the following additional components:
- Enterprise Impact V17.1 SP 1: A third-party component that exceeds the scope of this documentation.
-
RabbitMQ Server V3.5.3 and Later: A third-party component that exceeds the scope of this documentation.
Data from GE systems, such as GE System 1 and GE SmartSignal, is transferred to GE Digital APM via Enterprise Impact 17.1 SP1. This GE Fleet Message Server represents the following components:
-
Enterprise Impact V17.1 SP 1: A server that aggregates data from one or more GE systems and publishes the data to the RabbitMQ Server.Note: There can only be one Enterprise Impact per GE Digital APM database.
- Meridium GE System 1 Integration Service: A service that subscribes to the published data aggregated by Enterprise Impact, and synchronizes the data to the GE Digital APM Database.
- RabbitMQ Message Server: An open source message broker used by Enterprise Impact to translate messaging protocols from the sender to the receiver.
System Architecture
The following image shows how the additional components should be incorporated into the basic GE Digital APM system architecture to support this module.
Deploying GE Analytics
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for GE Analytics.
Supported Features in APM Now
This GE Digital APM module is not available in the APM Now environment.
GE Analytics Data Model
The following diagram shows how the families involved in GE Analytics are related.
When you complete the deployment steps for GE Analytics, the following records types are created automatically:
One GE Tag record will be created in the GE Digital APM system for each tag defined in the related GE Enterprise. Tags can represent direct physical measurements or calculated values that generate events, or nodes under which other tags are grouped.
In order to use GE Analytics, the GE Digital APM database must contain Equipment or Functional Location records that define the assets whose events data you want to track. Each of the asset records must be linked to one or more GE Tag records.
About State Management in GE Analytics
GE Analytics employs standard State Management functionality to manage GE Tag Event records.
The following baseline record states are configured for the GE Tag Event family:
- Open: Indicates a new event that has not been acknowledged. This is the default state for GE Tag Event records.
- Pending: Indicates that the event has been acknowledged and is awaiting action.
- Closed: Indicates that any related actions have been initiated or that it has been determined that no actions are needed.
The following diagram shows the state transitions available for GE Tag Event records.
About Site Filtering in GE Analytics
In GE Analytics, users will see only data related to GE Tag records assigned to their site(s) or that are global records.
For information on configuring GE Tags and sites, refer to the GE Analytics Administrative section of the help.
Consider an organization that has three sites, Site X, Site Y, and Site Z. The following GE Tag records exist:
- GE Tag 1: Assigned to Site X
- GE Tag 2: Assigned to Site Y
- GE Tag 3: Assigned to Site Z
- GE Tag 4: No site assigned (global record)
Each of these GE Tags has related GE Tag Events.
Scenario 1: User assigned to only Site X
When this user views the GE Analytics Overview page, he or she can view GE Tag 1 and GE Tag 4, as well as any associated alerts and events. GE Tag 2 and 3, and their related events, are not visible.
Scenario 2: User assigned to both Site X and Site Y
When this user views the GE Analytics Overview page, he or she can view GE Tag 1, 2, and 4, as well as any associated alerts and events. GE Tag 3, and its related events, is not visible.
Scenario 3: Super User
When this user views the GE Analytics Overview page, he or she can view GE Tag 1, 2, 3, and 4, as well as any associated events.
GE Analytics Security Groups and Roles
The following table lists the baseline Security Groups available for users within this module, as well as the baseline Roles to which those Security Groups are assigned.
Security Group |
Roles |
---|---|
MI GE Administrator |
MI Health Admin |
MI GE User |
MI Health User MI Health Power |
MI GE Viewer | None |
Family |
MI GE Administrator |
MI GE User | MI GE Viewer |
---|---|---|---|
Entity Families | |||
GE Connection |
View, Update, Insert, Delete |
View |
View |
GE Enterprise |
View, Update, Insert, Delete |
View |
View |
GE Filter |
View, Update, Insert, Delete |
View |
View |
GE Tag |
View, Update, Insert, Delete |
View |
View |
GE Tag Event |
View, Update, Insert, Delete |
View, Update, Insert, Delete |
View |
Relationship Families | |||
Has Consolidated Events | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has GE Enterprise |
View, Update, Insert, Delete |
View |
View |
Has GE Filter | View, Update, Insert, Delete | View | View |
Has Tag |
View, Update, Insert, Delete |
View |
View |
Has Tag Event |
View, Update, Insert, Delete |
View |
View |
System Code Tables Used by GE System 1 Analytics
The following table lists the System Code Tables that are used by GE Analytics.
Table ID | Table Description | Function |
---|---|---|
EVENT_DISPOSITION_REASON | Event Disposition Reason | Used to populate the Disposition Reason list in GE Tag Event records. |