RBI Components to TML Groups Relationship Data Loader
About the RBI Components To TML Groups Relationship Data Loader
About the RBI Components To TML Groups Relationship Data Loader Requirements
- Ensure that the Risk Based Inspection and Thickness Monitoring modules are deployed.
- Ensure that the following records are available:
- RBI Components
- TML Groups
- Corrosion data of TM Analysis
- Equipment records
Security Settings
The Security User performing the data load operation must be associated with either the MI Data Loader User or MI Data Loader Admin Security Role, and must also be associated with the MI RBI Analyst Security Group or a Security Role that is associated with this Security Group.
About the RBI Components To TML Groups Relationship Data Loader General Loading Strategy
Best Practices
- ID fields must not include special characters or spaces.
- The data loader workbook contains sample data in each column. It is only for your reference. You must remove this data before using the data loader workbook.
- Columns (including columns representing custom fields) in the worksheets should be formatted as Text.
- Import a maximum of 500 records in each data load.
Load Sequence
The data is loaded in the following sequence to create all necessary relationships between records:
- The Assets worksheet is processed. The Data Loader searches for the asset that corresponds to the Equipment ID, CMMS System, and Equipment Technical Number information that you provide in the Assets worksheet. If an asset specified on the worksheet does not exist, the worksheet and all the entries in the subsequent worksheets corresponding to that asset is skipped.
- The RBIComponents_To_TMLGroups worksheet is processed. An existing RBI Component is looked up based on the Equipment ID, Equipment Technical Number, Component, and Component Type. If found, that RBI Component will be linked to the specified TML Group. If you do not specify any RBI Component, this worksheet is skipped.
If any of the RBI Component or TML Group records specified in the worksheet is not available in the database, an error is added to the log, and the row is skipped.
About the RBI Components To TML Groups Relationship Data Loader Workbook Layout and Use
To import data using the RBI Components To TML Groups Relationship Data Loader, GE Digital APM provides an Excel workbook, RBI Components To TML Groups Relationship.xlsx, which supports baseline Risk Based Inspection in GE Digital APM. This workbook must be used to link RBI Components to TML Groups.
The following table provides a list of the worksheets that are included in the data loader workbook.
Worksheet | Description |
---|---|
Assets | This worksheet is used to specify existing Equipment records to which components are linked. |
RBIComponents_To_TMLGroups | This worksheet is used to link RBI Components to TML Groups. |
(PickList) | This worksheet details the valid values available for fields that have pick lists. When you load data using the data loader, the data on this worksheet is not loaded. |
Color Coding
Certain columns on the worksheets have different functions and requirements. To illustrate this, certain columns are color-coded. The following table lists the colors and what they represent.
Color |
Description |
Comments |
|
Required Key Fields |
Indicates columns that contain values that are used by the Risk Based Inspection (RBI) Corrosion Loop Data Loader to look up and create records. If these columns are removed from the worksheets, the data load will fail. While the worksheets require that these columns be present, values are not necessarily required in these columns. |
|
Fields Required for Saving Records |
Indicates columns that contain values that are required to save the record. |
|
Recommended Fields |
Indicates columns that, according to GE Digital APM Best Practice for Inspection Management, should contain values. |
|
Custom Fields |
Indicates columns in which you can specify custom fields. |
Limitations
The RBI Components To TML Groups Relationship Data Loader has the following limitations:
- The values that you enter in the data loader workbook are case-sensitive.
- If there are multiple components with same ID within an asset, the TML group is mapped only to the first component and the remaining components are ignored.
Assets Worksheet
In the Assets worksheet, you can specify assets. You can link the RBI Components that belongs to the assets specified in this worksheet to the TML groups. The columns that appear on this worksheet also appear on every subsequent worksheet, and are used to identify the records that will be linked, directly or indirectly, to the assets.
Field Caption |
Field ID |
Data Type (Length) |
Comments |
---|---|---|---|
Equipment ID | MI_EQUIP000_EQUIP_ID_C | Character (255) | This column requires at least one cell to have a value. |
CMMS System | MI_EQUIP000_SAP_SYSTEM_C | Character (255) | If the Equipment record for an asset has a value in the CMMS System field, that value is required in this cell. |
Equipment Technical Number | MI_EQUIP000_EQUIP_TECH_NBR_C | Character (255) |
If you are required to enter a value for the CMMS System cell for an asset, and the Equipment record for the asset has a value in the Equipment Technical Number field, that value is required in this cell. If there is no value in the CMMS System field, this cell can be blank, even if the Equipment record contains a value for the Equipment Technical Number field. |
RBIComponents_To_TMLGroups
In the RBIComponents_To_TMLGroups worksheet, you can specify the RBI Components and the corresponding TML Groups that you want to link.
Equipment ID | MI_EQUIP000_EQUIP_ID_C | Character (255) | Values in this column must match values entered on the Assets worksheet. |
CMMS System | MI_EQUIP000_SAP_SYSTEM_C | Character (255) | Values in this column must match values entered on the Assets worksheet, if they exist. |
Equipment Technical Number | MI_EQUIP000_EQUIP_TECH_NBR_C | Character (255) | Values in this column must match values entered on the Assets worksheet, if they exist. |
Component | MI_RBICOMPO_COMPO_C | Character (250) |
A value is required. Enter the RBI Component ID. |
Component Type | MI_RBICOMPO_COMPO_TYPE_C | Character (60) |
A value is required. In the baseline GE Digital APM system, this cell may only contain one of the values available in the (Picklist) worksheet. |
TML Group ID | MI_TMLGROUP_ID_C | Character (50) |
A value is required. Enter the TML Group ID that you want to link to the specified RBI Component. |