Package Size Guidelines
Follow the guidelines in the table below for Predix Edge Technician Console package types and size limits.
Package Type | Size Limit | File Type | Notes |
---|---|---|---|
Configuration | 500 MB | ZIP | As best practice, once configuration files are uncompressed on the device, each file should be no larger than 5 MB. Actual limits depend on how much disk space is available at the time. |
Application | 500 MB | ZIP | |
Container | 500 MB | gzip | |
Edge app | 500 MB | tar.gz | |
Analytics runtime engine | 500 MB | tar.gz | Package and upload the runtime engine as a multi-container (Predix Edge) app. |
Templates | 500 MB | ZIP | When you upload a template, you do not specify a platform, however, you must specify a package handler, which should be the analytics engine name, for example, FogHorn or CSense. The handler is not the app instance ID. |
Data Maps | 500 MB | ZIP | When you upload a data map, you must specify the name of the template to which the data map is associated. You do not specify a platform. |
Operating system | 15 GB | n/a |