Windows Services for Workflow

There are several Windows services that must be running in order for Workflow to function properly.

Standard Server Installation Services

These services are installed as part of Workflow. They are configured to start automatically on system startup.

Note:
If these services do not start up automatically, you can manually start them, in any order, from the Control Panel's Administrative Tools.
Workflow Server
Supports most of this product's functionality. It must be running at all times.
Proficy STS
Authenticates application users. It must be running at all times.
Proficy Publisher Service
Publishes data to the active directory (Microsoft ADAM/LDS). It must be running if you are using ADAM/LDS.
Workflow Certificate
Generates security certificates.

Support Server Installation Services

The following services are available from other applications:
SQL Server
This service runs on whichever machine the SQL Server is installed on, including the machine the Workflow application server is installed on.
SOAAdam
This service is available if you are using a Microsoft ADAM/LDS instance.