About Autolog Variables
Autolog variables are measurements or calculations related to a product based on an event or time. Each autolog variable is associated with an event. For each activity, you can add values for only the supported Autolog variables available in Plant Applications Administrator.
Data type | Description |
---|---|
Integer | An integer number. |
Float | A floating-point number. |
Boolean | A logical entity that can have two values: true and false. |
String | A sequence of up to 25 characters. |
Comment | A comment variable. |
Custom | A user-defined data type. |
Array | An array of any data type other than string. |