Production Data
About Production Data
After you establish a Production Profile and create Production Plans for it, you are ready to start recording Production Data and accounting for any Production Losses. You can record:
- Production Values.
- Production Losses.
- Associate any Production Losses with specific Production Events, Impact Codes, and OEE Codes.
As you enter the data, the information will be summarized automatically and displayed in the Production Summary workspace.
Each Production Data must be linked to a single predecessor Production Plan and can be linked to multiple successor Production Loss records. The following image shows these relationships, where the arrows represent relationship families, and boxes represent entity families. The Production Data family is outlined in red.
Example: Production Data
As you begin recording Production Data, the data is recorded in Production Data records. If you do not produce the planned amount in a given period, the Production Data for that day can be linked to multiple production loss reconciliations that indicate the amount of production lost, the Production Event that caused the loss, and the impact of the loss.
Suppose a Production Plan spans three months: January 2010 through March 2010. The planned production for each day is 3,000 bottles. On January 1 and January 2, you produce all 3,000 bottles, meeting the planned production. On January 3, however, you produce only 2,000 bottles. To account for the loss, you would create a Production Data and record the 1,000 bottles that were not produced. Now, suppose that on January 4, you again fail to meet the planned production. This time, you produce only 1,000 bottles due to an equipment failure and a scheduled maintenance activity. In this case, you would add two rows to the production loss, where one documents 1,000 bottles that were not produced due to a maintenance activity, and the other documents 1,000 bottles that were not produced due to an equipment failure.
About Margin Selection
When you access the Production Data workspace, the value in the Margin field in all new Production Data records is set by default to the value in the Default Margin field in the associated Production Profile record (i.e., the Production Profile record that is linked to the Production Plan record that you selected when you accessed the workspace).
For instance, suppose that on July 1, the value in the Default Margin field in a Production Profile record is 5.00. In this case, new Production Data records that are created on or after July 1 for the Production Plan record to which that Production Profile record is linked will contain the value 5 in the Margin field. If, however, on July 16 the value in the Default Margin field is changed to 6.00, any new Production Data records that are created on or after July 16 for the same Production Plan record will contain the value 6 in their Margin field.
Keep in mind that Production Data records are created automatically when you access the Production Data workspace. The number of records that are created depends on the day on which you access the workspace and the planning period of the Production Plan record that you selected when you accessed the workspace.
For example, suppose the planning period in a Production Plan record is July 1 through July 31. If you were to access the Production Data workspace for that Production Plan record for the first time on July 15, fifteen Production Data records would be created (one for each day between July 1 and July 15). Each of those records would contain the same value in the Margin field because they were all created at the same time.
So, using the same example, if you were to increase the value in the Default Margin field on July 16 and access the Production Data workspace again on July 16, one new Production Data record would be created to represent July 16, and the value in its Margin field would be the updated value in the Default Margin field in the Production Profile record.
The value in the Margin Value field in Production Data records is used to calculate the Cost of losses for a Production Plan, which appears in the Production Summary workspace.
Access a Production Data Record
Procedure
Access the Losses Associated with a Production Data Record
About this task
You can access Production Losses associated with a Production Data record only if the actual production value has been provided for that record.
Procedure
Access the Losses Associated with a Production Plan
Procedure
Color Coding for Unaccounted Loss
In the Production Data workspace, the Unaccounted Loss value for each Production Data record is accompanied by a color-coded symbol whose meaning is provided in the following table:
Color-Coded Symbol | Color | Meaning |
---|---|---|
Red |
The sum of actual production and reconciled loss is less than the planned production. | |
Amber |
The sum of actual production and reconciled loss is more than the planned production. | |
Green |
The sum of actual production and reconciled loss is equal to the planned production. |
- Red
- Amber
- Green
Color Coding
Suppose that a Production Data record contains the following field values, where Short Range Plan is the basis for loss calculation:
- Short Range Plan: 50
- Actual: 40
Reconciled Loss | Unaccounted Loss | Color-Coded Symbol for Unaccounted Loss |
---|---|---|
5 | 5 | |
15 | 0 | |
10 | 0 |
Create a Production Loss
About this task
Procedure
Results
Tolerance Limit of the Planned Production
When you create a Production Loss for a Production Data record, the Loss Amount that you enter may be adjusted to include the remaining Unaccounted Loss, depending on the tolerance limit of the planned production.
The tolerance limit defines the allowable amount of unreconciled losses that can be reduced to zero, based on the tolerance value of the planned production. The tolerance value of the planned production is calculated using the following formula:
Tolerance Value = (Tolerance Limit (%) * Planned Production) / 100where:
- Tolerance Limit (%) is the value that appears in the Tolerance Limit (%) box in the Settings window.
- Planned Production is the value that is stored in either the Maximum Sustained Capacity field or the Short Range Plan field, as applicable. It indicates the planned production for a Production Data record.
Suppose that the value in the Tolerance Limit (%) box is 0.1 and a Production Data record contains the following field values, where Short Range Plan is the basis for loss calculation:
- Short Range Plan = 50
- Actual = 40
- Losses = 6
- Unaccounted Loss = 4
The tolerance value of the planned production is calculated as follows:
- (0.1 * 50) / 100 = 0.05
This value determines whether the Loss Amount of a Production Loss will be adjusted, as illustrated in the following table:
Loss Amount entered | Loss Amount adjusted to | Reason |
---|---|---|
3.96 | 4 | The difference between the entered Loss Amount (3.96) and the remaining Unaccounted Loss (4) is 0.04, which is less than the tolerance value of the planned production (0.05). |
3.95 | N/A | The difference between the entered Loss Amount (3.95) and the remaining Unaccounted Loss (4) is 0.05, which is equal to the tolerance value of the planned production (0.05). |
3.94 | N/A | The difference between the entered Loss Amount (3.94) and the remaining Unaccounted Loss (4) is 0.06, which is more than the tolerance value of the planned production (0.05). |
Modify a Production Data Record
Procedure
Results
The color-coded symbol that appears next to each value in the Unaccounted Loss cell indicates if the planned production has been met.
Modify a Production Loss
Procedure
Copy the Production Losses
About this task
For a given Product, you can copy Production Losses from one Production Data record to another or within the same Production Data record.