Deployment
Deploy Cognitive Analytics for the First Time
Before you begin
The following table outlines the steps that you must complete to deploy and configure this module for the first time. These instructions assume that you have completed the steps for deploying the basic system architecture.
These tasks may be completed by multiple people in your organization. We recommend, however, that the tasks be completed in the order in which they are listed.
If you are deploying this module in APM Now, before you begin completing these tasks, review the system requirements for this module to identify the supported features for this module in APM Now . Unless noted, all deployment tasks in the following table are applicable for the deployment of this module in APM Now.
Results
Step | Task | Notes |
---|---|---|
1 | Review the Cognitive Analytics data model to determine which relationship definitions you will need to modify to include your custom equipment and location families or to store your classified data in custom families. Via Configuration Manager, modify any relationship definitions as needed. |
This step is required only if you store equipment and location information in families other than the baseline Equipment and Functional Location families or if you store classified data in families other than the baseline Classified Equipment Standard and Classified Work History Standard families. |
2 |
Assign Security Users to one or more of the Cognitive Analytics Security Groups or Roles. | This step is required. |
Upgrade or Update Cognitive Analytics to GE Digital APM GE Digital APM
Before you begin
The following tables outline the steps that you must complete to upgrade this module to V4.3.0.6.0. These instructions assume that you have completed the steps for upgrading the basic GE Digital APM system architecture.
These tasks may be completed by multiple people in your organization. We recommend, however, that the tasks be completed in the order in which they are listed.
Results
Cognitive Analytics Security Groups and Roles
The following table lists the baseline Security Groups available for users within this module, as well as the baseline Roles to which those Security Groups are assigned.
Security Group | Roles |
---|---|
MI Cognitive User |
MI Analytics Power |
MI Cognitive Administrator |
MI Analytics Administrator |
The baseline family-level privileges that exist for these Security Groups are summarized in the following table.
Family | MI Cognitive User | MI Cognitive Administrator |
---|---|---|
Entity Families | ||
Classified Equipment Standard | View, Update, Insert, Delete | View, Update, Insert, Delete |
Classified Work History Standard | View, Update, Insert, Delete | View, Update, Insert, Delete |
Classifier Standard List | View | View, Update, Insert, Delete |
Cognition | View, Update, Insert, Delete | View, Update, Insert, Delete |
Spark Application Log | View, Update, Insert | View, Update, Insert, Delete |
Spark Job Configuration | View, Update, Insert | View, Update, Insert, Delete |
Spark Job Log | View, Update, Insert | View, Update, Insert, Delete |
Relationship Families | ||
Has Classified Data | View, Update, Insert, Delete | View, Update, Insert, Delete |