Conditional Modifiers
About Conditional Modifiers
A conditional modifier is an action or event that can reduce the probability of an undesirable event. Details about a conditional modifier are stored in Consequence Modifier records, which are linked to LOPA records. Based on the modifier type that you selected when you create a Conditional Modifier, the probability of occurrence of the modifier is determined using the default probabilities defined in the Consequence Adjustment Probabilities record for the modifier type.
The product of probability of occurrence of conditional modifier and initiating event frequency is referred to as Unmitigated Consequence Frequency on the Conditional Modifier datasheet.
Example
Suppose that the SIL analysis team is conducting a LOPA to investigate the risk scenario illustrated in the following diagram, where each box represents a part of the scenario, and each label indicates the family that stores the relevant information:
When Valve A-1001 fails, flammable gas is released into the atmosphere. If the flammable gas reaches a potential ignition source (e.g., electric switch, motor), causing a vapor cloud explosion in the vicinity of the operator, it could cause a fatal injury.
In this risk scenario, the fatal injury is a consequence of the valve failure, and the following events or actions are the conditional modifiers:
- The flame igniting
- The vapor cloud exploding
- The operator being in the vicinity of the explosion
Since these actions and events appear within the risk scenario, the probability associated with the consequence occurring is increased exponentially. In other words, if the operator was not in the vicinity of the blast, the probability of fatal injury would be less. By examining the granular events that are associated with a risk, the SIL analysis team can more accurately assess the SIL value for the safety system.
In this example, consider the following values:
- Probability of the operator being present in the vicinity of blast = .5 (i.e., 50%)
- Frequency of failure of Valve A-1001 = .2
For the above values, the Unmitigated consequence frequency of the scenario is calculated as follows:
- Probability of the operator being present in the vicinity of blast x Frequency of failure of Valve A-1001 = 0.5 x 0.2 = 0.1
Access a Conditional Modifier
Before you begin
-
As needed, modify the Consequence Adjustment Probabilities records, which store the default probability for each modifier type.
Procedure
Create a Conditional Modifier
Before you begin
- Create a Layer of Protection Analysis (LOPA).
-
As needed, modify the Consequence Adjustment Probabilities records, which store the default probability for each modifier type.
Procedure
Results
- In the Conditional Modifiers workspace, the Conditional Modifier that you created appears in the list of records.
- The unmitigated consequence frequency value and mitigated consequence frequency value for the LOPA are recalculated.
- The summary of the LOPA is updated with the details of the Conditional Modifier.
Delete a Conditional Modifier
About this task
You can delete a Conditional Modifier only if the associated LOPA record is in the Planning state.
Procedure
Results
- The unmitigated consequence frequency value and mitigated consequence frequency value for the LOPA are recalculated to remove the effect of the deleted Conditional Modifier.
- The details of the Conditional Modifier is removed from the summary of the LOPA.