Catalog Folder Structure
Config Queries Folder
The Catalog folder \\Public\Meridium\Modules\Inspection\Config Queries contains the following items.
Query |
Behavior and Usage |
---|---|
Asset Query |
This query is used to identify the records that store information about pieces of equipment for which you perform inspections. In the baseline database, this query returns a count of all Equipment records with the Entity Key specified in the query prompt (i.e., one or zero). |
Base Summary Query |
Used by the Inspection History Summary Query. |
Inspection History Summary Query |
Returns a list of all Inspection records that are linked to a certain Equipment or Functional Location record. This query uses the Base Summary Query to determine the Entity Key of the Equipment or Functional Location record. |
Published Documents |
Returns a list of all Inspection records whose Published fields are set to true. This query contains a Load Inspection hyperlink that lets you open Inspection records in the Record Manager. |
Published Documents by Asset |
This query returns the same results as the Published Documents query; however, this query contains a prompt on the Asset Key field in the Inspection record. |
User Key for HR Key |
Returns the Entity Key of each Security User record and the Entity Key of each Human Resource record to which that Security User record is linked. This query exists simply to support the workflow facilitated by the following queries, which exist in the Review Queries folder:
|
Overview Charts Folder
The Catalog folder \\Public\Meridium\Modules\Inspection\Overview Charts contains the following items.
Graph Name | Behavior and Usage |
---|---|
Open Recommendations by Asset |
This graph shows the number of open Recommendations for the selected Asset. It appears in the OPEN INSPECTION RECOMMENDATIONS BY ASSET section on the Inspection Management Overview page. |
Task Types Coming Due Within the Year |
This graph shows the number of Inspection Tasks of each type that must be completed in the current year. It appears in the TASK TYPES COMING DUE WITHIN THE YEAR section on the Inspection Management Overview page. |
Overview Queries Folder
The Catalog folder \\Public\Meridium\Modules\Inspection\Overview Queries contains queries that are used on the following pages:
- The Inspection Management Overview page for the selected hierarchy level.
- The Inspection Management Overview page for the selected asset.
The following table provides a list of queries that are used in the Inspection Management Overview page for the selected hierarchy level, along with a list of required fields and their alias names for each query.
Query Name | Behavior and Usage | Required Fields |
---|---|---|
All Inspection Assets for Unit | Returns a list of assets with at least one Inspection or Inspection Task in the selected unit or underlying assets. This query is used to display results in the grid in the Inspection Assets section. | None |
All Inspections for Unit |
Returns a list of Inspections performed on the selected Functional Location. This query is used to display results in the All Inspections for This Location subsection in the Underlying Inspections section. |
|
All Inspections for Unit and Below | Returns the count of Inspections performed on the selected Functional Location or underlying assets. | None |
All Inspection Assets with Inspection Or Task for Unit | Returns a list of assets with at least one Inspection or Inspection Task. This query is used by the All Inspection Assets for Unit query. | None |
All Tasks for Unit | Returns all Inspection Tasks performed on the assets in the unit. |
ENTY_KEY (Alias Name: ENTY_KEY0) |
Count of Task Types due Within the Year | Returns the number of Task Types that are due within the calendar year. This query is used in the graph in the TASK TYPES COMING DUE WITHIN THE YEAR section. | None |
Inspection Overview Parameters | Returns the parameters used to navigate through the Asset Hierarchy. | All fields in the query |
My Open Inspections |
Returns a list of open Inspections assigned to you. This query is used to display results in the My Open Inspections subsection in the Underlying Inspections section. |
|
Open Inspection Recommendations by Asset | Returns the number of open Inspection Recommendations for each asset contained within the unit. This query is used in the graph in the OPEN INSPECTION RECOMMENDATIONS BY ASSET section. | None |
Open Inspections for Unit |
Returns a list of open Inspections for Equipment or Functional Locations contained within the unit based on their current assigned status. This query is used to display results in the Underlying Open Inspections subsection in the Underlying Inspections section. |
|
Open Recommendations for Asset |
Returns a list of Inspection Recommendations for the given asset based on their current assigned status. This query is used to display results in the following sections:
|
|
Open Recommendations for Asset (State Management) | Returns a list of open Inspection Recommendations for the given asset based on their current assigned state. This query is used to display results in the following sections:
|
|
Open Inspection Recommendations for Unit | Returns a list of open Inspection Recommendations for assets within the unit based on their current assigned status and filtered by date. This query is used to display results in the Underlying Open Recommendations subsection in the Underlying Recommendations section. This query is used when the Use State Management for Inspection Recommendations check box in Application Settings is cleared. |
|
Open Inspection Recommendations for Unit (State Management) | Returns a list of open Inspection Recommendations that are associated with the asset and Functional Locations in the unit based on their current assigned state and filtered by date. This query is used to display results in the Underlying Open Recommendations subsection in the Underlying Recommendations section. This query is used when the Use State Management for Inspection Recommendations check box in Application Settings is selected. |
|
Overdue Inspection Recommendations for Unit | Returns a list of overdue Inspection Recommendations that are associated with the asset and Functional Locations in the unit based on their current assigned status and filtered by date. This query is used to display results in the Recommendations Due for Implementation subsection in the Underlying Recommendations section. This query is used when the Use State Management for Inspection Recommendations check box in Application Settings is cleared. |
|
Overdue Inspection Recommendations for Unit (State Management) | Returns a list of overdue Inspection Recommendations that are associated with the asset and Functional Locations in the unit based on their current assigned state and filtered by date. This query is used to display results in the Recommendations Due for Implementation subsection in the Underlying Recommendations section. This query is used when the Use State Management for Inspection Recommendations check box in Application Settings is selected. |
|
Overdue Tasks for Unit |
Returns a list of Inspection Tasks that are overdue and associated with the Equipment or Functional Locations in the unit. This query is used to display results in the Overdue Tasks subsection in the Inspection Tasks subsection. |
ENTY_KEY (Alias Name: ENTY_KEY0) |
Top-Level Work Packs | Returns a list of top-level Work Packs in GE Digital APM. This query is used to display results in the Work Packs section. | Work Pack ID (Alias Name: Work Pack ID) |
The following table provides a list of queries that are used on the Inspection Management Overview page for the selected asset.
Query Name | Behavior and Usage |
---|---|
All Inspections for Asset | Returns a list of Inspections performed on the selected asset. This query is used to display results in the Inspections section. |
All Tasks for Asset | Returns a list of Inspection Tasks for the selected asset. This query is used to display results in the Inspection Tasks section. |
Open Recommendations for Asset | Returns a list of Inspection Recommendations for the given asset. This query is used to display results in the Recommendations section. |
Top-Level Work Packs | Returns a list of top-level Work Packs in GE Digital APM. This query is used to display results in the Work Packs section. |
Report Queries Folder
The Catalog folder \\Public\Meridium\Modules\Inspection\Report Queries contains the following items.
Query |
Behavior and Usage |
---|---|
Checklist Report Query |
Generates the report for an Inspection Document associated with a Checklists record. |
MI Asset Corrosion Analysis |
Generates information in the Asset Corrosion Analysis section of each main report. |
MI Reference Document |
Generates information in the Reference Documents section of each main report. |
MI FIND CHECK |
Generates information in the Checklist Findings section of a Checklist Inspection report. |
MI FIND GEN |
Generates information in the Findings section of each main report. |
MI INSP GEN |
Generates the report for a General Inspection Document. |
MI INSPBSUB |
Generates information in the Bundle Sub Inspections section of a Full Inspection report. |
MI INSPBUND |
Generates the report for a Bundle Inspection Document. |
MI INSPFULL |
Generates the report for a Full Inspection Document. |
MI INSPPSUB |
Generates the information in the Pressure Test Sub Inspections section of a Full and General Inspection report. |
MI INSPPTST |
Generates the report for a Pressure Test Inspection Document. |
MI RECINSP |
Generates the information in the Recommendations section of each main report. |
MI TEAMINSP |
Generates the information in the Inspection Team Members section of each main report. |
Reports and SSRS Reports
The Catalog folders \\Public\Meridium\Modules\Inspection\Reports and \\Public\Meridium\Modules\Inspection\SSRS contain the following items.
Report Name | Behavior and Usage |
---|---|
Asset Corrosion Analysis Report | Generates the SSRS report that provides a summary of the Asset Corrosion Analysis. |
Blank Checklist Finding Report | Generates the sub-report for the Blank Checklist Inspection report. This sub-report provides blank entries for the Checklist Findings related to a particular Checklist Inspection. |
Blank Checklist Inspection Report | Generates the SSRS report that provides blank entries for the Checklist Inspection and a blank section for the manual entry of Checklist Finding details. |
Bundle Inspection Report | Generates the SSRS report that displays the number of tubes present in a bundle and the condition of the tubes. |
Bundle Sub Inspection Report | Generates the SSRS report that provides details on bundle subinspections for the Bundle Inspection Report. |
Checklist Findings Report | Generates the SSRS report that displays all of the Checklist Findings associated with a Checklist Inspection. |
Checklist Inspection Report | Generates the SSRS report that provides a summary of Checklist Inspection data, Checklist Findings, and related sub-report data. |
Finding Report | Generates the SSRS report that displays all the Findings for an Inspection. |
Full Inspection Report | Generates the SSRS report that provides a summary of Findings, Bundle Inspection, Pressure Test, Recommendations, Inspection Team Members, and reference documents. |
General Inspection Report | Generates the SSRS report that provides a summary of Findings, Bundle Inspection, Pressure Test, Recommendations, Inspection Team Members, and reference documents. |
Inspection Recommendation Report | Generates the SSRS report that displays all recommendations that are associated with a given Inspection. |
Inspection Team Member Report | Generates the SSRS report that displays all team members associated with an Inspection. |
NR13 Full Inspection | Generates the SSRS report (NR13 Version) that provides a summary of Findings, Bundle Inspection, Pressure Test, Recommendations, Inspection Team Members, and reference documents. |
NR13 General Inspection Report | Generates the SSRS report (NR13 Verison) that provides a summary of Findings, Bundle Inspection, Pressure Test, Recommendations, Inspection Team Members, and reference documents. |
Pressure Test Inspection Report | Generates the SSRS report that displays results of a Pressure Test for Corrosion Analysis, Findings, and Recommendations, using subreports. |
Pressure Test Sub Inspection Report | Generates the SSRS report that provides details on Pressure Test subinspections for the Pressure Test Inspection report. |
Reference Document Report | Generates the SSRS report that displays a summary of all the reference documents that are associated with an Inspection. |
Work Pack Inspection Findings Summary Report | Generates the Work Pack Inspection Findings Summary Report. |
Work Pack Inspection Scope Summary Report | Generates the Work Pack Inspection Scope Summary Report. |
Resource Queries Folder
The Catalog folder \\Public\Meridium\Modules\Inspection\Resource Queries contains the following items.
Query |
Behavior and Usage |
---|---|
All Human Resources |
Returns a list of all the Human Resource records in the database. This query contains the following URL Fields:
|
Human Resources with Certification |
Returns a list of Human Resource records that are linked to a Personnel Certification record. This query contains the following URL Field:
|
Human Resources with Roles |
Returns a list of Human Resource records that are linked to a Resource Role record. This query contains the following URL Field:
|