Supported Operating Systems
Proficy Common Licensing was tested on the following operating systems:
- Microsoft® Windows® 7 SP1
- Microsoft® Windows® 8.1
- Microsoft® Windows® 10
- Microsoft® Windows® 11
- Microsoft® Windows® Server 2022 Standard
- Microsoft® Windows® Server 2019 Standard
- Microsoft® Windows® Server 2016 Standard
- Microsoft® Windows® Server 2012 Standard
- Microsoft® Windows® Server 2012 Standard R2
- Microsoft® Windows® Server 2008 Standard R2 SP1
Note:
Microsoft® Windows® 7 SP1, Microsoft® Windows® Server 2008 R2 SP1, and Microsoft®
Windows® Server 2012, with Common Licensing 18.8 and higher, require the latest
Windows Updates to enable TLS 1.2 as default secure protocol.
Note:
Microsoft® Windows® XP, Microsoft® Windows® Server 2003, and Microsoft® Windows®
Server 2008 are no longer supported in Common Licensing 18.4 and higher. If you are
using one of these operating systems, use Common Licensing 18.3.